(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A shaft (linear shaft, hardened shaft, guide shaft, slide shaft) with one end male thread and one end female thread. L size standard expanded! You can now purchase from an even more complete lineup.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||
D Tol. g6 | D Tol. h5 | D Tol. f8 | |||
SFAD | SFUD | - | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >> P.142 SUJ2 Equivalent: 58HRC~ SUS440C or 13Cr stainless: 56HRC~ | - |
SSFAD | SSFUD | - | SUS440C or 13Cr stainless | ||
PSFAD | PSFUD | - | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More | |
PSSFAD | PSSFUD | - | SUS440C or 13Cr stainless | ||
RSFAD | - | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
- | - | PSFGD | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More |
- | - | PSSFGD | SUS304 |
Part Number | - | L | - | F | - | B | - | P | - | N |
SFAD20 | - | 277 | - | F25 | - | B12 | - | P10 | - | N12 |
Part Number | 1mm Increments | P (Coarse) Selection | N (Coarse) Selection | D Tol. | (Y)Max. | R | C | ||||||||||||||||||||||||||||
Type | D | L | F | B | g6 | h5 | f8 | ||||||||||||||||||||||||||||
(D Tol. g6) SFAD SSFAD PSFAD PSSFAD (D Tol. f8) PSFGD PSSFGD | (D Tol. h5) SFUD SSFUD PSFUD PSSFUD | 4 | 25~298 | 2≤F≤Px5 | (When P≤6) B≤F-2 (When P=8, 10) B≤F-3 (When P≥12) B≤F-5 (W/o Threads) B=0 [ ! ]B≥Pitchx3 | 3 | 4 | 2 | -0.004 -0.012 | 0 -0.005 | - | 300 | 0.2 or Less | 0.2 or Less | |||||||||||||||||||||
5 | 25~398 | 3 | 4 | 5 | 2.6 | 3 | -0.004 -0.012 | 0 -0.005 | - | 400 | 0.2 or Less | 0.2 or Less | |||||||||||||||||||||||
6 | 25~798 | 3 | 4 | 5 | 6 | 3 | -0.004 -0.012 | 0 -0.005 | -0.010 -0.028 | 600 | 0.3 or Less | 0.5 or Less | |||||||||||||||||||||||
8 | 25~998 | 3 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 800 | 0.3 or Less | 0.5 or Less | ||||||||||||||||||||
10 | 25~998 | 4 | 5 | 6 | 8 | 10 | 3 | 4 | 5 | 6 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 800 | 0.3 or Less | 0.5 or Less | |||||||||||||||||||
12 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||||||||||
13 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||||||||||
15 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||||||||
16 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1200 | 0.3 or Less | 0.5 or Less | |||||||||||||||||
18 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 12 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1200 | 0.3 or Less | 0.5 or Less | ||||||||||||||||
20 | 25~1198 | 6 | 8 | 10 | 12 | 16 | 20 | 4 | 5 | 6 | 8 | 10 | 12 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1200 | 0.3 or Less | 1.0 or Less | ||||||||||||||||
25 | 25~1198 | 8 | 10 | 12 | 16 | 20 | 24 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1200 | 0.3 or Less | 1.0 or Less | |||||||||||||||
30 | 25~1498 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 6 | 8 | 10 | 12 | 16 | 20 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1500 | 0.3 or Less | 1.0 or Less | |||||||||||||||
35 | 25~1498 | 10 | 12 | 16 | 20 | 24 | 30 | 8 | 10 | 12 | 16 | 20 | 24 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 0.5 or Less | 1.0 or Less | ||||||||||||||||
40 | 40~1498 | 12 | 16 | 20 | 24 | 30 | 10 | 12 | 16 | 20 | 24 | 30 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 0.5 or Less | 1.0 or Less | |||||||||||||||||
50 | 50~1498 | 16 | 20 | 24 | 30 | 12 | 16 | 20 | 24 | 30 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 0.5 or Less | 1.0 or Less |
Part Number | 1mm Increments | P (Coarse) Selection | M (Coarse) Selection | D Tol. | (Y)Max. | R | C | |||||||||||||||||||||||
Type | D | L | F | B | g6 | |||||||||||||||||||||||||
(D Tol. g6) Low Temp. Black Chrome Plating RSFAD | 4 | 25~298 | 2≤F≤Px5 | (When P≤6) B≤F-2 (When P=8, 10) B≤F-3 (When P≥12) B≤F-5 (W/o Threads) B=0 [ ! ]B≥Pitchx3 | 3 | 4 | 2 | -0.004 -0.012 | 300 | 0.2 or Less | 0.2 or Less | |||||||||||||||||||
5 | 25~398 | 3 | 4 | 5 | 2.6 | 3 | -0.004 -0.012 | 400 | 0.2 or Less | 0.2 or Less | ||||||||||||||||||||
6 | 25~500 | 3 | 4 | 5 | 6 | 3 | -0.004 -0.012 | 600 | 0.3 or Less | 0.5 or Less | ||||||||||||||||||||
8 | 25~500 | 3 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | -0.005 -0.014 | 800 | 0.3 or Less | 0.5 or Less | |||||||||||||||||
10 | 25~500 | 4 | 5 | 6 | 8 | 10 | 3 | 4 | 5 | 6 | -0.005 -0.014 | 800 | 0.3 or Less | 0.5 or Less | ||||||||||||||||
12 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||||||
13 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||||||
15 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||||||
16 | 25~500 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | -0.006 -0.017 | 1200 | 0.3 or Less | 0.5 or Less | ||||||||||||||
18 | 25~500 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 12 | -0.006 -0.017 | 1200 | 0.3 or Less | 0.5 or Less | |||||||||||||
20 | 25~500 | 6 | 8 | 10 | 12 | 16 | 20 | 4 | 5 | 6 | 8 | 10 | 12 | -0.007 -0.020 | 1200 | 0.3 or Less | 1.0 or Less | |||||||||||||
25 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | -0.007 -0.020 | 1200 | 0.3 or Less | 1.0 or Less | ||||||||||||
30 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 6 | 8 | 10 | 12 | 16 | 20 | -0.007 -0.020 | 1500 | 0.3 or Less | 1.0 or Less |
Coarse Thread Dimensions | |
M | Pitch |
3 | 0.5 |
4 | 0.7 |
5 | 0.8 |
6 | 1.0 |
8 | 1.25 |
10 | 1.5 |
12 | 1.75 |
16 | 2.0 |
20 | 2.5 |
24 | 3.0 |
30 | 3.5 |
Part Number |
---|
PSFAD4-[25-298/1]-F[2-28/1]-B[0-28/1]-P[3,4]-N2 |
PSFAD4-[25-298/1]-F[2-28/1]-B[0-28/1]-PMC[3,4]-N2 |
PSFAD5-[25-398/1]-F[2-35/1]-B[0-35/1]-P[3,4,5]-N[2.6,3] |
PSFAD5-[25-398/1]-F[2-35/1]-B[0-35/1]-PMC[3,4,5]-N[2.6,3] |
PSFAD6-[25-898/1]-F[2-42/1]-B[0-40/1]-P[3,4,5,6]-N3 |
PSFAD6-[25-898/1]-F[2-42/1]-B[0-40/1]-PMC[3,4,5,6]-N3 |
PSFAD8-[25-1098/1]-F[2-56/1]-B[0-53/1]-P[3,4,5,6,8]-N[3,4,5] |
PSFAD8-[25-1098/1]-F[2-56/1]-B[0-53/1]-PMC[3,4,5,6,8]-N[3,4,5] |
PSFAD10-[25-1198/1]-F[2-70/1]-B[0-70/1]-P[3,4,5,6,8,10]-N[3,4,5,6] |
PSFAD10-[25-1198/1]-F[2-70/1]-B[0-70/1]-P[3,4,5,6,8,10]-ND6 |
PSFAD10-[25-1198/1]-F[2-70/1]-B[0-70/1]-PMC[4,5,6,8,10]-N[3,4,5,6] |
PSFAD10-[25-1198/1]-F[2-70/1]-B[0-70/1]-PMC[4,5,6,8,10]-ND6 |
PSFAD10-[25-1198/1]-F[2-70/1]-B[0-70/1]-PMS10-N[3,4,5,6] |
PSFAD10-[25-1198/1]-F[2-70/1]-B[0-70/1]-PMS10-ND6 |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-P[3,4,5,6,8,10,12]-N[3,4,5,6,8] |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-P[3,4,5,6,8,10,12]-ND[6,8] |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-P[3,4,5,6,8,10,12]-NSC8 |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-PMC[5,6,8,10,12]-N[3,4,5,6,8] |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-PMC[5,6,8,10,12]-ND[6,8] |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-PMC[5,6,8,10,12]-NSC8 |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-PMS[10,12]-N[3,4,5,6,8] |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-PMS[10,12]-ND[6,8] |
PSFAD12-[25-1398/1]-F[2-84/1]-B[0-84/1]-PMS[10,12]-NSC8 |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-P[4,5,6,8,10,12]-N[3,4,5,6,8] |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-P[4,5,6,8,10,12]-ND[6,8] |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-P[4,5,6,8,10,12]-NSC8 |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMC[5,6,8,10,12]-N[3,4,5,6,8] |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMC[5,6,8,10,12]-ND[6,8] |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMC[5,6,8,10,12]-NSC8 |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMS[10,12]-N[3,4,5,6,8] |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMS[10,12]-ND[6,8] |
PSFAD13-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMS[10,12]-NSC8 |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-P[4,5,6,8,10,12]-N[3,4,5,6,8,10] |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-P[4,5,6,8,10,12]-ND[6,8,10] |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-P[4,5,6,8,10,12]-NSC[8,10] |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMC[5,6,8,10,12,15]-N[3,4,5,6,8,10] |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMC[5,6,8,10,12,15]-ND[6,8,10] |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMC[5,6,8,10,12,15]-NSC[8,10] |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMS[10,12,14]-N[3,4,5,6,8,10] |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMS[10,12,14]-ND[6,8,10] |
PSFAD15-[25-1398/1]-F[2-84/1]-B[0-79/1]-PMS[10,12,14]-NSC[8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-P[4,5,6,8,10,12,16]-N[4,5,6,8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-P[4,5,6,8,10,12,16]-ND[6,8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-P[4,5,6,8,10,12,16]-NSC[8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-PMC[5,6,8,10,12,15]-N[4,5,6,8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-PMC[5,6,8,10,12,15]-ND[6,8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-PMC[5,6,8,10,12,15]-NSC[8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-PMS[10,12,14]-N[4,5,6,8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-PMS[10,12,14]-ND[6,8,10] |
PSFAD16-[25-1398/1]-F[2-112/1]-B[0-107/1]-PMS[10,12,14]-NSC[8,10] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-P[5,6,8,10,12,16]-N[4,5,6,8,10,12] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-P[5,6,8,10,12,16]-ND[6,8,10,12] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-P[5,6,8,10,12,16]-NSC[8,10,12] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-PMC[5,6,8,10,12,15,17]-N[4,5,6,8,10,12] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-PMC[5,6,8,10,12,15,17]-ND[6,8,10,12] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-PMC[5,6,8,10,12,15,17]-NSC[8,10,12] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-PMS[10,12,14,18]-N[4,5,6,8,10,12] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-PMS[10,12,14,18]-ND[6,8,10,12] |
PSFAD18-[25-1398/1]-F[2-150/1]-B[0-107/1]-PMS[10,12,14,18]-NSC[8,10,12] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-P[5,6,8,10,12,16,20]-N[4,5,6,8,10,12] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-P[5,6,8,10,12,16,20]-ND[6,8,10,12] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-P[5,6,8,10,12,16,20]-NSC[8,10,12,14] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-PMC[6,8,10,12,15,17,20]-N[4,5,6,8,10,12] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-PMC[6,8,10,12,15,17,20]-ND[6,8,10,12] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-PMC[6,8,10,12,15,17,20]-NSC[8,10,12,14] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-PMS[10,12,14,18]-N[4,5,6,8,10,12] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-PMS[10,12,14,18]-ND[6,8,10,12] |
PSFAD20-[25-1398/1]-F[2-140/1]-B[0-140/1]-PMS[10,12,14,18]-NSC[8,10,12,14] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-P[6,8,10,12,16,20,24]-N[4,5,6,8,10,12,16] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-P[6,8,10,12,16,20,24]-ND[6,8,10,12,16] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-P[6,8,10,12,16,20,24]-NSC[8,10,12,14,18] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-PMC[8,10,12,15,17,20,25]-N[4,5,6,8,10,12,16] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-PMC[8,10,12,15,17,20,25]-ND[6,8,10,12,16] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-PMC[8,10,12,15,17,20,25]-NSC[8,10,12,14,18] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-PMS[10,12,14,18]-N[4,5,6,8,10,12,16] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-PMS[10,12,14,18]-ND[6,8,10,12,16] |
PSFAD25-[25-1398/1]-F[2-168/1]-B[0-163/1]-PMS[10,12,14,18]-NSC[8,10,12,14,18] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-P[8,10,12,16,20,24,30]-N[6,8,10,12,16,20] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-P[8,10,12,16,20,24,30]-ND[6,8,10,12,16,20] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-P[8,10,12,16,20,24,30]-NSC[8,10,12,14,18] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-PMC[8,10,12,15,17,20,25,30]-N[6,8,10,12,16,20] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-PMC[8,10,12,15,17,20,25,30]-ND[6,8,10,12,16,20] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-PMC[8,10,12,15,17,20,25,30]-NSC[8,10,12,14,18] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-PMS[10,12,14,18]-N[6,8,10,12,16,20] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-PMS[10,12,14,18]-ND[6,8,10,12,16,20] |
PSFAD30-[25-1498/1]-F[2-210/1]-B[0-205/1]-PMS[10,12,14,18]-NSC[8,10,12,14,18] |
PSFAD35-[30-1498/1]-F[2-210/1]-B[0-205/1]-P[10,12,16,20,24,30]-N[8,10,12,16,20,24] |
PSFAD35-[30-1498/1]-F[2-210/1]-B[0-205/1]-P[10,12,16,20,24,30]-NSC[8,10,12,14,18] |
PSFAD35-[30-1498/1]-F[2-210/1]-B[0-205/1]-PMC[10,12,15,17,20,25,30]-N[8,10,12,16,20,24] |
PSFAD35-[30-1498/1]-F[2-210/1]-B[0-205/1]-PMC[10,12,15,17,20,25,30]-NSC[8,10,12,14,18] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Heat Treatment | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Shaft Fit Tolerance | Hardness | B (mm) | Change Tapped Thread N to Fine One [NSC] (mm) | F (mm) | Fine Thread [PMC] (mm) | Fine Thread [PMS] (mm) | P (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 4 | 25 ~ 298 | g6 | Induction Hardened (58HRC~) | 0 ~ 28 | - | 2 ~ 28 | - | - | 3 ~ 4 | 2 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 4 | 25 ~ 298 | g6 | Induction Hardened (58HRC~) | 0 ~ 28 | - | 2 ~ 28 | 3 ~ 4 | - | - | 2 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 5 | 25 ~ 398 | g6 | Induction Hardened (58HRC~) | 0 ~ 35 | - | 2 ~ 35 | - | - | 3 ~ 5 | 2.6 ~ 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 5 | 25 ~ 398 | g6 | Induction Hardened (58HRC~) | 0 ~ 35 | - | 2 ~ 35 | 3 ~ 5 | - | - | 2.6 ~ 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 6 | 25 ~ 898 | g6 | Induction Hardened (58HRC~) | 0 ~ 40 | - | 2 ~ 42 | - | - | 3 ~ 6 | 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 6 | 25 ~ 898 | g6 | Induction Hardened (58HRC~) | 0 ~ 40 | - | 2 ~ 42 | 3 ~ 6 | - | - | 3 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1098 | g6 | Induction Hardened (58HRC~) | 0 ~ 53 | - | 2 ~ 56 | - | - | 3 ~ 8 | 3 ~ 4 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1098 | g6 | Induction Hardened (58HRC~) | 0 ~ 53 | - | 2 ~ 56 | 3 ~ 8 | - | - | 3 ~ 4 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 70 | - | 2 ~ 70 | - | - | 3 ~ 10 | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 70 | - | 2 ~ 70 | - | - | 3 ~ 10 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 70 | - | 2 ~ 70 | 4 ~ 10 | - | - | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 70 | - | 2 ~ 70 | 4 ~ 10 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 70 | - | 2 ~ 70 | - | 10 | - | 3 ~ 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 70 | - | 2 ~ 70 | - | 10 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | - | 2 ~ 84 | - | - | 3 ~ 12 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | - | 2 ~ 84 | - | - | 3 ~ 12 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | 8 | 2 ~ 84 | - | - | 3 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | - | 2 ~ 84 | 5 ~ 12 | - | - | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | - | 2 ~ 84 | 5 ~ 12 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | 8 | 2 ~ 84 | 5 ~ 12 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | - | 2 ~ 84 | - | 10 ~ 12 | - | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | - | 2 ~ 84 | - | 10 ~ 12 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 84 | 8 | 2 ~ 84 | - | 10 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | - | - | 4 ~ 12 | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | - | - | 4 ~ 12 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | 8 | 2 ~ 84 | - | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | 5 ~ 12 | - | - | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | 5 ~ 12 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | 8 | 2 ~ 84 | 5 ~ 12 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | - | 10 ~ 12 | - | 3 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | - | 10 ~ 12 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | 8 | 2 ~ 84 | - | 10 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | - | - | 4 ~ 12 | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | - | - | 4 ~ 12 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | 8 ~ 10 | 2 ~ 84 | - | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | 5 ~ 15 | - | - | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | 5 ~ 15 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | 8 ~ 10 | 2 ~ 84 | 5 ~ 15 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | - | 10 ~ 14 | - | 3 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | - | 2 ~ 84 | - | 10 ~ 14 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 79 | 8 ~ 10 | 2 ~ 84 | - | 10 ~ 14 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 112 | - | - | 4 ~ 16 | 4 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 112 | - | - | 4 ~ 16 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | 8 ~ 10 | 2 ~ 112 | - | - | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 112 | 5 ~ 15 | - | - | 4 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 112 | 5 ~ 15 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | 8 ~ 10 | 2 ~ 112 | 5 ~ 15 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 112 | - | 10 ~ 14 | - | 4 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 112 | - | 10 ~ 14 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | 8 ~ 10 | 2 ~ 112 | - | 10 ~ 14 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 150 | - | - | 5 ~ 16 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 150 | - | - | 5 ~ 16 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | 8 ~ 12 | 2 ~ 150 | - | - | 5 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 150 | 5 ~ 17 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 150 | 5 ~ 17 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | 8 ~ 12 | 2 ~ 150 | 5 ~ 17 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 150 | - | 10 ~ 14 | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | - | 2 ~ 150 | - | 10 ~ 14 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 107 | 8 ~ 12 | 2 ~ 150 | - | 10 ~ 14 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | - | 2 ~ 140 | - | - | 5 ~ 16 | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | - | 2 ~ 140 | - | - | 5 ~ 16 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | 8 ~ 12 | 2 ~ 140 | - | - | 5 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | - | 2 ~ 140 | 6 ~ 20 | - | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | - | 2 ~ 140 | 6 ~ 20 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | 8 ~ 12 | 2 ~ 140 | 6 ~ 20 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | - | 2 ~ 140 | - | 10 ~ 14 | - | 4 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | - | 2 ~ 140 | - | 10 ~ 14 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 140 | 8 ~ 12 | 2 ~ 140 | - | 10 ~ 14 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | - | 2 ~ 168 | - | - | 6 ~ 16 | 4 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | - | 2 ~ 168 | - | - | 6 ~ 16 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | 8 ~ 12 | 2 ~ 168 | - | - | 6 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | - | 2 ~ 168 | 8 ~ 25 | - | - | 4 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | - | 2 ~ 168 | 8 ~ 25 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | 8 ~ 12 | 2 ~ 168 | 8 ~ 25 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | - | 2 ~ 168 | - | 10 ~ 14 | - | 4 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | - | 2 ~ 168 | - | 10 ~ 14 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 163 | 8 ~ 12 | 2 ~ 168 | - | 10 ~ 14 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | - | 2 ~ 210 | - | - | 8 ~ 30 | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | - | 2 ~ 210 | - | - | 8 ~ 30 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | 8 ~ 12 | 2 ~ 210 | - | - | 8 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | - | 2 ~ 210 | 8 ~ 30 | - | - | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | - | 2 ~ 210 | 8 ~ 30 | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | 8 ~ 12 | 2 ~ 210 | 8 ~ 30 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | - | 2 ~ 210 | - | 10 ~ 14 | - | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | - | 2 ~ 210 | - | 10 ~ 14 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | 8 ~ 12 | 2 ~ 210 | - | 10 ~ 14 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 30 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | - | 2 ~ 210 | - | - | 10 ~ 30 | 8 ~ 24 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 30 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | 8 ~ 18 | 2 ~ 210 | - | - | 10 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 30 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | - | 2 ~ 210 | 10 ~ 30 | - | - | 8 ~ 24 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 30 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 205 | 8 ~ 18 | 2 ~ 210 | 10 ~ 30 | - | - | - | - |
Loading...
Basic Shape | Solid | End Shape (Left) | Threaded | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) |
How can we improve?
How can we improve?