(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] A shaft (linear shaft, hardened shaft, guide shaft, slide shaft) with female screw holes on both ends and a spanner groove. L size standard expanded! You can now purchase from an even more complete lineup.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||||
With Wrench Flats | With Cross-Drilled Hole | ||||||
D Tol. g6 | D Tol. h5 | D Tol. f8 | D Tol. g6 | D Tol. f8 | |||
SFJZ | SFUZ | - | SFHZ | - | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >> P.142 SUJ2 Equivalent: 58HRC~ SUS440C or 13Cr stainless: 56HRC~ | - |
SSFJZ | SSFUZ | - | SSFHZ | - | SUS440C or 13Cr stainless | ||
PSFJZ | PSFUZ | - | PSFHZ | - | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More | |
PSSFJZ | PSSFUZ | - | PSSFHZ | - | SUS440C or 13Cr stainless | ||
RSFJZ | - | - | RSFHZ | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
- | - | PSFGZ | - | PSGHZ | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More |
- | - | PSSFGZ | - | - | SUS304 |
Part Number | - | L | - | M | - | N | - | SC | - | H |
SFJZ10 SSFHZ20 | - - | 200 500 | - - | M5 M6 | - - | N5 N10 | - | SC10 | - | H20 |
Part Number | L 1mm Increments | M (Coarse), N (Coarse) Selection | Wrench Flats Dimensions | D Tol. | C | ||||||||||||||||
Type | D | SC | W | ℓ1 | g6 | h5 | f8 | ||||||||||||||
(With Wrench Flats) (D Tol. g6) SFJZ SSFJZ PSFJZ PSSFJZ (D Tol. f8) PSFGZ PSSFGZ | (D Tol. h5) SFUZ SSFUZ PSFUZ PSSFUZ | 6 | 20~ 800 | 3 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]For Details of Wrench Flats, see >> P.142 | 5 | 8 | -0.004 -0.012 | 0 -0.005 | -0.010 -0.028 | 0.5 or Less | ||||||||||
8 | 20~1000 | 3 | 4 | 5 | 7 | 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 0.5 or Less | |||||||||||
10 | 20~1000 | 3 | 4 | 5 | 6 | 8 | 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 0.5 or Less | ||||||||||
12 | 20~1200 | 4 | 5 | 6 | 8 | 10 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | ||||||||||
13 | 25~1200 | 4 | 5 | 6 | 8 | 11 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | ||||||||||
15 | 25~1200 | 4 | 5 | 6 | 8 | 10 | 13 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | |||||||||
16 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 14 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | |||||||||
18 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 0.5 or Less | ||||||||
20 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 10 | -0.007 -0.020 | 0 -0.008 | -0.020 -0.053 | 1.0 or Less | ||||||||
25 | 35~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | 10 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1.0 or Less | |||||||
30 | 35~1500 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1.0 or Less | ||||||||
35 | 35~1500 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 15 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1.0 or Less | ||||||||
40 | 50~1500 | 10 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1.0 or Less | ||||||||
50 | 65~1500 | 12 | 16 | 20 | 24 | 30 | 41 | 20 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1.0 or Less |
Part Number | L 1mm Increments | M (Coarse), N (Coarse) Selection | Wrench Flats Dimensions | D Tol. | C | |||||||||||
Type | D | SC | W | ℓ1 | g6 | |||||||||||
(With Wrench Flats) (D Tol. g6) Low Temp. Black Chrome Plating RSFJZ | 6 | 20~500 | 3 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]For Details of Wrench Flats, see >> P.142 | 5 | 8 | -0.004 -0.012 | 0.5 or Less | ||||||||
8 | 20~500 | 3 | 4 | 5 | 7 | 8 | -0.005 -0.014 | 0.5 or Less | ||||||||
10 | 20~500 | 3 | 4 | 5 | 6 | 8 | 8 | -0.005 -0.014 | 0.5 or Less | |||||||
12 | 20~500 | 4 | 5 | 6 | 8 | 10 | 10 | -0.006 -0.017 | 0.5 or Less | |||||||
13 | 25~500 | 4 | 5 | 6 | 8 | 11 | 10 | -0.006 -0.017 | 0.5 or Less | |||||||
15 | 25~500 | 4 | 5 | 6 | 8 | 10 | 13 | 10 | -0.006 -0.017 | 0.5 or Less | ||||||
16 | 30~500 | 4 | 5 | 6 | 8 | 10 | 14 | 10 | -0.006 -0.017 | 0.5 or Less | ||||||
18 | 30~500 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 10 | -0.006 -0.017 | 0.5 or Less | |||||
20 | 30~500 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 10 | -0.007 -0.020 | 1.0 or Less | |||||
25 | 35~500 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | 10 | -0.007 -0.020 | 1.0 or Less | ||||
30 | 35~500 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | -0.007 -0.020 | 1.0 or Less |
Part Number | L 1mm Increments | M (Coarse), N (Coarse) Selection | Cross-Drilled Hole Dimensions | D Tol. | C | |||||||||||
Type | D | H | d | g6 | f8 | |||||||||||
(With Cross-Drilled Hole) (D Tol. g6) SFHZ SSFHZ PSFHZ PSSFHZ RSFHZ (D Tol. f8) PSGHZ [ ! ]8≤D≤30 and L≤500 are applicable for Shafts with Cross-Drilled Hole. | 8 | 20~500 | 3 | 4 | 5 | H=1mm Increment [ ! ]L≥H+d/2+Nx2.5+6 [ ! ]H≥Mx2.5+d/2+6 | 3 | -0.005 -0.014 | -0.013 -0.035 | 0.5 or Less | ||||||
10 | 20~500 | 3 | 4 | 5 | 6 | 3 | -0.005 -0.014 | -0.013 -0.035 | 0.5 or Less | |||||||
12 | 20~500 | 4 | 5 | 6 | 8 | 3 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | |||||||
13 | 25~500 | 4 | 5 | 6 | 8 | 4 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | |||||||
15 | 25~500 | 4 | 5 | 6 | 8 | 10 | 4 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | ||||||
16 | 30~500 | 4 | 5 | 6 | 8 | 10 | 4 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | ||||||
18 | 30~500 | 4 | 5 | 6 | 8 | 10 | 12 | 6 | -0.006 -0.017 | -0.016 -0.043 | 0.5 or Less | |||||
20 | 30~500 | 4 | 5 | 6 | 8 | 10 | 12 | 6 | -0.007 -0.020 | -0.020 -0.053 | 1.0 or Less | |||||
25 | 35~500 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 7 | -0.007 -0.020 | -0.020 -0.053 | 1.0 or Less | ||||
30 | 35~500 | 6 | 8 | 10 | 12 | 16 | 20 | 7 | -0.007 -0.020 | -0.020 -0.053 | 1.0 or Less |
Part Number |
---|
PSFGZ6-[20-600/1]-M3-N3-SC[0-592/1] |
PSFGZ6-[601-900/1]-M3-N3-SC[0-592/1] |
PSFGZ8-[20-1100/1]-M[3,4,5]-N[3,4,5]-SC[0-792/1] |
PSFGZ10-[20-800/1]-M[3,4,5,6]-N[3,4,5,6]-SC[0-792/1] |
PSFGZ10-[20-800/1]-M[3,4,5,6]-ND6-SC[0-792/1] |
PSFGZ10-[20-800/1]-MD6-N[3,4,5,6]-SC[0-792/1] |
PSFGZ10-[20-800/1]-MD6-ND6-SC[0-792/1] |
PSFGZ10-[801-1200/1]-M[3,4,5,6]-N[3,4,5,6]-SC[0-792/1] |
PSFGZ10-[801-1200/1]-M[3,4,5,6]-ND6-SC[0-792/1] |
PSFGZ10-[801-1200/1]-MD6-N[3,4,5,6]-SC[0-792/1] |
PSFGZ10-[801-1200/1]-MD6-ND6-SC[0-792/1] |
PSFGZ12-[20-1400/1]-M[4,5,6,8]-N[4,5,6,8]-SC[0-990/1] |
PSFGZ12-[20-1400/1]-M[4,5,6,8]-ND[6,8]-SC[0-990/1] |
PSFGZ12-[20-1400/1]-M[4,5,6,8]-NSC8-SC[0-990/1] |
PSFGZ12-[20-1400/1]-MD[6,8]-N[4,5,6,8]-SC[0-990/1] |
PSFGZ12-[20-1400/1]-MD[6,8]-ND[6,8]-SC[0-990/1] |
PSFGZ12-[20-1400/1]-MD[6,8]-NSC8-SC[0-990/1] |
PSFGZ12-[20-1400/1]-MSC8-N[4,5,6,8]-SC[0-990/1] |
PSFGZ12-[20-1400/1]-MSC8-ND[6,8]-SC[0-990/1] |
PSFGZ12-[20-1400/1]-MSC8-NSC8-SC[0-990/1] |
PSFGZ13-[25-1400/1]-M[4,5,6,8]-N[4,5,6,8]-SC[0-990/1] |
PSFGZ13-[25-1400/1]-M[4,5,6,8]-ND[6,8]-SC[0-990/1] |
PSFGZ13-[25-1400/1]-M[4,5,6,8]-NSC8-SC[0-990/1] |
PSFGZ13-[25-1400/1]-MD[6,8]-N[4,5,6,8]-SC[0-990/1] |
PSFGZ13-[25-1400/1]-MD[6,8]-ND[6,8]-SC[0-990/1] |
PSFGZ13-[25-1400/1]-MD[6,8]-NSC8-SC[0-990/1] |
PSFGZ13-[25-1400/1]-MSC8-N[4,5,6,8]-SC[0-990/1] |
PSFGZ13-[25-1400/1]-MSC8-ND[6,8]-SC[0-990/1] |
PSFGZ13-[25-1400/1]-MSC8-NSC8-SC[0-990/1] |
PSFGZ15-[25-1400/1]-M[4,5,6,8,10]-N[4,5,6,8,10]-SC[0-990/1] |
PSFGZ15-[25-1400/1]-M[4,5,6,8,10]-ND[6,8,10]-SC[0-990/1] |
PSFGZ15-[25-1400/1]-M[4,5,6,8,10]-NSC[8,10]-SC[0-990/1] |
PSFGZ15-[25-1400/1]-MD[6,8,10]-N[4,5,6,8,10]-SC[0-990/1] |
PSFGZ15-[25-1400/1]-MD[6,8,10]-ND[6,8,10]-SC[0-990/1] |
PSFGZ15-[25-1400/1]-MD[6,8,10]-NSC[8,10]-SC[0-990/1] |
PSFGZ15-[25-1400/1]-MSC[8,10]-N[4,5,6,8,10]-SC[0-990/1] |
PSFGZ15-[25-1400/1]-MSC[8,10]-ND[6,8,10]-SC[0-990/1] |
PSFGZ15-[25-1400/1]-MSC[8,10]-NSC[8,10]-SC[0-990/1] |
PSFGZ16-[30-1400/1]-M[4,5,6,8,10]-N[4,5,6,8,10]-SC[0-1190/1] |
PSFGZ16-[30-1400/1]-M[4,5,6,8,10]-ND[6,8,10]-SC[0-1190/1] |
PSFGZ16-[30-1400/1]-M[4,5,6,8,10]-NSC[8,10]-SC[0-1190/1] |
PSFGZ16-[30-1400/1]-MD[6,8,10]-N[4,5,6,8,10]-SC[0-1190/1] |
PSFGZ16-[30-1400/1]-MD[6,8,10]-ND[6,8,10]-SC[0-1190/1] |
PSFGZ16-[30-1400/1]-MD[6,8,10]-NSC[8,10]-SC[0-1190/1] |
PSFGZ16-[30-1400/1]-MSC[8,10]-N[4,5,6,8,10]-SC[0-1190/1] |
PSFGZ16-[30-1400/1]-MSC[8,10]-ND[6,8,10]-SC[0-1190/1] |
PSFGZ16-[30-1400/1]-MSC[8,10]-NSC[8,10]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-M[4,5,6,8,10,12]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-M[4,5,6,8,10,12]-NSC[8,10,12]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-MD[6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-MD[6,8,10,12]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-MD[6,8,10,12]-NSC[8,10,12]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-MSC[8,10,12]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-MSC[8,10,12]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ18-[30-1400/1]-MSC[8,10,12]-NSC[8,10,12]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-M[4,5,6,8,10,12]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-M[4,5,6,8,10,12]-NSC[8,10,12,14]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-MD[6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-MD[6,8,10,12]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-MD[6,8,10,12]-NSC[8,10,12,14]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-MSC[8,10,12,14]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-MSC[8,10,12,14]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[30-1200/1]-MSC[8,10,12,14]-NSC[8,10,12,14]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-M[4,5,6,8,10,12]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-M[4,5,6,8,10,12]-NSC[8,10,12,14]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-MD[6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-MD[6,8,10,12]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-MD[6,8,10,12]-NSC[8,10,12,14]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-MSC[8,10,12,14]-N[4,5,6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-MSC[8,10,12,14]-ND[6,8,10,12]-SC[0-1190/1] |
PSFGZ20-[1201-1400/1]-MSC[8,10,12,14]-NSC[8,10,12,14]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-M[4,5,6,8,10,12,16]-ND[6,8,10,12,16]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-M[4,5,6,8,10,12,16]-NSC[8,10,12,14,18]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-MD[6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-MD[6,8,10,12,16]-ND[6,8,10,12,16]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-MD[6,8,10,12,16]-NSC[8,10,12,14,18]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-MSC[8,10,12,14,18]-N[4,5,6,8,10,12,16]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-MSC[8,10,12,14,18]-ND[6,8,10,12,16]-SC[0-1190/1] |
PSFGZ25-[35-1400/1]-MSC[8,10,12,14,18]-NSC[8,10,12,14,18]-SC[0-1190/1] |
PSFGZ30-[35-1500/1]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20]-SC[0-1485/1] |
PSFGZ30-[35-1500/1]-M[6,8,10,12,16,20]-ND[6,8,10,12,16,20]-SC[0-1485/1] |
PSFGZ30-[35-1500/1]-M[6,8,10,12,16,20]-NSC[8,10,12,14,18]-SC[0-1485/1] |
PSFGZ30-[35-1500/1]-MD[6,8,10,12,16,20]-N[6,8,10,12,16,20]-SC[0-1485/1] |
PSFGZ30-[35-1500/1]-MD[6,8,10,12,16,20]-ND[6,8,10,12,16,20]-SC[0-1485/1] |
PSFGZ30-[35-1500/1]-MD[6,8,10,12,16,20]-NSC[8,10,12,14,18]-SC[0-1485/1] |
PSFGZ30-[35-1500/1]-MSC[8,10,12,14,18]-N[6,8,10,12,16,20]-SC[0-1485/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Heat Treatment | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Shaft Fit Tolerance | Hardness | Add Wrench Flats at One Location [SC] (mm) | Change Tapped Thread M to Fine One [MSC] (mm) | Change Tapped Thread N to Fine One [NSC] (mm) | H (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 6 | 20 ~ 600 | f8 | No Induction Hardening | 0 ~ 592 | - | - | - | 3 | 3 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 6 | 601 ~ 900 | f8 | No Induction Hardening | 0 ~ 592 | - | - | - | 3 | 3 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 8 | 20 ~ 1100 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | 3 ~ 5 | 3 ~ 4 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 20 ~ 800 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | 3 ~ 6 | 3 ~ 6 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 20 ~ 800 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | 3 ~ 6 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 20 ~ 800 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | - | 3 ~ 6 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 20 ~ 800 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 801 ~ 1200 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | 3 ~ 6 | 3 ~ 6 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 801 ~ 1200 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | 3 ~ 6 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 801 ~ 1200 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | - | 3 ~ 6 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 801 ~ 1200 | f8 | No Induction Hardening | 0 ~ 792 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 4 ~ 8 | 4 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 4 ~ 8 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | 8 | - | 4 ~ 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | - | 4 ~ 8 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | 8 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 | - | - | - | 4 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 | - | - | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 20 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 | 8 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 4 ~ 8 | 4 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 4 ~ 8 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | 8 | - | 4 ~ 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | - | 4 ~ 8 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | 8 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 | - | - | - | 4 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 | - | - | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 | 8 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 4 ~ 10 | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | 4 ~ 10 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | 8 ~ 10 | - | 4 ~ 10 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | - | 4 ~ 10 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | - | 8 ~ 10 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 ~ 10 | - | - | - | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 ~ 10 | - | - | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1400 | f8 | No Induction Hardening | 0 ~ 990 | 8 ~ 10 | 8 ~ 10 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 10 | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 10 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 10 | - | 4 ~ 10 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | 4 ~ 10 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 10 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 10 | - | - | - | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 10 | - | - | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 10 | 8 ~ 10 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 12 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 12 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 12 | - | 4 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | 4 ~ 12 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 12 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 30 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | 8 ~ 12 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 12 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 12 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 12 | - | 4 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | 4 ~ 12 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 12 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 30 ~ 1200 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | 8 ~ 12 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 12 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 12 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 12 | - | 4 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | 4 ~ 12 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 12 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 6 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 1201 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | 8 ~ 12 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 16 | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | 4 ~ 16 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 12 | - | 4 ~ 16 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | 4 ~ 16 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | - | 8 ~ 12 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | - | - | - | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 35 ~ 1400 | f8 | No Induction Hardening | 0 ~ 1190 | 8 ~ 12 | 8 ~ 12 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | - | - | 6 ~ 16 | 6 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | - | - | 6 ~ 16 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | 8 ~ 12 | - | 6 ~ 16 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | - | - | - | 6 ~ 16 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | - | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | - | 8 ~ 12 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 35 ~ 1500 | f8 | No Induction Hardening | 0 ~ 1485 | 8 ~ 12 | - | - | - | 6 ~ 16 | - | - |
Loading...
Basic Shape | Solid | End Shape (Left) | Tapped | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) |
How can we improve?
How can we improve?