Linear Shafts-Both Ends Tapped

Brand :
MISUMI

Caution

    Product Description

    [Features] A shaft with female threads on both ends (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.

    Both Ends Tapped:Related Image
     
    Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
    D Tol. g6D Tol. h5D Tol. f8
    SFJWSFUW-SUJ2 EquivalentEffective Hardened Depth of Induction Hardening >> Click here //th.misumi-ec.com/en/pdf/fa/2014/p1_111.pdf
    SUJ2 Equivalent: 58HRC~
    SUS440C or 13Cr stainless: 56HRC~
    -
    SSFJWSSFUW-SUS440C or 13Cr stainless
    PSFJWPSFUW-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
    PSSFJWPSSFUW-SUS440C or 13Cr stainless
    RSFJW--SUJ2 EquivalentLow Temp. Black Chrome Plating
    --PSFGWS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More
    --PSSFGWSUS304

    [ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). 
    [ ! ]Full Length Hardness Guaranteed Shafts >> Click here //th.misumi-ec.com/en/pdf/fa/2014/p1_127_001.pdf
    [ ! ]L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here //th.misumi-ec.com/en/pdf/fa/2014/p1_111.pdf
    [ ! ]Features of Low Temp. Black Chrome Plating >> Click here //th.misumi-ec.com/en/pdf/fa/2014/p1_127_001.pdf

    Example

    Both Ends Tapped:Related Image
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Linear Shafts-Both Ends Tapped | MISUMI | MISUMI Thailand