Single Axis Actuators LS10 [C-Value - Driven by Ball Screw]

Caution
- Misumi has recently seen a very large increase in orders on this product. Due to this situation, a lead time longer than usual is required for some quantity bands. Please confirm the actual lead time on WOS.
Product Description
[Features]
• Ball screw drive supports medium-accuracy transfer and positioning operations.
• Economical construction helps control equipment cost for suitable positioning requirements.
[Use]
• Use for fastening compatible components in machinery, fixtures, or equipment.
Single Axis Actuators LS10, Ball Screw Type
Compact single axis actuators, 60 mm wide, for medium-accuracy transfer and positioning. Supplied without motor; the customer mounts the motor using an adapter plate.
- Accuracy grade: standard. Table (block): one long block. Motor mounting: straight. Cover: yes.
- Ball screw shaft diameter: 10 mm. Lead: 2 mm (02) or 4 mm (04).
- Table length 50 mm, table width 62 mm.
- Base mounting: from the underside of the base (tapped holes).
- Position the body using the rail side face and a pin no more than 2 mm high, or a stepped locating feature.
- Grease: Showa Shell Alvania Grease S No.2.
- This product is not RoHS compliant and is not covered by RoHS, REACH or TSCA investigation or guarantee.
Types and components
- *Position the body using the rail side face, with pins or a step no higher than 2 mm.
| Accessories | Material | Surface treatment | Qty | Remarks |
|---|---|---|---|---|
| Attachment | Aluminum alloy | Black anodized | 1 | - |
| Hex socket head bolt M3×8 | Iron | Black oxide | 4 | For fixing the attachment |
The type without attachment has no accessories.
The attachment is not mounted at delivery.
Grease used: Showa Shell Alvania Grease S No. 2
Part numbers and dimensions
Ordering example
| Type | - | Stroke | - | Motor attachment |
|---|---|---|---|---|
| LS1002 | - | 300 | - | A25 |
| Type | Lead | Stroke (mm) | Motor attachment | L | Mass (kg) | Number of holes (N) | Number of pitches | Base mounting |
|---|---|---|---|---|---|---|---|---|
| LS10 | 02 04 | 60 | (servo motor) A25 A38 A40 E40 (stepping motor) T28 T42 T56.4 (without attachment) N | 190 | 1.20 | 3 | 2 | From base bottom face (tapped hole) |
| 100 | 230 | 1.33 | 4 | 3 | ||||
| 140 | 270 | 1.47 | 5 | 4 | ||||
| 220 | 350 | 1.73 | 7 | 6 | ||||
| 300 | 430 | 2.00 | 9 | 8 |
Accuracy standards
| Accuracy reference | Specified value |
|---|---|
| Repeatability (mm) | ±0.02 |
| Running parallelism (mm) | ±0.02 |
| Starting torque (N·cm) | 2 |
Accuracy values apply after the rail is fixed.
(These are not values before the rail screws are tightened.)
Stepping motor compatibility
| Type | Flange Size | Manufacturer | Motor part number | Type | Recommended Coupling |
|---|---|---|---|---|---|
| T28 | □28 | Oriental Motor Motor | PKP22 | 2-phase | SCXW21 SCPW21 CPDW19 |
| PKP52 | 5-phase | ||||
| ASC3 | αSTEP | ||||
| T42 | □42 | PK24 | 2-phase | ||
| PKP24 | |||||
| RKS54 | 5-phase | ||||
| PK54 | |||||
| ASC46,AR46 | αSTEP | ||||
| T56.4 | □56.4 | NEMA standard | NEMA23 | - | CPDW19 |
NEMA (National Electrical Manufacturers Association) is a standard set by the US electrical manufacturers association.
Not applicable to Oriental Motor geared motors.
Servo motor compatibility
| Type | Flange Size | Manufacturer | Motor part number | Wattage | Recommended Coupling |
|---|---|---|---|---|---|
| A25 | □25 | Yaskawa Electric | SGM7M-A1 | 10W | SCXW21 SCPW21 CPDW19 |
| SGM7M-A2 | 20W | ||||
| SGM7M-A3 | 30W | ||||
| Mitsubishi Electric | HG-AK0136 | 10W | |||
| HG-AK0236 | 20W | ||||
| HG-AK0336 | 30W | ||||
| A38 | □38 | Panasonic | MSMD5A | 50W | |
| MSME5A | |||||
| MSMD01 | 100W | ||||
| MSME01 | |||||
| A40 | □40 | Yaskawa Electric | SGMJV-A5 | 50W | |
| SGM7J-A5 | |||||
| SGM7A-A5 | |||||
| Mitsubishi Electric | HG-MR053 | ||||
| HG-KR053 | |||||
| Sanyo Denki | Q1AA04003D | 30W | |||
| Q1AA04005D | 50W | ||||
| Omron | R88M-K05030 | ||||
| Keyence | MV-M05 | ||||
| SV-M005 | |||||
| E40 | □40 | SIEMENS | 1FK7011-5 | 50W | CPDW19 |
| 1FK7015-5 | 100W |
Motor part numbers and specifications may change. Check with each manufacturer.
Motors and couplings other than those in the compatibility table can also be used. Check each mounting dimension.
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.