[Motorized] X-Axis - Linear Ball, CAVE-X POSITIONER, Stock 30 to 75

Brand :
MISUMI
Caution
- Please confirm the suitable power supply for each motor option.
5-Phase Stepping Motor with Brake (MA) works with single-phase AC100-120V.
α-Step Motor (PA) works with DC24V.
AC Servo Motor (U) works with single-phase or three-phase AC200-230V. - Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Product Description
It has high stiffness and compact width,: and is compatible with travel length of 30 to 75 mm.
![[High Precision] CAVE-X POSITIONER XCVL/XCVLC (Stroke 30~75):Related Image](http://th.misumi-ec.com/en/linked/item/10302632640/img/110302632640_drw_01.gif)
[ ! ]The above diagrams are for stages incorporating Motor C. For detailed dimensions about stages incorporating Motor F, G, MA, PA or UA, see the relevant CAD data.
[ M ] Material: SUS440C Equivalent
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory: SUS Hex Socket Screw M4-14 (8 pcs.)
More Information
![[High Precision] CAVE-X POSITIONER XCVL/XCVLC (Stroke 30~75):Related Image](http://th.misumi-ec.com/en/linked/item/10302632640/img/oth_10.gif)
![[High Precision] CAVE-X POSITIONER XCVL/XCVLC (Stroke 30~75):Related Image](http://th.misumi-ec.com/en/linked/item/10302632640/img/oth_08.gif)

■Common Specifications
[ ! ]
: The values are for standard motors (C).
| Feed Screw | Ball Screw Ø8, Lead 1 | Ball Screw Ø8, Lead 2 | |
| Guide | Linear Ball Guide | ||
| Resolution | Full | 2µm | 4µm |
| Half | 1µm | 2µm | |
| Fine(At 1/20) | 0.1µm | 0.2µm | |
| Max. Speed | 30mm/sec | 35mm/sec | |
| Positioning repeatability | ±0.5µm or less | ||
| Load Capacity | 117.6N | ||
| Lost Motion | 1µm or less | ||
| Backlash | 1µm or less | ||
| Straightness | 3µm or less | ||
| Parallelism | 15µm or less | ||
| Motion Parallelism | 10µm or less | ||
: The values are for standard motors (C).■Motor/Cable Application Table
The available cable differs depending on the type of motor.
[ ! ]For the cable for C, F or G, see MSCB_ on P.1-2014-3
For the cable for F or G, see
■Max speed
[ ! ]Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.
The available cable differs depending on the type of motor.
| Motor/Cable Application Table | Motor | Cable |
| C,F,G | N (Not Provided) | |
| MA | M | |
| PA | P | |
| UA | U |
For the cable for F or G, see
■Max speed
| Motor | (mm/sec) |
| C | 30 |
| F | 35 |
| G | 25 |
| MA | 25 |
| PA | 40 |
| UA | 50 |
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.
■Electrical Specifications
[ ! ]Sensors with Part Number PM-□24 are to be discontinued and replaced by next-generation products with Part Number PM-□25 from April 2017.
| Motor Option | C | F | G | MA | PA | UA | |
| Standard | High Torque | High Resolution | With brake | Stepping-out Prevention | High Speed | ||
| Motor | Type | 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.) | α- Step Motor | AC Servo Motor | |||
| Step Angle | 0.72° | 0.72° | 0.36° | 0.72° | 0.36° (When set to 1000 P/R ) | 22-bit Encoder (4194304P/R) | |
| Connector | Applicable Receptacle Connector | HR10A-10P-12S (73) (Hirose Electric Co., LTD.) | motor side:5559-06R-210 electromagnetic brake side: 5559-02P-210(MOLEX) | 43020-1000 (MOLEX) | Motor Cable JN4FT04SJ1-R (Japan Aviation Electronics Industry, Ltd.) | ||
| Encoder 1674320-1 (Tyco Electronics Japan G.K.) | |||||||
| Sensor | Limit Sensor | Provided | |||||
| Home Sensor | Not Provided by standard (Photomicrosensor PM-L25 (Panasonic Industry Co., Ltd.) is available as the option.) | ||||||
| Near Home Sensor | - | ||||||
| Power Supply Voltage | DC5~24V ±10% | ||||||
| Current Consumption | 45mA or less (15mA or less per sensor) | ||||||
| Control Output | NPN Open Collector Output DC30V, 50mA or less Residual Voltage 2V or less (when load current is 50mA) Residual Voltage 1V or less (when load current is 16mA) | ||||||
| Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) | ||||||
■Recommended Homing Method
| Type5 | After detection is executed in the CCW direction, the process of detecting in the CW direction is begun based on the CCWLS signal. |
| Type6 | After detection is executed in the CW direction, the process of detecting in the CCW direction is begun based on the CWLS signal. |
| Type11 | After Type 5 is executed, the process of detecting in the CCW direction is begun based on the TIMING signal. |
| Type12 | After Type 6 is executed, the process of detecting in the CW direction is begun based on the TIMING signal. |