(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·An aluminum pipe handle with round holes. [Material]·Aluminum alloy.
Type | U Shape / Deformed | Mounting Method | Round Holes | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Not Provided |
Please check the type/dimensions/specifications of the part UHFAP150 in the Aluminum Tube Pull Handles series.
Part Number |
---|
UHFAP200 |
UHFAP250 |
UHFAP300 |
UHFAP400 |
UHFAP500 |
UHFAP600 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pull Handle Type | L Dimension (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 885.08 | 1 Piece(s) | Available | Same day | 10 | Offset Pull Handles | 200 | - | |
฿ 925.68 | 1 Piece(s) | Same day | 10 | Offset Pull Handles | 250 | - | ||
฿ 966.28 | 1 Piece(s) | Available | Same day | 10 | Offset Pull Handles | 300 | - | |
฿ 1,006.88 | 1 Piece(s) | Available | 3 Day(s) | 10 | Offset Pull Handles | 400 | - | |
฿ 1,047.48 | 1 Piece(s) | Available | Same day | 10 | Offset Pull Handles | 500 | - | |
฿ 1,088.08 | 1 Piece(s) | Available | Same day | 10 | Offset Pull Handles | 600 | - |
How can we improve?
How can we improve?