(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A cast iron handle. ·The mounting hole type is a round hole. [Material]·stainless steel.
Type | U Shape / Straight | Mounting Method | Round Holes | Material | SUS304 Equivalent |
---|---|---|---|---|---|
Surface Treatment | Buffed |
Please check the type/dimensions/specifications of the part UWASND80 in the Cast Handles (Stainless Steel) series.
Part Number |
---|
UWASND100 |
UWASND150 |
UWASND200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | L Dimension (mm) |
---|---|---|---|---|---|---|
฿ 438.48 | 1 Piece(s) | Available | Same day | 10 | 100 | |
฿ 694.26 | 1 Piece(s) | Available | Same day | 10 | 150 | |
฿ 994.70 | 1 Piece(s) | Available | Same day | 10 | 200 |
How can we improve?
How can we improve?