(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·An arched design handle. Round hole mounting. [Material]·Equivalent to SUS304.
Type | Arch Shape | Mounting Method | Round Holes | Pull Handle Type | Arched Pull Handles |
---|---|---|---|---|---|
Material | SUS304 Equivalent | Surface Treatment | Buffed |
Please check the type/dimensions/specifications of the part UWSD100 in the Arched Pull Handles series.
Part Number |
---|
UWSD150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | L Dimension (mm) |
---|---|---|---|---|---|---|
฿ 734.86 | 1 Piece(s) | Available | 3 Day(s) | 10 | 150 |
How can we improve?
How can we improve?