Flat Frame End Cap - For HFSFIN Series

Brand :
MISUMI
Caution
Product Description
Extrusion end cap for flat frames with flanges. [Material]Polyamide
Dimensional Drawing of Flat Aluminum Frames
HFCFIN5-1020HFCFIN6-1530[M] Material Flat Aluminum Frames: Polyamide (black)
Specification Table of Flat Aluminum Frames
| Model Flat Aluminum Frames | − | color |
| HFCFIN5−1020 | − | B |
[ ! ]Flat Aluminum Frames, The number and shape of the legs of the frame cap may be changed to make them harder to come off.
・The price list below iscurrent as of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
・The price list below iscurrent as of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| Model | color | Supported Frames | |
| Type | Frame | ||
| HFCFIN5 | 1020 | B (Black) | HFSFIN5−1020 HFSFIN5−1044 HFSFIN5−1074 HFSFIN5−10104 HFSFIL5−3020 |
| HFCFIN6 | 1530 | HFSFIN6−1530 HFSFIN6−1554 HFSFIN6−1584 HFSFIN6−15114 | |