Post-Assembly Insertion Spring Nuts for Aluminum Frames with Temporary Holding Function For 8-45 Series (Slot Width 10mm)

Caution
Product Description
This product integrates a pre-assembly insertion nut and a pre-assembly insertion stopper. You can also purchase each part individually.
Dimensional Drawing of Nuts
Nuts SHNTE8-45

| Reference tightening torque (N・m) | |
| M | Equivalent to S10C |
| 8 | 23.5 |
| No | Type | [M]Nuts Material | [S] Surface Treatment | |
| Main unit | Stopper | |||
| ① | HNTE8-45 | Equivalent to S10C | polypropylene | Trivalent Chromate |
| ② | SHNTE8-45 | SUS304 | − | |
Specification Table of Nuts
| Nuts Model | − | M |
| HNTE8-45 | − | 8 |
・To check the latest price, click the "Check Price" button after confirming the model number.
| Nuts Model | M | |||
| HNTE8-45 | 4 | 5 | 6 | 8 |
| SHNTE8-45 | 4 | 5 | 6 | 8 |
Specifications/Overview of Nuts
This product combines a pre-assembly Nuts and a pre-assembly stopper. Each part can also bepurchasedseparately.

How to Use of Nuts
- This product is a pre-assembly Nuts. Please insert it into the aluminum frame before use.
- The anti-slip feature prevents the Nuts from falling off even when the frame is held vertically.

Technical Information of Nuts
| Reference tightening torque (N・m) | ||
|---|---|---|
| M | Equivalent to S10C | |
| 8 | 23.5 | |
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L dimension)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Selection Support Information of Nuts
■Compatible series
This Nuts is compatible withMisumi 8-45 series (groove width 10 mm) aluminum frames.

■Difference between first-in and last-in
- MISUMI offers a wide range of aluminum frame Nuts, including both first-in and last-in types. Use them according to your application.
First-in: Install from the groove end face before assembly. The wide design means there is little play inside the groove, making bolt tightening easy.

Post-insertion: The Nuts Can be inserted into the groove after assembly.

■If the aluminum frame becomes stuck and cannot be removed,
you can remove it by hooking a hex wrench into the hole in the Nuts and turning it at a right angle to the groove.
8-45 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |




