Pre-Assembly Insertion Stoppers for Aluminum Frames - Standard

Brand :
MISUMI
Caution
Product Description
When used in conjunction with pre-insertion nuts, the nuts will not fall even if the frame is vertical.
Dimensional Drawing of Nuts
HNST8-45

[M] Nuts Material: Polyamide
Specification Table of Nuts
| Nuts Model |
| HNST8-45 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | Corresponding pre-insertion Nuts | Colors |
| HNST8-45 | HNTT8 HNTTV8 HNTTZ8 HNTTSN8 HNTTSS8 | gray |
How to Use of Nuts
- The pre-insertion stopper can be temporarily fixed inside the frame, so the Nuts will not fall off.

■ Please checkherefor compatible Nuts models .
HNTT8
HNTTV8
HNTTZ8
HNTTSN8
HNTTSS8
8-45 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |




