Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames

Caution
Product Description
Extrusion End Caps only for High Rigidity Aluminum Extrusions. Specific alterations are required for installing them.
Dimensional Drawing of Frame Caps
| HFCD8−4040 | HFCD8−4080 |
![]() | ![]() |
Specification Table of Frame Caps
| Model Frame Caps |
| HFCD8−4040 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Suitable bolt | Supported Frames | |
| Type | No. | ||
| HFCD8 | 4040 | SHFBS12-20 (not included) | GFS8-4040 |
| 4080 | GFS8−4080 | ||
Aluminum Frame Compatibility Chart of Frame Caps
| Frame Type | Compatible Frame Caps | ||
|---|---|---|---|
| Model | color | explanation | |
| GNFS8-4040 GFS8-4040 GFSF8-4040 GFST8-4040 | HFCD8-4040 | silver color | Material: SUS304, additional work required on frame |
| GNFS8-4080 GFS8-4080 | HFCD8-4080 | silver color | Material: SUS304, additional work required on frame |
For other types of 8 series frame caps, please refer to the following.
[FA New Product] 8 series (groove width 10 mm) Frame caps for aluminum frames are here 8 series (groove width 10 mm) Frame caps for aluminum frames, bolt-fixing type are here 8 series (groove width 10 mm) Corner 3-sided caps for 40-angle aluminum frames are here
Technical Information of Frame Caps
How to make it flush
: Shorten the length of the aluminum frame by the thickness of the Frame Caps.
A: Specify the model number that protrudes to account for the thickness of the frame cap,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the frame cap that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the frame cap.
A Frame cap pops out
B Frame cap is flush and
does not protrude

C: For the thickness of the frame cap,
specify the protruding model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.
D: For the frame cap, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with
the frame cap, shortening it by the thickness of the frame cap, and specify the wrench holes and wrench hole shifts on the left and right.
C Frame cap pops out
D Frame caps are flush and
do not protrude

8 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |






