Long Nuts for Aluminum Frames - For 8 Series (Slot Width 10mm) -Long Nuts L Dimension Fixed Type

Caution
Product Description
These are long nuts with fixed length (L dimension) of 450 mm. Workpieces such as slide guides can be attached to the frame at any pitch. It can also be used for adding frames.
Dimensional Drawing of Nuts
HNTK8
HNTLG8
SHNTLG8

| Reference tightening torque (N・m) | |
| M | Equivalent to S10C/Equivalent to SUS303 |
| 8 | 23.5 |
| TypeFirst -in | [M] Nuts Material | [S] Surface Treatment |
| HNTK8 | Equivalent to S10C | Trivalent Chromate |
| HNTLG8 | ||
| SHNTLG8 | Equivalent to SUS303 | − |
Additional Work of Nuts
| Nuts Model | − | (SET) |
| HNTLG8 | − | SET |
| Alteration | Code | Spec. | Nuts Type | |||||||||
| Hexagonal Socket Set Nuts Set | SET | Set the hexagon socket set Nuts .
| HNTLG8 | |||||||||
| SHNTLG8 |
Specifications/Overview of Nuts
- Workpieces such as slide guides can be attached to the frame.
- The Nuts can also be used to extend the frame.
How to Use of Nuts
Nuts is the selection method when adding a 1000mm aluminum frame to a 4000mm aluminum frame.
■Selection Nuts method
① Specify the additional processing of "SET" for the long Nuts L dimension fixed type, and prepare it for the number of grooves.
② Insert half into each of the two frame grooves and tighten.
Note of Nuts: In order to reduce the load on the connection part, connect the frame vertically below the connection part to create a structure that supports it from below.

| 8 Series | |||
|---|---|---|---|
| symbol | Product name | Nuts Model | quantity |
| (1) | 40×80 aluminum frame | HFS8-4080-4000 | 1 |
| (2) | 40×80 aluminum frame | HFS8-4080-1000 | 1 |
| (3) | Long Nuts L dimension fixed type | HNTLG8 | 6 |
| 8-45 Series | |||
|---|---|---|---|
| symbol | Product name | Nuts Model | quantity |
| (1) | 45×90 aluminum frame | HFS8-4590-4000 | 1 |
| (2) | 45×90 aluminum frame | HFS8-4590-1000 | 1 |
| (3) | Long Nuts L dimension fixed type | HNTLG8 | 6 |
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
■Nuts 8 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■Nuts 8-45 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
| |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |




