Long Nuts for Aluminum Frames - For 8 Series (Slot Width 10mm) - Long Nuts L Dimension Configurable Type

Caution
Product Description
These are long nuts with specifiable length (L dimension). The length can be specified from 50 mm
Dimensional Drawing of Nuts

| Type | Nuts Material | Surface Treatment | Reference tightening torque | ||
|---|---|---|---|---|---|
| kinds | First in | Later insertion | |||
| No Nuts hole type | HNTLF8 | HNTALF8 | Equivalent to S10C | Trivalent Chromate | 23.5 |
| Pitch specification type | HNTLP8 | HNTALP8 | |||
| Hole position specification type | HNTLS8 | HNTALS8 | |||
| No Nuts hole type | SHNTLF8 | − | Equivalent to SUS303 | − | |
| Pitch specification type | SHNTLP8 | SHNTALP8 | |||
| Hole position specification type | SHNTLS8 | − | |||
| Cross-sectional shape | A | B | E | T |
|---|---|---|---|---|
| First in | 9.8 | 17 | 6 | 9 |
| Later insertion | 9.8 | 14.5 | 4.5 | 6.5 |
Specification Table of Nuts
| Nuts Model | − | L |
| HNTLF8 HNTALF8 | − − | 1800 400 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L specified in 1mm increments | HNTLF | SHNTLF | HNTALF | ||||
| Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | |||
| (First in) HNTLF8 SHNTLF8 | (Later insertion) HNTALF8 | (First-in) 50to2000 (Last-in) 50to1000 | 256 | 810 | 671 | 2,237 | 256 | 810 |
| Nuts Model | − | L | − | M | − | N | − | P | − | S |
| HNTLP8 HNTALP8 | − − | 460 210 | − − | M5 M8 | − − | N30 N8 | − − | P100 P16 | − − | 4 8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L specified in 1mm increments | M (coarse) | N specified in 1mm increments | P designation in 1mm increments | Number of Taps | HNTLP | SHNTLP | HNTALP | SHNTALP | ||||||||
| Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | ||||||||||
| S | |||||||||||||||||
| (First in) HNTLP8 SHNTLP8 | (Later addition) HNTALP8 SHNTALP8 | (First-in) 50to2000 (Last-in) 50to1000 | 4 | 5 | 6 | 8 | 5≦N≦L−5 | 2M≦P≦L−2M | 2≦S≦20 | 245 | 810 | 671 | 2,237 | 245 | 810 | 671 | 2,237 |
| Nuts Model | − | L | − | M | − | XA | − | XB | − | XC | − | XD | − | XE |
| HNTLS8 SHNTLS8 HNTALS8 | − − − | 1050 1050 1000 | − − − | M8 M8 M8 | − − − | XA20 XA20 XA25 | − − − | XB105 XB105 XB55 | − − | XC250 XC78 | − − | XD500 XD975 | − − | XE755 XE992 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L specified in 1mm increments | M (coarse) | XA to XE, specified in 1mm increments | HNTLS | SHNTLS | HNTALS | |||||||
| Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | ||||||||
| (First in) HNTLS8 SHNTLS8 | (Later addition) HNTALS8 | (First-in) 50to2000 (Last-in) 50to1000 | 4 | 5 | 6 | 8 | 5toL−5 | 245 | 810 | 671 | 2,237 | 245 | 810 |
pitch specification type and hole position specification type, the price is the unit price in the table plus the hole processing fee below.
・The price list below is up todate as of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Pitch specification type | Base unit price/hole | Nuts Hole position specification type | Base unit price/hole |
| HNTLP・HNTALP | 250 | HNTLS/HNTALS | 320 |
| SHNTLP・SHNTALP | 380 | SHNTLS | 440 |
| Nuts Model | − | L | − | M | − | XA | − | XB |
| HNTLS8 | − | 400 | − | M8 | − | XA10 | − | XB70 |
Specifications/Overview of Nuts
- Workpieces such as slide guides can be attached to the frame at any pitch.
- This Nuts product is available in first-in and last-in versions. Please use it according to your needs.
First-in: Install from the end of the groove before assembly. It is wide and has little play inside the groove, making it easy to tighten the Nuts.

Post-insertion: The Nuts Can be installed through the groove after assembly.

How to Use of Nuts


■ Selection Nuts method (linear guide installation)
① Select the linear guide.
② Specify the L dimension, M diameter, N dimension, P dimension, and S (number of taps) of the long Nuts to match the linear guide.
③A parallel chamferedaluminum frame is recommended. * The length of the frame should allow some leeway in the length of the connection part. ④ Select the Nuts based on the M diameter and thickness of the linear guide and long Nuts.
| 8 Series | |
|---|---|
| Product name | Nuts Model |
| Linear guide | SSEB20-280 |
| Long Nuts | SHNTLP8-280-M4-N20-P60-5 |
| Parallel chamfered aluminum frame | HFSP8-4040-360 |
| bolt | CBE4-20 |
| 8-45 Series | |
|---|---|
| Product name | Nuts Model |
| Linear guide | SSEB20-280 |
| Long Nuts | SHNTLP8-280-M4-N20-P60-5 |
| Parallel chamfered aluminum frame | HFSP8-4545-370 |
| bolt | CBE4-20 |
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
■Nuts 8 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■Nuts 8-45 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
| |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |




