Post-Assembly Insertion Screw - For 8 Series (Slot Width 10mm) Aluminum Frames

Brand :
MISUMI

Caution

    Product Description

    ·It is a bolt-integrated nut. ·Labor-hours for bolting can be reduced.

    Dimensional Drawing of Nuts

    ■ Post-insertion Nuts: Effective length of Nuts
    Aluminum frame groove
    HATLSN8-8

    8 Series (10mm groove width) Post-assembly bolts for aluminum frames
    [M] Material Nuts: SUS316 equivalent (sintered) Bolt: SUS304
    *With conductive function

    Specification Table of Nuts

    Nuts ModelL
    HATLSN8-820
    ・The price list below is currentas of April 2011.
    ・To check the latest price, click the "Check Price" button after confirming the model number.
    Nuts ModelLHCompatible frame
    (series)
    Reference tightening torque
    (N・m)
    HATLSN8-82017.08 Series23.5
    twenty five22.0

    Specifications and Overview of Nuts

    • This product is a Nuts with an integrated bolt.
    • This reduces the amount of work required to tighten bolts.
    • Economy typealso available.

    ■What is conductive function?

    • The conductive Nuts has a protrusion.
    • When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.

    How to Use of Nuts

    • This Nuts is a post-assembly Nuts that can be installed from the groove after assembly.
    • The Nuts can be seen even after being inserted into the frame groove, making it easy to position them with the joining parts and connect the brackets.
    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Frames Related Image 1_Usage Example

    Selection Support Information of Nuts

    ■Compatible series

    This Nuts is compatible withMisumi 8 series (slot width 10mm)andMisumi 8-45 series (slot width 10mm) aluminum frames.

    8 Series

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Frames Related Image 1_Compatible Series

    8-45 Series

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Frames Related Image 2_Compatible Series
     

    ■Differences between first-in and last-in
    ・MISUMI offers a wide range of aluminum frame Nuts, both first-in and last-in. Use them according to your application.

    First-in: Install from the groove end face before assembly. The wide design means there is little play inside the groove, making bolt tightening easy.

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Frames Related Image 1_Difference between Pre-Assembly and Post-Assembly
     

    Post-insertion: The Nuts Can be inserted into the groove after assembly.

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Frames Related Image 2_Difference between Pre-Assembly and Post-Assembly
     

    ■If the aluminum frame becomes stuck and cannot be removed,
    you can remove it by hooking a hex wrench into the hole in the Nuts and turning it at a right angle to the groove.

    Related parts of Nuts

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Extrusions Related Image 1_Related Parts

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Extrusions Related Image 2_Related Parts

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Extrusions Related Image 3_Related Parts

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Extrusions Related Image 4_Related Parts

    8 Series (10mm Groove Width) Post-Assembly Bolts for Aluminum Extrusions Related Image 5_Related Parts

    8 SeriesProduct pageHereHereHereHereHere
    8-45 SeriesProduct pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat