For 8 Series (Slot Width 10mm) - Post-Assembly Insertion - Lock Nuts

Brand :
MISUMI
Caution
Product Description
The position of the nut single piece can be fixed with the included set screw. It is convenient for places where panels and covers are frequently removed.
Dimensional Drawing
Single Item Part Number | Pack Part Number | |
| HNTR8 (S10C Equivalent) HNTRSN8 (SUS316 Equivalent, Sintered) HNTRZ8 (Thread Locking Type, S10C Equivalent) | PACK−HNTR8 (100/Pkg.) PACK−HNTRSN8 (100/Pkg.) |
| Reference Tightening Torque (N⋅m) | ![]() | ||
| M | S10C Equivalent / SUS316 Equivalent (Sintering) | ||
| 8 | 23.5 | ||
*Electrically conductive
| NO | Type | [M] Material | [S] Surface Treatment |
| (1) | HNTR8 | S10C Equivalent | Trivalent Chromate |
| PACK-HNTR8 | |||
| (2) | HNTRSN8* | SUS316 Equivalent (Sintering) | — |
| PACK-HNTRSN8* | |||
| (3) | HNTRZ8 | S10C Equivalent | Trivalent Chromate |
App. Example
■Post-Assembly Insertion Lock Nuts
■Post-Assembly Insertion Lock Nuts with Leaf Springs
The nut can be fixed in place
by itself by tightening the included set screw.
by itself by tightening the included set screw.
Suitable for use where high repeatability is required,
such as mounting sensors
or repeatedly replacing panels.
such as mounting sensors
or repeatedly replacing panels.
Welded Leaf Springs prevents nuts from slipping off
even if inserted into the vertically-oriented extrusions,
leading to easy locating.
even if inserted into the vertically-oriented extrusions,
leading to easy locating.
Also, the nut can be fixed in place
by tightening
the included set screw.
by tightening
the included set screw.

