Post-Assembly Insertion Lock Nuts with Leaf Springs for 8 Series Slot Width 10mm

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]
• Welded leaf spring supports positioning in vertical frame grooves.
• Included M4 set screw can fix the nut position after adjustment.
• Compatible with MISUMI 8 series and 8-45 series aluminum frames with slot width 10 mm.
[Use]
• Suitable where panels or covers are removed frequently.
Dimensional Drawing of Nuts
Single item model Nuts | Pack Type Nuts | |
| HNTRP8(S10C equivalent) SHNTRP8(SUS304) | PACK-HNTRP8(Pack of 100) PACK-SHNTRP8(Pack of 100) |
| Reference tightening torque (N・m) of Nuts | ![]() | ||
| M | Equivalent to S10C | ||
| 8 | 23.5 | ||
| parts | [M] Material | [S] Surface Treatment |
| Main unit | Equivalent to S10C | Trivalent Chromate |
| Wings | SUS304 | − |
Specification Table of Nuts
| Model Nuts | − | M |
| HNTRP8 | − | 8 |
| PACK-SHNTRP8 | − | 8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Nuts | M (medium) | accessories |
| HNTRP8 | 8 | M4 for locking |
| 1 set screw | ||
| SHNTRP8 | 8 | M4 for locking |
| 1 set screw |
. The price list below is currentas of April 2011.
To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Nuts | M (medium) | accessories |
| PACK-HNTRP8 | 8 | M4 for locking |
| 1 set screw | ||
| PACK-SHNTRP8 | 8 | M4 for locking |
| 1 set screw |
Specifications/Overview of Nuts
- The leaf spring is welded so the nut will not fall off even if the frame is held vertically.
- In addition, a set screw is included so that the nut itself can be fixed.
- This is useful in locations where panels or covers need to be removed frequently.
Technical Information of Nuts
| Reference tightening torque (N・m) | ||
|---|---|---|
| M | Equivalent to S10C | |
| 8 | 23.5 | |
How to Use of Nuts
This product is a post-insertion Nuts. It can be installed from the groove after assembly.
easy positioning even when the frame is vertical, without slipping off .
by .

Bolts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size) of Nuts
■ 8 series (groove width 10mm) of Nuts
| Groove Width | Frame angle | Depth h | Compatible Nut | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■8-45 series (groove width 10mm) of Nuts
| Groove Width | Frame angle | Depth h | Compatible Nut | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Selection Support Information of Nuts
■ Compatible series of Nuts
This product is compatible with Misumi 8 series (slot width 10 mm) and Misumi 8-45 series (slot width 10 mm) aluminum frames.
8 Series

8-45 Series

■ Difference between first-in and last-in of Nuts
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.


To remove the Nuts, hook the hex wrench into the hole in the nut and turn it at right angles to the groove.
Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
| |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |
Example of Use






