Post-Assembly Insertion Nuts with Leaf Spring for Aluminum Frames with Temporary Holding Function For 8 Series (Slot Width 10mm)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
The plate spring is welded to the stopper nut. It does not fall off even if the frame is placed vertically
Dimensional Drawing of Nuts
Single Nuts item model | Pack Nuts type | |
| HNTAP8(equivalent to S10C) SHNTAP8(anti-loosening adhesive type, equivalent to S10C) | PACK-HNTAP8(100-pack) PACK-SHNTAP8(100-pack) |
| Reference tightening torque (N・m) | ![]() | ||
| M | S10C equivalent/SUS304 | ||
| 8 | 23.5 | ||
| No | Type | [M]Nuts Material | ||
| Main unit | Wings | [S] Surface Treatment | ||
| ① | HNTAP8 | Equivalent to S10C | SUS304 | Trivalent chromate |
| PACK-HNTAP8 | ||||
| ② | SHNTAP8 | SUS304 | − | |
| PACK-SHNTAP8 | ||||
Specification Table of Nuts
| Nuts Model | − | M |
| HNTAP8 | − | 8 |
| PACK-HNTAP8 | − | 8 |
・To check the latest price, click the "Check Price" button after confirming the model number.
| Model | M | |||
| HNTAP8 | 4 | 5 | 6 | 8 |
| SHNTAP8 | 4 | 5 | 6 | 8 |
. The price list below is currentas of April 2011.
To check the latest price, click the "Check Price" button after confirming the model number.
| Nuts Model | M (coarse) | |||
| PACK-HNTAP8 | 4 | 5 | 6 | 8 |
| PACK-SHNTAP8 | 4 | 5 | 6 | 8 |
Technical Information of Nuts
| Reference tightening torque (N・m) | ||
|---|---|---|
| M | S10C equivalent/SUS304 | |
| 8 | 23.5 | |
How to Use of Nuts
This product is a post-assembly Nuts that can be installed from the groove after assembly.

The leaf springs are welded to the frame so
they won't slip off even when inserted into a vertically placed frame.
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L dimension)
■8 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■8-45 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Selection Support Information of Nuts
■Compatible series
This Nuts is compatible withMisumi 8 series (slot width 10mm)andMisumi 8-45 series (slot width 10mm) aluminum frames.
8 Series

8-45 Series

■Differences between first-in and last-in
・MISUMI offers a wide range of aluminum frame Nuts, both first-in and last-in. Use them according to your application.
First-in: Install from the groove end face before assembly. The wide design means there is little play inside the groove, making bolt tightening easy.


To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at a right angle to the groove.
Related parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
| |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |





