Post-Assembly Insertion Spring Nuts for Aluminum Frames with Temporary Holding Function For 8 Series (Slot Width 10mm)

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Post-assembly insertion spring nut for aluminum frames with a built-in spring and a temporary stop function. You can easily move through the groove by pressing it lightly with your hand.

Dimensional Drawing of Nuts

  

SingleNuts item model

Nuts Pack Type

HNTP8(equivalent to S10C)
HNTPV8(loosening prevention adhesive type, equivalent to S10C)
HNTPZ8(loosening prevention resin coating type, equivalent to S10C)
SHNTP8(equivalent to SUS316, sintered)
PACK-HNTP8(Pack of 100)
PACK-HNTPV8(Pack of 100)
PACK-HNTPZ8(Pack of 100)
PACK-SHNTP8(Pack of 100)
 
Reference tightening torque (N・m)Nuts
MEquivalent to S10C/SUS316 (sintered)
823.5





 
NoTypeConductive function[M]Nuts Material[S] Surface Treatment
Main unitballspring
①HNTP8
-
Equivalent to S10CSUS304SWP-ATrivalent
chromate
PACK-HNTP8
②HNTPV8
-
PACK-HNTPV8
③HNTPZ8
-
PACK-HNTPZ8
④SHNTP8
●
SUS316 equivalent
(sintered)
SUS304-WP8−
PACK-SHNTP8

This Nuts can be used with8 seriesand8-45 series aluminum frames with a groove width of 10 mm.

Post-assembly spring Nuts for 8 series (groove width 10 mm) aluminum frames: Related images

8 Series

Post-assembly spring Nuts for 8 series (groove width 10 mm) aluminum frames: Related images

8-45 Series

The conductive type has protrusions on the left and right contact surfaces of the aluminum frame groove. Since
it is a post-insertion type, Nuts can be installed into the groove after the aluminum frame has been assembled.

Specification Table of Nuts

Model−M
HNTP8−8
PACK-HNTP8−8
・The price list below is currentas of April 2011.
・To check the latest price, click the "Check Price" button after confirming the model number.
Nuts ModelM
(coarse)
L1​
Type
HNTP8(S10C equivalent)
34568
8
HNTPV8(loosening prevention, equivalent to S10C)8
HNTPZ8(loosening prevention, equivalent to S10C)8
SHNTP8(equivalent to SUS316, sintered)45688.5
■Pack sale[!]1 pack contains 100 pieces
. The price list below is currentas of April 2011.
To check the latest price, click the "Check Price" button after confirming the model number.
Nuts ModelM
(coarse)
L1​
PACK-HNTP845688
PACK-HNTPV888
PACK-HNTPZ88
PACK-SHNTP845688.5

Specifications/Overview of Nuts

■Loosening prevention type

8 Series (10mm Groove Width) Post-Assembly Spring Nuts for 40mm and 80mm Square Aluminum Extrusions Related Image 1_Specifications and Overview
  • This Nuts has a loosening prevention agent applied to the inside of the tap, reducing loosening caused by vibrations during transportation or equipment operation.
  • Anti-loosening adhesive is an anaerobic adhesive encapsulated in microcapsules. It effectively prevents loosening, but please note that it requires time to harden (72 hours at room temperature 25°C) and loses its effectiveness onceloosened.
  • Resin coating is a coating of resin that conforms to the shape of the thread. It does not have the same loosening prevention effect as adhesive types, but it does not require curing time and can be used repeatedly.

■Effects of anti-loosening agents (reference values)

 Nuts FeaturesRelease torque after tightening
(1st time)
Additional information
No anti-fouling agent applied-5.2N・m-
Nuts Anti-loosening
adhesive type
・Effectively prevents loosening
・However, once loosened, the effect is lost 
・After tightening, the adhesive needs time to harden (approximately 72 hours at room temperature 25°C)
7.6N・m Test conditions: Tightened to 6.8 N m, dried at room temperature (25°C) for 72 hours, then loosened the bolts. Measured with HNTTV5-5.
Anti-loosening
resin coated type
· The anti-loosening effect can be used repeatedly
(the anti-loosening effect will decrease with repeated use)
· The anti-loosening effect is immediately apparent after tightening
6.5N・mRepeated use will reduce the effectiveness of the loosening prevention function.
5th return torque: 6.2 N m (measured with HNTTZ5-5)

* The return torque value is a reference value. The value may vary depending on the clearance between the bolt and Nuts.

How to Use of Nuts

This product is a post-insertion Nuts. It can be inserted into the groove after assembly.
It will not fall off even if the frame is placed vertically.
The built-in spring mechanism prevents slipping. It can be easily moved within the groove by lightly pressing with your hand.
8 Series (groove width 10mm) Post-assembly spring Nuts for 40/80 square aluminum frames Related image 1_Example of use
8 Series (groove width 10mm) Post-assembly spring Nuts for 40/80 square aluminum frames Related image 2_Example of use

Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L dimension)

■8 series (groove width 10mm)

Groove WidthFrame angleDepth hCompatible NutsThickness b (mm) of the panel/bracket to be attached to the frame
0.811.21.52344.5568.29101214
104012.58-4M4-12M4-15M4-20-M4-25
8-5M5-12M5-15M5-20M5-22M5-25
8-6M6-12M6-15M6-20M6-25
8-8-M8-15M8-20M8-25

■8-45 series (groove width 10mm)

Groove WidthFrame angleDepth hCompatible NutsThickness b (mm) of the panel/bracket to be attached to the frame
0.811.21.52344.5568.29101214
1045138-4M4-12M4-15M4-20-M4-25
8-5M5-12M5-15M5-20M5-22M5-25
8-6M6-12M6-15M6-20M6-25
8-8-M8-15M8-20M8-25

Technical Information of Nuts

Reference tightening torque (N・m)
MEquivalent to S10C/equivalent to SUS316 (sintered)
823.5

Selection Support Information of Nuts

■Difference between first-in and last-in

- MISUMI offers a wide range of aluminum frame Nuts, including both first-in and last-in types. Use them according to your application.

First-in: Install from the groove end face before assembly. The wide design means there is little play inside the groove, making bolt tightening easy.

8 Series (10mm Groove Width) Post-Assembly Spring Nuts for 40mm and 80mm Square Aluminum Extrusions Related Image 1_Difference between Pre-Assembly and Post-Assembly
 

Post-insertion: Can be inserted into the groove after assembly.

8 Series (10mm Groove Width) Post-Assembly Spring Nuts for 40mm and 80mm Square Aluminum Extrusions Related Image 2_Difference between Pre-Assembly and Post-Assembly
 

■If the aluminum frame becomes stuck and cannot be removed,
you can remove it by hooking a hex wrench into the hole in the Nuts and turning it at a right angle to the groove.

Related parts of Nuts

Product nameAluminum framebracketBlind JointFrame capGroove cover
photographRelated image 1_Related partsRelated image 2_Related partsRelated image 3_Related partsRelated image 4_Related partsRelated image 5_Related parts
8 SeriesProduct pageHereHereHereHereHere
8-45 SeriesProduct pageHereHereHereHereHere
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat