Pre-Assembly Insertion Square Nuts for 8 Series Aluminum Frames, Slot Width 10mm

Caution
Product Description
[Features]
• Sheet metal type iron square nut for pre-assembly insertion into aluminum frame slots.
• SPCC with trivalent chromate surface treatment supports material and finish checks.
• M thread options include 4, 5, 6 and 8.
[Use]
• For MISUMI 8 Series and 8-45 Series aluminum frames with slot width 10 mm.
Dimensional Drawing of Nuts

[ ! ]100 pieces per pack. Insert them upside down into the frame.
Specification Table of Nuts
| Nuts Model | - | M |
| HNKK8 | - | 5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M | |||
| HNKK8 | 4 | 5 | 6 | 8 |
Specifications/Overview of Nuts
・This Nuts is sold in packs (100 pieces per pack). You cannot purchase by specifying the quantity.
How to Use of Nuts
- This Nuts is a pre-insertion nut. Please insert it into the aluminum frame before use.
- Insert it with the convex side facing down.
![8 Series (groove width 10 mm) Pre-insertion square Nuts for 40/80 square aluminum frames [100 pieces] Related image 1_Example of use](http://th.misumi-ec.com/en/linked/item/10302615570/img/110302615570_img_03_01.gif)
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
■Nuts 8 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nut | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■Nuts 8-45 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Selection Support Information of Nuts
■Nuts Compatible series
This product is compatible with>Misumi Nuts 8 series (slot width 10 mm)and>Misumi Nuts 8-45 series (slot width 10 mm) aluminum frames.
8 Series
![8 series (groove width 10 mm) Pre-insertion square Nuts for 40 and 80 square aluminum frames [100 pieces] Related image 1_Compatible series](http://th.misumi-ec.com/en/linked/item/10302615570/img/oth_20.gif)
8-45 Series
![8 series (groove width 10 mm) Pre-insertion square Nuts for 40 and 80 square aluminum frames [100 pieces] Related image 2_Compatible series](http://th.misumi-ec.com/en/linked/item/10302615570/img/oth_21.gif)
Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.
![8 Series (groove width 10 mm) Pre-insertion square Nuts for 40/80 square aluminum frames [100 pieces] Related image 1_Difference between pre-insertion and post-insertion](http://th.misumi-ec.com/en/linked/item/10302615570/img/110302615570_img_04_02.gif)
![8 Series (groove width 10 mm) Pre-insertion square Nuts for 40/80 square aluminum frames [100 pieces] Related image 2_Difference between pre-insertion and post-insertion](http://th.misumi-ec.com/en/linked/item/10302615570/img/110302615570_img_04_03.gif)
To remove the nut, hook the hexagonal wrench into the hole in the nut and turn it at a right angle to the groove.
■ Measures to prevent the nut from falling off
- If the Nuts fall off when the aluminum frame is placed vertically, attacha pre-insertion stopperbefore inserting them into the groove.
- Temporary locking Nuts (with spring and plastic non-slip) are also available.
Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |




