Pre-Assembly Insertion Short Nuts for Aluminum Frames - For 8 Series (Slot Width 10mm)

Caution
Product Description
It can be installed in a space saving manner. Compared to the post-assembly insertion nut HNTAP, the overall length is shorter, so it is effective when attaching sensors and small accessories in succession.
Dimensional Drawing of Nuts
PACK-HNTJ8

Specification Table of Nuts
| Nuts Model | − | M |
| HNTJ8 | − | 8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M | L |
| HNTJ8 PACK−HNTJ8 | 3 | 8 |
| 4 | ||
| 8 | 12 |
Specifications/Overview of Nuts
- This Nuts is available in individual packs (starting from 1 piece) and packs (100 pieces per pack).
- Compared to the HNTTpre-assembly Nuts , the overall length is shorter, making it effective for mounting sensors and small items in succession.
- Stoppers are not provided.
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
■Nuts 8 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■Nuts 8-45 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Selection Support Information of Nuts
■Nuts Compatible series
This Nuts is compatible withMisumi 8 series (slot width 10 mm)andMisumi 8-45 series (slot width 10 mm) aluminum frames.
![8 series (groove width 10 mm) pre-insertion short Nuts for 40/80 square aluminum frames [1-100 pieces] Related image 1_Compatible series](http://th.misumi-ec.com/en/linked/item/10302615320/img/oth_20.gif )
![8 series (groove width 10 mm) pre-insertion short Nuts for 40/80 square aluminum frames [1-100 pieces] Related image 2_Compatible series](http://th.misumi-ec.com/en/linked/item/10302615320/img/oth_21.gif)
■Nuts Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.
![8 Series (groove width 10 mm) Pre-insertion short Nuts for 40/80 square aluminum frames [1-100 pieces] Related image 1_Difference between pre-insertion and post-insertion](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/110302615320/110302615320_003_20230801115852.gif)
Post-insertion: The Nuts Can be installed through the groove after assembly.
![8 Series (groove width 10 mm) Pre-insertion short Nuts for 40/80 square aluminum frames [1-100 pieces] Related image 2_Difference between pre-insertion and post-insertion](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/110302615320/110302615320_004_20230801115852.gif)
■ If the aluminum frame becomes stuck and cannot be removed
To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.
Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |




