Pre-Assembly Insertion Lock Nuts for Aluminum Frames - For 8 Series (Slot Width 10mm)

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
The position of the nut single piece can be fixed with the included set screw. It is convenient for places where panels and covers are frequently removed.
Dimensional Drawing of Nuts
Single Nuts item sales | Sold Nuts in packs | |
| HNTC8(S10C equivalent) SHNTC8(SUS304) | PACK-HNTC8(Pack of 100) PACK-SHNTC8(Pack of 100) |
| Reference tightening torque (N・m) | ![]() | ||
| M | Equivalent to S10C | ||
| 8 | 23.5 | ||
Specifications/Overvie of Nuts
- The Nuts itself can be fixed as it comes with a set screw.
- This is useful in locations where panels or covers need to be removed frequently.
- There is no stopper.
How to Use of Nuts
- This product is a pre-insertion Nuts. Please insert it into the aluminum frame before use.
- The Nuts position can be temporarily fixed with a set screw.
Pre-insertion
lock Nuts
HNTC
Secure temporarily with a set screw
.
plate
Aluminum frame

Technical Information of Nuts
| Reference tightening torque (N・m) | ||
|---|---|---|
| M | Equivalent to S10C | |
| 8 | 23.5 | |
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
■8 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■ Nuts 8-45 series (groove width 10mm)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Selection Support Information of Nuts
■ Nuts Compatible series
This Nuts is compatible withMisumi 8 series (slot width 10 mm)andMisumi 8-45 series (slot width 10 mm) aluminum frames.
8 Series
![8 series (groove width 10 mm) Pre-insertion square Nuts for 40 and 80 square aluminum frames [100 pieces] Related image 1_Compatible series](http://th.misumi-ec.com/en/linked/item/10302615230/img/oth_20.gif)
8-45 Series
![8 series (groove width 10 mm) Pre-insertion square Nuts for 40 and 80 square aluminum frames [100 pieces] Related image 2_Compatible series](http://th.misumi-ec.com/en/linked/item/10302615570/img/oth_21.gif)
■ Nuts Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.
![8 series (groove width 10 mm) Pre-insertion square Nuts for 40 and 80 square aluminum frames [100 pieces] Related image 1_Compatible series](http://th.misumi-ec.com/en/linked/item/10302615230/img/110302246510_img_05_02.gif)
![8 series (groove width 10 mm) Pre-insertion square Nuts for 40 and 80 square aluminum frames [100 pieces] Related image 2_Compatible series](http://th.misumi-ec.com/en/linked/item/10302615230/img/110302246510_img_05_03.gif)
you can remove it by hooking a hex wrench into the hole in the Nuts and turning it at right angles to the groove.
Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
| |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |
Example of Use






