Stopper Integrated Nuts For 8 Series (Slot Width 10mm) Aluminum Frames

Brand :
MISUMI

Caution

    Product Description

    This product integrates a pre-assembly insertion nut and a pre-assembly insertion stopper. You can also purchase each part individually.

    Dimensional Drawing of Nuts

      

    Nuts Single item model

    Nuts Pack Type

    HNTE8(S10C equivalent)
    SHNTE8(SUS304)
    PACK-HNTE8(100-pack)
    PACK-SHNTE8(100-pack)
     
    Reference tightening torque (N・m)
    MS10C equivalent/SUS304
    823.5






     
    NoType[M] Nuts Material
    Main unitStopper[S] Surface Treatment
    ①HNTE8Equivalent to S10CpolypropyleneTrivalent chromate
    PACK-HNTE8
    ②SHNTE8SUS304−
    PACK-SHNTE8

    Specification Table of Nuts

    Model−M
    HNTE8−8
    PACK-HNTE8−8
    ・The price list below is currentas of April 2011.
    ・To check the latest price, click the "Check Price" button after confirming the model number.
    ModelM
    HNTE8 4568
    SHNTE834568
    ■Pack sale[!]1 pack contains 100 pieces
    . The price list below is currentas of April 2011.
    To check the latest price, click the "Check Price" button after confirming the model number.
    ModelM
    (coarse)
    PACK-HNTE8 4568
    PACK-SHNTE834568

    Specifications and Overview of Nuts

    This product combines a pre-assembly Nuts and a pre-assembly stopper. Each part can also bepurchasedseparately.

    8 Series (10mm Groove Width) Pre-Assembly Non-Slip Integrated Nuts for 40/80 Square Aluminum Frames Related Image 1 Specifications and Overview

    How to Use of Nuts

    • This product is a pre-assembly Nuts. Please insert it into the aluminum frame before use.
    • The anti-slip feature prevents the Nuts from falling off even when the frame is held vertically.
    8 Series (10mm Groove Width) Pre-Assembly Non-Slip Integrated Nuts for 40/80 Square Aluminum Frames Related Image 1_Example of Use

    Technical Information of Nuts

    Reference tightening torque (N・m)
    MS10C equivalent/SUS304
    823.5

    Bolts for attaching various aluminum frames and panels/brackets (M size - L dimension) of Nuts

    Groove WidthFrame angleDepth hCompatible NutsThickness b (mm) of the panel/bracket to be attached to the frame
    0.811.21.52344.5568.29101214
    104012.58-4M4-12M4-15M4-20-M4-25
    8-5M5-12M5-15M5-20M5-22M5-25
    8-6M6-12M6-15M6-20M6-25
    8-8-M8-15M8-20M8-25

    Selection Support Information of Nuts

    ■Compatible series

    Nuts is compatible withMisumi 8 series (slot width 10mm) 40 and 80 square aluminum frames.

    8 Series

    Pre-assembly non-slip integrated Nuts for 8 series (groove width 10 mm) aluminum frames: Related images
     
    ■Difference between first-in and last-in

    - MISUMI offers a wide range of aluminum frame Nuts, including both first-in and last-in types. Use them according to your application.

    First-in: Install from the groove end face before assembly. The wide design means there is little play inside the groove, making bolt tightening easy.

    8 Series (10mm Groove Width) Pre-Assembly Non-Slip Integrated Nuts for 40/80 Square Aluminum Frames Related Image 1_Difference between Pre-Assembly and Post-Assembly
     

    Post-insertion: The Nuts Can be inserted into the groove after assembly.

    8 Series (10mm Groove Width) Pre-insertion Non-Slip Integrated Nuts for 40/80 Square Aluminum Frames Related Image 2_Difference between Pre-insertion and Post-insertion
     
    ■ If the aluminum frame becomes stuck and cannot be removed

    To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at a right angle to the groove.

    8 Series Related Parts of Nuts

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 Series (10mm Groove Width) Pre-Assembly Non-Slip Integrated Nuts for 40/80 Square Aluminum Frames Related Image 1_8 Series Related Parts

    8 Series (10mm Groove Width) Pre-Assembly Non-Slip Integrated Nuts for 40/80 Square Aluminum Extrusions Related Image 2_8 Series Related Parts

    8 Series (10mm Groove Width) Pre-Assembly Non-Slip Integrated Nuts for 40/80 Square Aluminum Extrusions Related Image 3_8 Series Related Parts

    8 Series (10mm Groove Width) Pre-Assembly Non-Slip Integrated Nuts for 40/80 Square Aluminum Extrusions Related Image 4_8 Series Related Parts

    8 Series (10mm Groove Width) Pre-Assembly Non-Slip Integrated Nuts for 40/80 Square Aluminum Frames Related Image 5_8 Series Related Parts

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat