Brackets Series 8 (Slot Width 10mm)/Post-Assembly Blind Brackets

Caution
Product Description
It is a post-assembly insertion type bracket for hidden brackets. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
Dimensional Drawing of Blind Brackets
Rear-mount Blind Brackets
HABLBS8

| Blind Brackets Type | Components | [M] Material |
| HABLBS8 | Rear-insertion BB body | SCS13 |
| Post-insertion BB nut | SUS304 sintered alloy | |
| Set screw | SUS304 |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HBLBS8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | accessories | Quantity | Allowable load (N) |
| Type | ||||
| HABLBS8 | 47 | Nut/Set screw M8 x 6 | 2 | 700 |
Supported Frames of Blind Brackets
This product is compatible withMisumi 8 series (slot width 10 mm)andMisumi 8-45 series (slot width 10 mm) aluminum frames.
| 8 Series |
![]() |
| 8-45 Series |
![]() |
How to Use of Blind Brackets
| ① Insert the rear-mounted BB body into the groove on the frame. | ② Insert the two post-assembly BB nuts at an angle |
| ||
![]() | ![]() | ![]() | ![]() | ![]() |
Notes of Blind Brackets
- This Blind Brackets product comes with a nut and set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Product Comparison Information of Blind Brackets
■8/8-45 Series Blind Brackets
| Product name | Rear-mount Blind Brackets | Corner Blind Brackets | Blind bracket | Different size connecting Blind Brackets | ||||
|---|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
| ||||
| Installation Diagram |
|
| ■How to use Blind Brackets ![]() |
| ||||
| Material | SCS13 | S45C or SCS13 | S45C or SCS13 | S45C | ||||
| Blind Brackets Features | This is a rear-insertion type Blind Brackets. | This Blind Brackets can be fitted onto the end face of a frame. It also functions as a frame cap. | The bracket can be hidden in the groove without any additional work. | This is a Blind Brackets that connects 6 Series and 8 Series/8-45 Series frames. | ||||
| Supported Frames | 8 Series 8-45 Series | 8 series 40 square | 8 Series 8-45 Series | 8 Series & 6 Series 8-45 Series & 6 Series | ||||
| Product page | This product | Product page | Product page | Product page | ||||
Related Items of Blind Brackets
| Product name | Aluminum frame | bracket | Blind Brackets | Frame cap | Groove cover | nut | |
|---|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| |
| Product page | Here | Here | Here | Here | Here | Here | |
| 8-45 Series | Here | Here | Here | Here | Here | Here | |







