8 Series Blind Bracket - 10mm Slot Width

Caution
Product Description
The bracket can be hidden inside the groove without any alteration. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
Dimensional Drawing of Blind Brackets
| Blind Brackets HBLBS8 SHBLBS8(stainless steel) | ![]() | Blind Brackets long type HBLBSL8 SHBLBSL8(stainless steel) | ![]() |
| Blind Brackets Type | [M] Material | [S] Surface Treatment |
| HBLBS8 | S45C | Trivalent Chromate |
| SHBLBS8 | SCS13 | − |
| HBLBSL8 | S45C | Trivalent Chromate |
| SHBLBSL8 | SCS13 | − |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HBLBS8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Brackets Model | Mass (g) | Attached bolts | Allowable load (N) | |
| bolt | Quantity | |||
| HBLBS8 | 70 | Set screw M8 x 10 | 2 | 1274 |
| SHBLBS8 (Stainless Steel) | ||||
| HBLBSL8 | 87 | 4 | 1554 | |
| SHBLBSL8 (Stainless Steel) | ||||
Supported Frames of Blind Brackets
This product is compatible withMisumi 8 series (slot width 10 mm)andMisumi 8-45 series (slot width 10 mm) aluminum frames.
| 8 Series |
![]() |
| 8-45 Series |
![]() |
How to Use of Blind Brackets
・Can be assembled in an L shape.

Notes of Blind Brackets
- This product comes with a set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Product Comparison Information of Blind Brackets
■8/8-45 Series Blind Brackets
| Product name | Blind Blind Brackets | Rear-mount Blind Brackets | Corner Blind Brackets | Different size connecting Blind Brackets | ||||
|---|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
| ||||
| Installation Diagram | ■How to use Blind Brackets![]() |
|
|
| ||||
| Blind Brackets Material | S45C or SCS13 | SCS13 | S45C or SCS13 | S45C | ||||
| Blind Brackets Features | The Blind Brackets can be hidden in the groove without any additional work. | This is a rear-insertion type Blind Brackets. | This bracket can be fitted onto the end face of a frame. It also functions as a frame cap. | This is a Blind Brackets that connects 6 Series and 8 Series/8-45 Series frames. | ||||
| Supported Frames | 8 Series 8-45 Series | 8 Series 8-45 Series | 8 series 40 square | 8 Series & 6 Series 8-45 Series & 6 Series | ||||
| Product page | This product | Product page | Product page | Product page | ||||
Related Items of Blind Brackets
| Product name | Aluminum frame | Blind Brackets | Blind Joint | Frame cap | Groove cover | nut | |
|---|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| |
| Product page | Here | Here | Here | Here | Here | Here | |





