Pre-Assembly Insertion Spring Nuts for Aluminum Frames with Temporary Holding Function - For 6 Series (Slot Width 8mm)

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Post-assembly insertion spring nut for aluminum frames with a built-in spring and a temporary stop function. You can easily move through the groove by pressing it lightly with your hand.

Dimensional Drawing of Nuts

  

Nuts Single item model

Nuts Pack Type

HNTU6(equivalent to S10C)
HNTUV6(anti-loosening adhesive type, equivalent to S10C)
HNTUZ6(anti-loosening resin coating type, equivalent to S10C)
SHNTU6(equivalent to SUS304, sintered)
PACK-HNTU6(Pack of 100)
PACK-HNTUV6(Pack of 100)
PACK-HNTUZ6(Pack of 100)
PACK-SHNTU6(Pack of 100)
 
Reference tightening torque (N・m)Nuts
MEquivalent to S10C/Equivalent to SUS304 (sintered)
611.7





 
Type
Type
[M]Nuts Material
Main unit
ball
Spring
[S] Surface Treatment
HNTU6
Equivalent to S10C
SUS304
SWP-A
Trivalent Chromate
PACK-HNTU6
HNTUV6
PACK-HNTUV6
HNTUZ6
PACK-HNTUZ6
SHNTU6*
Equivalent to SUS304
SUS304-WP8
PACK-SHNTU6*
(Sintering)
*With conductive function

Specification Table of Nuts

Nuts ModelM
HNTU66
PACK-HNTU66
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
Nuts ModelM
HNTU6(equivalent to S10C)3456
HNTUV6(loosening prevention, equivalent to S10C)6
HNTUZ6(loosening prevention, equivalent to S10C)
SHNTU6(equivalent to SUS304)3456
■ Nuts Package sales[ ! ]100 pieces per pack
. The price list below is currentas of April 2011.
To check the latest price, please click the "Check Price" button after confirming the model number.
Nuts Model
M
(coarse)
PACK-HNTU6
3
4
5
6
PACK-HNTUV6
6
PACK-HNTUZ6
PACK-SHNTU6
3
4
5
6

Specifications/Overview of Nuts

■ Nuts Anti-loosening type

6 Series (groove width 8 mm) Pre-insertion spring Nuts for 30/60 square aluminum frames Related image 1_Specifications and overview
  • This Nuts has a loosening prevention agent applied to the inside of the tap. This reduces loosening caused by vibrations during transportation or equipment operation.
  • What is a loosening prevention adhesive? It is an anaerobic adhesive encapsulated in microcapsules. It effectively prevents loosening, but please note that it requires a hardening time (72 hours at room temperature 25°C) and that it isno longer effective once loosened.
  • Resin coating is a coating of resin that conforms to the shape of the screw. Although it does not have the same locking effect as adhesive types, it can be used repeatedly without requiring hardening time.
 

■Effects of anti-loosening agents (reference values)

 FeaturesRelease torque after tightening
(1st time)
Additional information
No anti-fouling agent applied-5.2N・m-
Anti-loosening
adhesive type
・Effectively prevents loosening
・However, once loosened, the effect is lost 
・After tightening, the adhesive needs time to harden (approximately 72 hours at room temperature 25℃)
7.6N・m Test conditions: Tightened to 6.8 Nm, dried at room temperature (25°C) for 72 hours, then loosened the bolts. Measured with HNTTV5-5
Anti-loosening
resin coated type
- The Nuts anti-loosening effect can be used repeatedly
(the anti-loosening effect will decrease with repeated use)
- The anti-loosening effect is immediate after fastening
6.5N・m・The loosening prevention effect decreases with repeated use.
・5th return torque: 6.2N・m (measured with HNTTZ5-5)

* The torque value is a reference value. The value may vary depending on the clearance between the bolt and Nuts.

■ What is conductive function?
  • The conductive Nuts has a protrusion.
  • When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.

Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)

Groove WidthFrame angleDepth hCompatible NutsThickness b (mm) of the panel/bracket to be attached to the frame
0.811.21.52344.5568.29101214
83096-3M3-8M3-10M3-12M3-15M3-18M3-20
6-4M4-8M4-10M4-12M4-15M4-18M4-20
6-5M5-8M5-10M5-12M5-15M5-18M5-20M5-22
6-6-M6-10M6-12M6-15M6-20M6-22

How to Use of Nuts

■This product is a pre-inserted Nuts. Please insert it into the aluminum frame before use.
■It will not fall off even if the frame is vertical.
■The built-in spring mechanism prevents slipping. It can be easily moved in the groove by lightly pressing it with your hand.

6 Series (groove width 8 mm) Pre-insertion spring Nuts for 30/60 square aluminum frames Related image 1_Example of use

Technical Information of Nuts

Reference tightening torque (N・m)
MEquivalent to S10C/Equivalent to SUS304 (sintered)
611.7

Selection Support Information of Nuts

■Compatible series

This product is compatible withMisumi 6 series (slot width 8 mm) aluminum frames.

6 Series

Pre-insertion spring Nuts for aluminum frames for 6 series (groove width 8 mm): Related images
 

■Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, both first-in and last-in. Use them according to your application.

First-in: Install from the groove end face before assembly. It is wide and has little play inside the groove, making it easy to tighten the bolts.

6 Series (groove width 8 mm) Pre-insertion spring Nuts for 30/60 square aluminum frames Related image 1_Difference between pre-insertion and post-insertion

Post-insertion: Can be installed through the groove after assembly.

6 Series (groove width 8 mm) Pre-insertion spring Nuts for 30/60 square aluminum frames Related image 2_Difference between pre-insertion and post-insertion
 

■If the aluminum frame becomes stuck and cannot be removed,
you can remove it by hooking a hex wrench into the hole in the Nuts and turning it at right angles to the groove.

6 Series Related Parts of Nuts

Product nameAluminum framebracketBlind JointFrame capGroove cover
photographRelated Image 1_6 Series Related PartsRelated Image 2_6 Series Related PartsRelated Image 3_6 Series Related PartsRelated Image 4_6 Series Related PartsRelated Image 5_6 Series Related Parts
Product pageHereHereHereHereHere
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat