Blind Joint Components - Aluminum Frame with Built-in - Single Joints- For 6 Series (Slot Width 8 mm)

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Built-in single joint for 6 Series aluminum frames with 8 mm slot width.
    • Screw joint installs without alterations; the mating extrusion requires wrench-hole machining.
    • Left-end or both-end joint assembly options help match the required frame connection side.
    [Use]
    • For right-angle connection of two aluminum frames through the frame slots.
    • Select blind joints where standard brackets would interfere with surrounding parts.

    Aluminum Frame with Built-in Single Joint, 6 Series (Slot Width 8 mm), JFSS6-3030

    The mating frame needs a wrench hole.

    • The single joint connects two frames at a right angle through their slots. The narrow joint shape reduces interference with panels fitted in the frame slot.
    • Length L: 100 ~ 4000 mm in 0.5 mm increments. A = 30. Tightening tool: wrench for M6.
    • Joint parts are shipped lightly tightened.

    Material and surface treatment

    Part nameMaterialSurface treatment
    Aluminum frameA6N01SS-T5Anodized
    Single
    Joint
    Kit
    Joint plateSUS304-
    Joint nutSUS316 equivalent
    Hex socket button head boltSUSXM7

    Part numbers and dimensions

    Ordering example

    Type-L
    JFSS6-3030L-1200
    TypeJoint parts
    Installed
    L
    0.5 mm increments
    FramePre-installed joint partsAWhen fastening
    Required wrench
    Single jointQty
    JFSS6-3030L
    (left end face only)
    100–4000HFS6-3030HSJNS6130For M6
    W
    (both end faces)
    2

    Alterations

    Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.

    For details, please see the PDF catalog.

    Technical reference

    Types

    Pre-installed frame
    Single joint type
    Single joint kit
    ■Single joint kit
    - Standard type -
    ■Single joint kit
    - Narrow type -
    Aluminum frame with a narrow single joint kit installed. The mating frame needs an additional wrench hole.Drill one hole in each of the two frames to be joined. Used to join frames at right angles via the frame slots. D hole and wrench hole machining required.The narrow type has a modified shape so the joint does not interfere with panels fitted in the frame slot. D hole and wrench hole machining required.
    JFSSHSJ/HSJSHSJNS

    This product uses aluminum frame HFS6-3030.

    When using other aluminum frames, purchase the frame and joints separately.

    6 Series aluminum frame single joint kit

    Connection

    Wrench hole

    Making frame caps flush: shorten the aluminum frame by the cap thickness.

    <Example: single joint connection, 300 mm per side>

    C: frame caps protrude. D: frame caps do not protrude and sit flush.

    D: frame caps sit flush. Specify HFS6-3030-294-RCV-LCV-FR-FL, shortened by the cap thickness, with wrench holes and wrench hole offset on both ends.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat