5 Series Post-Assembly Insertion Spring Nut for Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Post-assembly insertion spring nut for aluminum frames with a built-in spring and a temporary stop function. You can easily move through the groove by pressing it lightly with your hand.
Dimensional Drawing of Nuts
Single item Nuts model | Pack Nuts Type | |
| HNTP5 (equivalent to S10C) HNTPV5 (anti-loosening adhesive type, equivalent to S10C) HNTPZ5 (anti-loosening resin coating type, equivalent to S10C) SHNTP5 (equivalent to SUS316, sintered) | PACK-HNTP5 (Pack of 100) PACK-HNTPV5 (Pack of 100) PACK-HNTPZ5 (Pack of 100) PACK-SHNTP5 (Pack of 100) |
| Reference tightening torque for Nuts (N・m) | ![]() | ||
| M | Equivalent to S10C/Equivalent to SUS316 (sintered) | ||
| 5 | 6.8 | ||
| No | Type of Nuts | Conductive Function | [M] Nuts Material | [S] Nuts Surface Treatment | ||
| Main unit | ball | Spring | ||||
| ① | HNTP5 | - | Equivalent to S10C | SUS304 | SWP-A | Trivalent Chromate |
| PACK-HNTP5 | ||||||
| ② | HNTPV5 | - | ||||
| PACK-HNTPV5 | ||||||
| ③ | HNTPZ5 | - | ||||
| PACK-HNTPZ5 | ||||||
| ④ | SHNTP5 | ● | SUS316 equivalent (sintered) | SUS304-WP8 | − | |
| PACK-SHNTP5 | ||||||

- The conductive type has protrusions on the left and right grounding surfaces of the aluminum frame groove.
- The nut is a post-insertion type, so it can be installed from the groove after the aluminum frame is assembled.
5 Series
Specification Table of Nuts
| Nuts Model | − | M |
| HNTP5 | − | 5 |
| PACK-HNTP5 | − | 5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M | L1 | ||
| HNTP5 (equivalent to S10C) | 3 | 4 | 5 | 6 |
| HNTPV5 (The Nuts loosening prevention, equivalent to S10C) | 5 | |||
| HNTPZ5 (The Nuts loosening prevention, equivalent to S10C) | 5 | |||
| SHNTP5 (equivalent to SUS316, sintered) | 3 | 4 | 6.5 | |
| 5 | ||||
. The price list below is current as of April 2011.
To check the latest price, please click the "Check Price" button after confirming the Nuts model number.
| Nuts Model | M (medium) | L1 | ||
| PACK-HNTP5 | 3 | 4 | 5 | 6 |
| PACK-HNTPV | 5 | 6 | ||
| PACK-HNTPZ5 | 5 | 6 | ||
| PACK-SHNTP5 | 3 | 4 | 5 | 6.5 |
Specifications Overview of Nuts
■ Anti-loosening Nuts type
- This Nuts has a loosening prevention agent applied to the inside of the tap. This reduces loosening caused by vibrations during transportation or equipment operation.
- What is a loosening prevention adhesive for Nuts? It is an anaerobic adhesive encapsulated in microcapsules. It effectively prevents loosening, but please note that it requires a hardening time (72 hours at room temperature 25°C) and that it isno longer effective once loosened.
- Resin coating is a coating of resin that conforms to the shape of the screw. Although it does not have the same locking effect as adhesive types, it can be used repeatedly without requiring hardening time.
■Effects of anti-loosening agents for Nuts (reference values)
| Features of Nuts | Release torque after tightening The Nuts (1st time) | Supplementary information | |||
|---|---|---|---|---|---|
| No anti-fouling agent applied | - | 5.2N・m | - | ||
| Anti-loosening for Nuts adhesive type | ・Effectively prevents Nuts loosening ・However, once loosened, the effect is lost ・After tightening, the adhesive needs time to harden (approximately 72 hours at room temperature 25℃) | 7.6N・m | Test conditions: Tightened to 6.8 Nm, dried at room temperature (25°C) for 72 hours, then loosened the Nuts. Measured with HNTTV5-5 | ||
| Anti-loosening for Nuts resin coated Nuts type | - The anti-loosening effect can be used repeatedly (the anti-loosening effect will decrease with repeated use) - The anti-loosening effect is immediate after fastening | 6.5N・m | ・The loosening prevention effect decreases with repeated use. ・5th return torque: 6.2N・m (measured with HNTTZ5-5) | ||
* The torque values are for reference only. Values may vary depending on the clearance between the bolt and Nuts.
The Nuts are Used with Bolts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 6 | 20 | 6 | 5-3 | M3-6 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | |||||||||
| 5-4 | M4-6 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | ||||||||||||
| 5-5 | - | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | ||||||||||||
Technical Information of Nuts
| Reference tightening torque for Nuts (N・m) | ||
|---|---|---|
| M | Equivalent to S10C/Equivalent to SUS316 (sintered) | |
| 5 | 6.8 | |
How to Use of Nuts
■This product Nuts is a post-insertion nut. It can be installed from the groove after assembly.
■・The frame will not fall even if it is placed vertically.
・The built-in spring mechanism prevents The Nuts slipping. It can be easily moved in the groove by lightly pressing it with your hand.
Selection Support Information for Nuts
■ Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.
Post-insertion: The Nuts Can be installed through the groove after assembly.
■ If the aluminum frame becomes stuck and cannot be removed
To remove the Nuts, hook the hex wrench into the hole in the nut and turn it at right angles to the groove.
Nuts 5 Series Related Parts
| Product name of Nuts | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| Product pictures | ![]() | ![]() | ![]() | ![]() | ![]() |
| Nuts Product page | Here | Here | Here | Here | Here |





