Coil Spring for Heavy Load-Fmax. (Allowable Deflection) = Lx19.2%/21.6%/24%

Brand :
MISUMI
Caution
Product Description
· The prices listed in the catalog have been revised.
· For the latest price, please check the model number below or WOS.
Coil Springs for Heavy Load, SWH
Heavy-load compression coil springs in oil-tempered spring wire, with three allowable deflection levels linked to the required number of uses.
- Outer diameter D: 6 ~ 25 mm. Inner diameter d: 3 ~ 12.5 mm. Free length L: 10 ~ 175 mm.
- Spring constant: 9.5 N/mm {1.0 kgf/mm} ~ 306 N/mm {31.2 kgf/mm} across the sizes.
- Material: oil-tempered wire for springs.
Part numbers and dimensions
Ordering example
| Type |
|---|
| SWH20-30 |
| SWB22-60 |
| D | d | L | Spring constant N/mm{kgf/mm} | F=L×19.2% | F=L×21.6% | F=L×24% | Type | ||||
| Fmm | Load N{kgf} | Fmm | Load N{kgf} | Fmm | Load N{kgf} | Type D-L | |||||
| 6 | 3 | 15 | 38.1{3.9} | 2.9 | 110 {11} | 3.2 | 123 {13} | 3.6 | 137 {14} | SWH 6- | 15 |
| 20 | 28.5{2.9} | 3.8 | 4.3 | 4.8 | 20 | ||||||
| 25 | 22.8{2.3} | 4.8 | 5.4 | 6.0 | 25 | ||||||
| 30 | 19.0{1.9} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 16.3{1.7} | 6.7 | 7.6 | 8.4 | 35 | ||||||
| 40 | 14.3{1.5} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 12.7{1.3} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 11.4{1.2} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 10.4{1.1} | 10.6 | 11.9 | 13.2 | 55 | ||||||
| 60 | 9.5{1.0} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 8 | 4 | 10 | 85.8{8.8} | 1.9 | 165 {17} | 2.2 | 185 {19} | 2.4 | 206 {21} | SWH 8- | 10 |
| 15 | 57.2{5.8} | 2.9 | 3.2 | 3.6 | 15 | ||||||
| 20 | 42.9{4.4} | 3.8 | 4.3 | 4.8 | 20 | ||||||
| 25 | 34.3{3.5} | 4.8 | 5.4 | 6.0 | 25 | ||||||
| 30 | 28.6{2.9} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 24.5{2.5} | 6.7 | 7.5 | 8.4 | 35 | ||||||
| 40 | 21.5{2.2} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 19.1{1.9} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 17.2{1.8} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 15.6{1.6} | 10.6 | 11.8 | 13.2 | 55 | ||||||
| 60 | 14.3{1.5} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 13.2{1.3} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 12.3{1.3} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 11.4{1.2} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 10.7{1.1} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 10 | 5 | 10 | 123{12.5} | 1.9 | 235 {24} | 2.2 | 265 {27} | 2.4 | 294 {30} | SWH 10- | 10 |
| 15 | 81.7{8.3} | 2.9 | 3.2 | 3.6 | 15 | ||||||
| 20 | 61.3{6.3} | 3.8 | 4.3 | 4.8 | 20 | ||||||
| 25 | 49.0{5.0} | 4.8 | 5.4 | 6.0 | 25 | ||||||
| 30 | 40.8{4.2} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 35.0{3.6} | 6.7 | 7.5 | 8.4 | 35 | ||||||
| 40 | 30.6{3.1} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 27.2{2.8} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 24.5{2.5} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 22.3{2.3} | 10.6 | 11.8 | 13.2 | 55 | ||||||
| 60 | 20.4{2.1} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 18.8{1.9} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 17.5{1.8} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 16.3{1.7} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 15.3{1.6} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 90 | 13.6{1.4} | 17.3 | 19.4 | 21.6 | 90 | ||||||
| 12 | 6 | 15 | 117{11.9} | 2.9 | 337 {34} | 3.2 | 379 {38} | 3.6 | 421 {43} | SWH 12- | 15 |
| 20 | 87.7{8.9} | 3.8 | 4.3 | 4.8 | 20 | ||||||
| 25 | 70.2{7.2} | 4.8 | 5.4 | 6.0 | 25 | ||||||
| 30 | 58.5{6.0} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 50.1{5.1} | 6.7 | 7.5 | 8.4 | 35 | ||||||
| 40 | 43.9{4.5} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 39.0{4.0} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 35.1{3.6} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 31.9{3.3} | 10.6 | 11.8 | 13.2 | 55 | ||||||
| 60 | 29.2{3.0} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 27.0{2.8} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 25.1{2.6} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 23.4{2.4} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 21.9{2.2} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 90 | 19.5{2.0} | 17.3 | 19.4 | 21.6 | 90 | ||||||
| 14 | 7 | 20 | 120{12.3} | 3.8 | 462 {47} | 4.3 | 520 {53} | 4.8 | 578 {59} | SWH 14- | 20 |
| 25 | 96.3{9.8} | 4.8 | 5.4 | 6.0 | 25 | ||||||
| 30 | 80.3{8.2} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 68.8{7.0} | 6.7 | 7.5 | 8.4 | 35 | ||||||
| 40 | 60.2{6.1} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 53.5{5.5} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 48.2{4.9} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 43.8{4.5} | 10.6 | 11.8 | 13.2 | 55 | ||||||
| 60 | 40.1{4.1} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 37.1{3.8} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 34.4{3.5} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 32.1{3.3} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 30.1{3.1} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 90 | 26.8{2.7} | 17.3 | 19.4 | 21.6 | 90 | ||||||
| 100 | 24.1{2.5} | 19.2 | 21.6 | 24.0 | 100 | ||||||
| Number of cycles | 1,000,000 cycles | 500,000 cycles | 300,000 cycles | ||||||||
| D | d | L | Spring constant N/mm{kgf/mm} | F=L×19.2% | F=L×21.6% | F=L×24% | Type | ||||
| Fmm | Load N{kgf} | Fmm | Load N{kgf} | Fmm | Load N{kgf} | Type D-L | |||||
| 16 | 8 | 20 | 157{16.0} | 3.8 | 604 {62} | 4.3 | 680 {69} | 4.8 | 755 {77} | SWH 16- | 20 |
| 25 | 126{12.8} | 4.8 | 5.4 | 6.0 | 25 | ||||||
| 30 | 105{10.7} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 89.9{9.2} | 6.7 | 7.5 | 8.4 | 35 | ||||||
| 40 | 78.6{8.0} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 69.9{7.1} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 62.9{6.4} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 57.2{5.8} | 10.6 | 11.8 | 13.2 | 55 | ||||||
| 60 | 52.4{5.3} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 48.4{4.9} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 44.9{4.6} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 41.9{4.3} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 39.3{4.0} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 90 | 35.0{3.6} | 17.3 | 19.4 | 21.6 | 90 | ||||||
| 100 | 31.5{3.2} | 19.2 | 21.6 | 24.0 | 100 | ||||||
| 18 | 9 | 20 | 198{20.2} | 3.8 | 761 {78} | 4.3 | 856 {87} | 4.8 | 951 {97} | SWH 18- | 20 |
| 25 | 159{16.2} | 4.8 | 5.4 | 6.0 | 25 | ||||||
| 30 | 132{13.5} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 113{11.5} | 6.7 | 7.5 | 8.4 | 35 | ||||||
| 40 | 99.1{10.1} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 88.1{9.0} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 79.3{8.1} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 72.0{7.3} | 10.6 | 11.8 | 13.2 | 55 | ||||||
| 60 | 66.0{6.7} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 61.0{6.2} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 56.6{5.8} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 52.8{5.4} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 49.5{5.1} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 90 | 44.0{4.5} | 17.3 | 19.4 | 21.6 | 90 | ||||||
| 100 | 39.6{4.0} | 19.2 | 21.6 | 24.0 | 100 | ||||||
| 20 | 10 | 20 | 245{25.0} | 3.8 | 941 {96} | 4.3 | 1058 {108} | 4.8 | 1176 {120} | SWH 20- | 20 |
| 25 | 196{20.0} | 4.8 | 5.4 | 6.0 | 25 | ||||||
| 30 | 163{16.7} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 140{14.3} | 6.7 | 7.5 | 8.4 | 35 | ||||||
| 40 | 123{12.5} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 109{11.1} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 98.0{10.0} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 89.1{9.1} | 10.6 | 11.8 | 13.2 | 55 | ||||||
| 60 | 81.7{8.3} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 75.4{7.7} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 70.0{7.1} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 65.3{6.7} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 61.3{6.2} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 90 | 54.4{5.6} | 17.3 | 19.4 | 21.6 | 90 | ||||||
| 100 | 49.0{5.0} | 19.2 | 21.6 | 24.0 | 100 | ||||||
| 125 | 39.2{4.0} | 24.0 | 27.0 | 30.0 | 125 | ||||||
| 150 | 32.7{3.3} | 28.8 | 32.4 | 36.0 | 150 | ||||||
| 22 | 11 | 25 | 237{24.2} | 4.8 | 1137 {116} | 5.4 | 1279 {130} | 6.0 | 1421 {145} | SWH 22- | 25 |
| 30 | 197{20.1} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 169{17.3} | 6.7 | 7.6 | 8.4 | 35 | ||||||
| 40 | 148{15.1} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 132{13.4} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 118{12.1} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 108{11.0} | 10.6 | 11.9 | 13.2 | 55 | ||||||
| 60 | 98.7{10.1} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 91.1{9.3} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 84.6{8.6} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 78.9{8.1} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 74.0{7.5} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 90 | 65.8{6.7} | 17.3 | 19.4 | 21.6 | 90 | ||||||
| 100 | 59.2{6.0} | 19.2 | 21.6 | 24.0 | 100 | ||||||
| 125 | 47.4{4.8} | 24.0 | 27.0 | 30.0 | 125 | ||||||
| 150 | 39.5{4.0} | 28.8 | 32.4 | 36.0 | 150 | ||||||
| 25 | 12.5 | 25 | 306{31.2} | 4.8 | 1466 {150} | 5.4 | 1650 {168} | 6.0 | 1833 {187} | SWH 25- | 25 |
| 30 | 255{26.0} | 5.8 | 6.5 | 7.2 | 30 | ||||||
| 35 | 218{22.3} | 6.7 | 7.6 | 8.4 | 35 | ||||||
| 40 | 191{19.5} | 7.7 | 8.6 | 9.6 | 40 | ||||||
| 45 | 170{17.3} | 8.6 | 9.7 | 10.8 | 45 | ||||||
| 50 | 153{15.6} | 9.6 | 10.8 | 12.0 | 50 | ||||||
| 55 | 139{14.2} | 10.6 | 11.9 | 13.2 | 55 | ||||||
| 60 | 127{13.0} | 11.5 | 13.0 | 14.4 | 60 | ||||||
| 65 | 118{12.0} | 12.5 | 14.0 | 15.6 | 65 | ||||||
| 70 | 109{11.1} | 13.4 | 15.1 | 16.8 | 70 | ||||||
| 75 | 102{10.4} | 14.4 | 16.2 | 18.0 | 75 | ||||||
| 80 | 95.5{9.7} | 15.4 | 17.3 | 19.2 | 80 | ||||||
| 90 | 84.9{8.7} | 17.3 | 19.4 | 21.6 | 90 | ||||||
| 100 | 76.4{7.8} | 19.2 | 21.6 | 24.0 | 100 | ||||||
| 125 | 61.1{6.2} | 24.0 | 27.0 | 30.0 | 125 | ||||||
| 150 | 50.9{5.2} | 28.8 | 32.4 | 36.0 | 150 | ||||||
| 175 | 43.6{4.5} | 33.6 | 37.8 | 42.0 | 175 | ||||||
| Number of cycles | 1,000,000 cycles | 500,000 cycles | 300,000 cycles | ||||||||