Coil Spring for Ultra High Deflection-Fmax. (Allowable Deflection) = Lx65%

Caution
Product Description
*This product is handled as mechanical parts and plastic parts, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for the catalog of standard plastic parts.
Coil Springs for Ultra High Deflection, Fmax. = L×65%
Compression coil springs for ultra high deflection, with a maximum allowable deflection F = L × 65%. Select the outer and inner diameter for the installation, then the free length L for the required deflection and load.
- Material: oil-tempered wire for springs.
- D is the outer diameter of the first coil.
Product notes
*1 D is the O.D. of the first coil. Material: oil-tempered spring wire
Part numbers and dimensions
Ordering example
| Type |
|---|
| SWY 12.5-40 |
| D | d | L | Spring constant N/mm{kgf/mm} | F=L×65% | Type | ||
| Fmm | Load N{kgf} | Type D-L | |||||
| 11 | 7 | 20 | 2.26{0.23} | 13.0 | 29.4 {3.0} | SWY 11- | 20 |
| 25 | 1.81{0.18} | 16.3 | 25 | ||||
| 30 | 1.51{0.15} | 19.5 | 30 | ||||
| 35 | 1.29{0.13} | 22.8 | 35 | ||||
| 40 | 1.13{0.12} | 26.0 | 40 | ||||
| 45 | 1.01{0.10} | 29.3 | 45 | ||||
| 50 | 0.91{0.092} | 32.5 | 50 | ||||
| 55 | 0.82{0.084} | 35.8 | 55 | ||||
| 60 | 0.75{0.077} | 39.0 | 60 | ||||
| 65 | 0.70{0.071} | 42.3 | 65 | ||||
| 70 | 0.65{0.066} | 45.5 | 70 | ||||
| 75 | 0.60{0.061} | 48.8 | 75 | ||||
| 80 | 0.57{0.058} | 52.0 | 80 | ||||
| 90 | 0.50 {0.051} | 58.5 | 90 | ||||
| 100 | 0.45{0.046} | 65.0 | 100 | ||||
| 12.5 | 8.5 | 20 | 3.09{0.32} | 13.0 | 40.2 {4.1} | SWY 12.5- | 20 |
| 25 | 2.47{0.25} | 16.3 | 25 | ||||
| 30 | 2.06{0.21} | 19.5 | 30 | ||||
| 35 | 1.77{0.18} | 22.8 | 35 | ||||
| 40 | 1.55{0.16} | 26.0 | 40 | ||||
| 45 | 1.37{0.14} | 29.3 | 45 | ||||
| 50 | 1.24{0.13} | 32.5 | 50 | ||||
| 55 | 1.12{0.11} | 35.8 | 55 | ||||
| 60 | 1.03{0.11} | 39.0 | 60 | ||||
| 65 | 0.95{0.10} | 42.3 | 65 | ||||
| 70 | 0.88{0.090} | 45.5 | 70 | ||||
| 75 | 0.82{0.084} | 48.8 | 75 | ||||
| 80 | 0.77{0.079} | 52.0 | 80 | ||||
| 90 | 0.69{0.070} | 58.5 | 90 | ||||
| 100 | 0.62{0.063} | 65.0 | 100 | ||||
| 110 | 0.56{0.057} | 71.5 | 110 | ||||
| 120 | 0.52{0.053} | 78.0 | 120 | ||||
| 125 | 0.49{0.050} | 81.3 | 125 | ||||
| 16.5 | 10.5 | 20 | 7.02{0.72} | 13.0 | 91.2 {9.3} | SWY 16.5- | 20 |
| 25 | 5.61{0.57} | 16.3 | 25 | ||||
| 30 | 4.68{0.48} | 19.5 | 30 | ||||
| 35 | 4.01{0.41} | 22.8 | 35 | ||||
| 40 | 3.51{0.36} | 26.0 | 40 | ||||
| 45 | 3.12{0.32} | 29.3 | 45 | ||||
| 50 | 2.81{0.29} | 32.5 | 50 | ||||
| 55 | 2.55{0.26} | 35.8 | 55 | ||||
| 60 | 2.34{0.24} | 39.0 | 60 | ||||
| 65 | 2.16{0.22} | 42.3 | 65 | ||||
| 70 | 2.00{0.20} | 45.5 | 70 | ||||
| 75 | 1.87{0.19} | 48.8 | 75 | ||||
| 80 | 1.75{0.18} | 52.0 | 80 | ||||
| 90 | 1.56{0.16} | 58.5 | 90 | ||||
| 100 | 1.40{0.14} | 65.0 | 100 | ||||
| 110 | 1.28{0.13} | 71.5 | 110 | ||||
| 120 | 1.17{0.12} | 78.0 | 120 | ||||
| 125 | 1.12{0.11} | 81.3 | 125 | ||||
| 150 | 0.94{0.10} | 97.5 | 150 | ||||
| D | d | L | Spring constant N/mm{kgf/mm} | F=L×65% | Type | ||
| Fmm | Load N{kgf} | Type D-L | |||||
| 20.5 | 13.5 | 30 | 5.58{0.57} | 19.5 | 108.9 {11.1} | SWY20.5- | 30 |
| 35 | 4.78{0.49} | 22.8 | 35 | ||||
| 40 | 4.19{0.43} | 26.0 | 40 | ||||
| 45 | 3.72{0.38} | 29.3 | 45 | ||||
| 50 | 3.35{0.34} | 32.5 | 50 | ||||
| 55 | 3.04{0.31} | 35.8 | 55 | ||||
| 60 | 2.79{0.28} | 39.0 | 60 | ||||
| 65 | 2.58{0.26} | 42.3 | 65 | ||||
| 70 | 2.39{0.24} | 45.5 | 70 | ||||
| 75 | 2.23{0.23} | 48.8 | 75 | ||||
| 80 | 2.09{0.21} | 52.0 | 80 | ||||
| 90 | 1.86{0.19} | 58.5 | 90 | ||||
| 100 | 1.67{0.17} | 65.0 | 100 | ||||
| 110 | 1.52{0.16} | 71.5 | 110 | ||||
| 120 | 1.40{0.14} | 78.0 | 120 | ||||
| 125 | 1.34{0.14} | 81.3 | 125 | ||||
| 130 | 1.29{0.13} | 84.5 | 130 | ||||
| 140 | 1.20{0.12} | 91.0 | 140 | ||||
| 150 | 1.12{0.11} | 97.5 | 150 | ||||
| 24.5 | 16.5 | 30 | 6.99{0.71} | 19.5 | 136.3 {13.9} | SWY24.5- | 30 |
| 35 | 5.99{0.61} | 22.8 | 35 | ||||
| 40 | 5.24{0.53} | 26.0 | 40 | ||||
| 45 | 4.66{0.48} | 29.3 | 45 | ||||
| 50 | 4.19{0.43} | 32.5 | 50 | ||||
| 55 | 3.81{0.39} | 35.8 | 55 | ||||
| 60 | 3.50{0.36} | 39.0 | 60 | ||||
| 65 | 3.23{0.33} | 42.3 | 65 | ||||
| 70 | 3.00{0.31} | 45.5 | 70 | ||||
| 75 | 2.80{0.29} | 48.8 | 75 | ||||
| 80 | 2.62{0.27} | 52.0 | 80 | ||||
| 90 | 2.33{0.24} | 58.5 | 90 | ||||
| 100 | 2.10{0.21} | 65.0 | 100 | ||||
| 110 | 1.91{0.19} | 71.5 | 110 | ||||
| 120 | 1.75{0.18} | 78.0 | 120 | ||||
| 125 | 1.68{0.17} | 81.3 | 125 | ||||
| 130 | 1.61{0.16} | 84.5 | 130 | ||||
| 140 | 1.50{0.15} | 91.0 | 140 | ||||
| 150 | 1.40{0.14} | 97.5 | 150 | ||||
| 175 | 1.20{0.12} | 113.8 | 175 | ||||
| 200 | 1.05{0.11} | 130.0 | 200 | ||||
| 30 | 21 | 35 | 8.79{0.90} | 22.8 | 200.1 {20.4} | SWY 30- | 35 |
| 40 | 7.69{0.78} | 26.0 | 40 | ||||
| 45 | 6.84{0.70} | 29.3 | 45 | ||||
| 50 | 6.16{0.63} | 32.5 | 50 | ||||
| 55 | 5.60{0.57} | 35.8 | 55 | ||||
| 60 | 5.13 {0.52} | 39.0 | 60 | ||||
| 65 | 4.74{0.48} | 42.3 | 65 | ||||
| 70 | 4.40{0.45} | 45.5 | 70 | ||||
| 75 | 4.10{0.42} | 48.8 | 75 | ||||
| 80 | 3.85{0.39} | 52.0 | 80 | ||||
| 90 | 3.42{0.35} | 58.5 | 90 | ||||
| 100 | 3.08{0.31} | 65.0 | 100 | ||||
| 110 | 2.80{0.29} | 71.5 | 110 | ||||
| 120 | 2.56{0.26} | 78.0 | 120 | ||||
| 125 | 2.46{0.25} | 81.3 | 125 | ||||
| 130 | 2.37{0.24} | 84.5 | 130 | ||||
| 140 | 2.20{0.22} | 91.0 | 140 | ||||
| 150 | 2.05{0.21} | 97.5 | 150 | ||||
| 160 | 1.92{0.20} | 104.0 | 160 | ||||
| 170 | 1.81{0.18} | 110.5 | 170 | ||||
| 175 | 1.76{0.18} | 113.8 | 175 | ||||
| 180 | 1.71{0.17} | 117.0 | 180 | ||||
| 190 | 1.62{0.17} | 123.5 | 190 | ||||
| 200 | 1.54{0.16} | 130.0 | 200 | ||||
| 250 | 1.23{0.13} | 162.5 | 250 | ||||
| 300 | 1.03{0.10} | 195.0 | 300 | ||||
| D | d | L | Spring constant N/mm{kgf/mm} | F=L×65% | Type | ||
| Fmm | Load N{kgf} | Type D-L | |||||
| 37 | 26 | 40 | 11.32{1.15} | 26.0 | 294.2 {30.0} | SWY 37- | 40 |
| 45 | 10.06{1.03} | 29.3 | 45 | ||||
| 50 | 9.05{0.92} | 32.5 | 50 | ||||
| 55 | 8.23{0.84} | 35.8 | 55 | ||||
| 60 | 7.54{0.77} | 39.0 | 60 | ||||
| 65 | 6.96{0.71} | 42.3 | 65 | ||||
| 70 | 6.47{0.66} | 45.5 | 70 | ||||
| 75 | 6.03{0.62} | 48.8 | 75 | ||||
| 80 | 5.66{0.58} | 52.0 | 80 | ||||
| 90 | 5.03{0.51} | 58.5 | 90 | ||||
| 100 | 4.53{0.46} | 65.0 | 100 | ||||
| 110 | 4.11{0.42} | 71.5 | 110 | ||||
| 120 | 3.77{0.38} | 78.0 | 120 | ||||
| 130 | 3.48{0.36} | 84.5 | 130 | ||||
| 140 | 3.23{0.33} | 91.0 | 140 | ||||
| 150 | 3.02{0.31} | 97.5 | 150 | ||||
| 160 | 2.83{0.29} | 104.0 | 160 | ||||
| 170 | 2.66{0.27} | 110.5 | 170 | ||||
| 180 | 2.51{0.26} | 117.0 | 180 | ||||
| 190 | 2.38{0.24} | 123.5 | 190 | ||||
| 200 | 2.26{0.23} | 130.0 | 200 | ||||
| 225 | 2.01{0.21} | 146.3 | 225 | ||||
| 250 | 1.81{0.18} | 162.5 | 250 | ||||
| 275 | 1.65{0.17} | 178.8 | 275 | ||||
| 300 | 1.51{0.15} | 195.0 | 300 | ||||
| 42 | 31 | 50 | 12.07{1.23} | 32.5 | 392.3 {40.0} | SWY 42- | 50 |
| 60 | 10.06{1.03} | 39.0 | 60 | ||||
| 70 | 8.62{0.88} | 45.5 | 70 | ||||
| 80 | 7.54{0.77} | 52.0 | 80 | ||||
| 90 | 6.71{0.68} | 58.5 | 90 | ||||
| 100 | 6.03{0.62} | 65.0 | 100 | ||||
| 110 | 5.49{0.56} | 71.5 | 110 | ||||
| 120 | 5.03{0.51} | 78.0 | 120 | ||||
| 130 | 4.64{0.47} | 84.5 | 130 | ||||
| 140 | 4.31{0.44} | 91.0 | 140 | ||||
| 150 | 4.02{0.41} | 97.5 | 150 | ||||
| 160 | 3.77{0.38} | 104.0 | 160 | ||||
| 170 | 3.55{0.36} | 110.5 | 170 | ||||
| 180 | 3.35{0.34} | 117.0 | 180 | ||||
| 190 | 3.18{0.32} | 123.5 | 190 | ||||
| 200 | 3.02{0.31} | 130.0 | 200 | ||||
| 225 | 2.68{0.27} | 146.3 | 225 | ||||
| 250 | 2.41{0.25} | 162.5 | 250 | ||||
| 275 | 2.19{0.22} | 178.8 | 275 | ||||
| 300 | 2.01{0.21} | 195.0 | 300 | ||||
Service life: 1,000,000 cycles (300,000 at L×70%)
- Load calculation: load = spring constant × deflection
(SI units) N = N/mm × F mm; kgf = kgf/mm × F mm
(kgf=N×0.101972)