1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Wire Coil Springs/Deflection 40%/O.D. Referenced

Round Wire Coil Springs/Deflection 40%/O.D. Referenced
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 59.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· UL/UTT type, Allowable maximum deflection 40%


[ M ]Material SUS304-WPB Spring Constant ±10%

Specifications

Part Number
UL16-80
UTT16-80
■UL: Fmax. (Allowable Deflection) =Lx40%
Part NumberdSolid LengthF
max.
N{kgf}max.Unit Price
Type D-L
UL 2-5*0.21.6520.98{0.1} 
 10*0.265.0741.96{0.2}
 15*0.265.0762.94{0.3}
 20*0.39.983.92{0.4}
 25*0.3214.1104.90{0.5} 
 30*0.3214.1125.88{0.6}
UL 3-5*0.30222.0{0.2} 
 10*0.353.743.9{0.4}
 15*0.46.665.9{0.6}
 20*0.46.687.8{0.8}
 25*0.4511.7109.8{1 } 
 30*0.4511.71211.8{1.2}
 35*0.4511.71413.7{1.4}
 40*0.5201615.7{1.6}
UL 4-5*0.352.122.0{0.2} 
 10*0.455.343.9{0.4}
 15*0.455.365.9{0.6}
 20*0.5887.8{0.8}
 25*0.58109.8{1 } 
 30*0.5512.71211.8{1.2}
 35*0.5512.71413.7{1.4}
 400.619.81615.7{1.6}
 450.619.81817.7{1.8}
 500.619.82019.6{2 }
 600.6529.92423.5{2.4}
UL 5-5*0.42.222.0{0.2} 
 10*0.54.7543.9{0.4}
 15*0.54.7565.9{0.6}
 20*0.556.8887.8{0.8}
 25*0.556.88109.8{1 } 
 300.6514.951211.8{1.2}
 350.6514.951413.7{1.4}
 400.6514.951615.7{1.6}
 450.721.71817.7{1.8}
 500.721.72019.6{2 }
 600.7530.752423.5{2.4} 
UL 6-5*0.452.322.0{0.2} 
 10*0.554.443.9{0.4}
 15*0.554.465.9{0.6}
 200.658.587.8{0.8}
 250.658.5109.8{1 } 
 300.712.61211.8{1.2}
 350.712.61413.7{1.4}
 400.712.61615.7{1.6}
 450.7517.31817.7{1.8}
 500.7517.32019.6{2 }
 600.824.82423.5{2.4} 
 700.824.82827.5{2.8}
UL 8-10 0.654.643.9{0.4} 
 150.758.365.9{0.6}
 200.758.387.8{0.8}
 250.758.3109.8{1 } 
 300.810.41211.8{1.2}
 350.810.41413.7{1.4}
 400.810.41615.7{1.6}
 450.8514.51817.7{1.8}
 500.8514.52019.6{2 }
 600.9182423.5{2.4} 
 701.0302827.5{2.8}
 801.0303231.4{3.2}
UL 10-100.754.743.9{0.4} 
 150.86.265.9{0.6}
 200.86.287.8{0.8}
 250.99.5109.8{1 }
 300.99.51211.8{1.2}
 350.99.51413.7{1.4}
 401.015.51615.7{1.6}
 451.015.51817.7{1.8}
 501.015.52019.6{2 }
 601.123.72423.5{2.4} 
 701.123.72827.5{2.8}
 801.123.73231.4{3.2}
UL 12-150.96.7565.9{0.6} 
 2011087.8{0.8}
 25110109.8{1.0}
 301.114.851211.8{1.2}
 351.114.851413.7{1.4} 
 401.221.61615.7{1.6}
 451.221.61817.7{1.8}
 501.221.62019.6{2.0}
 601.332.52423.5{2.4} 
 701.332.52827.5{2.8} 
 801.446.23231.4{3.2}
UL 13-150.95.465.9{0.6} 
 201.08.2587.8{0.8}
 251.08.25109.8{1 }
 301.112.11211.8{1.2}
 351.112.11413.7{1.4}
 401.112.11615.7{1.6}
 451.216.81817.7{1.8}
 501.216.82019.6{2 }
 601.216.82423.5{2.4} 
 701.4352827.5{2.8}
 801.4353231.4{3.2}
UL 16-151.17.765.9{0.6} 
 201.17.787.8{0.8}
 251.210.8109.8{1 }
 301.210.81211.8{1.2}
 351.314.31413.7{1.4}
 401.314.31615.7{1.6}
 451.419.61817.7{1.8}
 501.419.62019.6{2 }
 601.419.62423.5{2.4} 
 701.5272827.5{2.8}
 801.5273231.4{3.2}
UL 20-201.610.4823.5{2.4} 
 251.610.41029.4{3 }
 301.712.81235.3{3.6}
 351.712.81441.2{4.2}
 401.815.31647.1{4.8}
 451.815.31853.0{5.4} 
 502232058.8{6 }
 602232470.6{7.2} 
 702.235.22882.4{8.4}
 802.235.23294.1{9.6}
kgf (Load)=N/mm (Spring Constant) x0.101972xF (Deflection)
{kgf}=Nx0.101972
[ ! ]For Types marked with *, both ends are not ground.
[ ! ]The values of solid length are for reference only.
There may be some variations depending on the lot.
[ ! ]Usage Count: 1 Million Times
■UTT: Fmax. (Allowable Deflection) =LxFa%
Part NumberdSolid LengthF
max.
N{kgf}Fa%Unit Price
TypeD-LMax.
UTT 3-5*0.352.822.9{0.3}40 
 10*0.44.845.9{0.6}
 15*0.458.368.8{0.9}
 20*0.458.368.8{0.9}30
 25*0.514811.8{1.2}32 
 30*0.514811.8{1.2}27
UTT 4-5*0.42.622.9{0.3}40 
 10*0.453.945.9{0.6}
 15*0.5668.8{0.9}
 20*0.559.4811.8{1.2}
 250.614.41014.7{1.5}
 300.614.49.914.7{1.5}33 
UTT 5-5*0.452.622.9{0.3}40 
 10*0.53.645.9{0.6}
 150.67.568.8{0.9} 
 200.67.5811.8{1.2}
 250.6510.71014.7{1.5} 
 300.715.41217.7{1.8}
 35 0.715.41420.6{2.1} 
UTT 6-5*0.52.423.9{0.4}40 
 100.64.247.8{0.8}
 150.77.4611.8{1.2}
 200.77.4815.7{1.6}
 250.813.61019.6{2.0}
 300.813.61223.5{2.4}
 350.8517.51427.5{2.8} 
 400.923.41631.4{3.2}
 450.923.41835.3{3.6}
 500.923.41835.3{3.6}36 
 60 1.0411835.3{3.6}30
 70 1.0412447.1{4.8}34
UTT 8-100.755.347.8{0.8}40 
 150.755.3611.8{1.2}
 200.910.4815.7{1.6}
 250.910.41019.6{2.0}
 301.0171223.5{2.4}
 351.0171427.5{2.8} 
 401.0171631.4{3.2}
 451.125.31835.3{3.6} 
 501.125.32039.2{4.0}
 601.125.32447.1{4.8} 
 701.239.623.854.9{5.6}
UTT 10-100.855.147.8{0.8}40 
 150.855.1611.8{1.2}
 201.09.5815.7{1.6}
 251.09.51019.6{2.0}
 301.114.31223.5{2.4}
 351.114.31427.5{2.8} 
 401.220.41631.4{3.2}
 451.220.41835.3{3.6}
 501.220.42039.2{4.0}
 601.329.92447.1{4.8} 
 701.443.423.847.1{4.8}34
UTT 13-151.05.75611.8{1.2}40 
 201.210.5815.7{1.6}
 251.210.51019.6{2.0}
 301.3151223.5{2.4} 
 351.3151427.5{2.8}
 401.420.31631.4{3.2}
 451.420.31835.3{3.6}
 501.527.82039.2{4.0} 
 601.527.82447.1{4.8}
 701.638.42854.9{5.6} 
 801.638.43262.8{6.4}
UTT 16-151.27.2611.8{1.2}40 
 201.39.1815.7{1.6}
 251.39.11019.6{2.0}
 301.412.31223.5{2.4} 
 351.516.51427.5{2.8}
 401.621.61631.4{3.2}
 451.621.61835.3{3.6}
 501.7282039.2{4.0} 
 601.7282447.1{4.8}
 701.8362854.9{5.6} 
 801.8363262.8{6.4}
UTT 20-201.710.6831.4{3.2}40 
 251.812.61039.2{4.0}
 301.812.61247.1{4.8}
 352.0191454.9{5.6}
 402.0191662.8{6.4} 
 452.0191870.6{7.2}
 502.227.52078.5{8.0}
 602.227.52494.1{9.6}
 702.334.528109.8{11.2} 
 802.440.832125.5{12.8}
kgf (Load)=N/mm (Spring Constant) x0.101972xF (Deflection)
{kgf}=Nx0.101972
[ ! ]For Types marked with *, both ends are not ground.
[ ! ]The values of solid length are for reference only.
There may be some variations depending on the lot.
[ ! ]Usage Count: 1 Million Times
■ Spring Constant [ ! ]D12 is applicable to UY, UR, UF, UL and UBB Types only. D14 is applicable to UBB Type only.
 TypeUVUYURUFULUTTUMUHUBB
D 
2    0.05{0.005}  0.2{0.02}  0.3{0.03}  0.5{0.05}             
3 N/mm
0.05
{kgf/mm}
{0.005}
  N/mm
0.098
{kgf/mm}
{0.01}
  N/mm
0.29
{kgf/mm}
{0.03}
  N/mm
0.49
{kgf/mm}
{0.05}
  N/mm
0.98
{kgf/mm}
{0.1}
  N/mm
1.5
{kgf/mm}
{0.15}
          
4             2.0{0.2}  2.9{0.3}  4.9{0.5} 
5                  
6           N/mm
2.0
{kgf/mm}
{0.2}
  N/mm
2.9
{kgf/mm}
{0.3}
  N/mm
5.9
{kgf/mm}
{0.6}
  N/mm
9.8
{kgf/mm}
{1.0}
 
8                  
10    N/mm
0.2
{kgf/mm}
{0.02}
               
12                   
13                N/mm
9.8
{kgf/mm}
{1.0}
  N/mm
19.6
{kgf/mm}
{2.0}
 
14                   
16                   
20    0.3{0.03}  0.5{0.05}  0.98{0.1}  2.9{0.3}  3.9{0.4}  4.9{0.5}  14.7{1.5}  29.4{3.0} 
Fmax.F=L×70%F=LxFa%F=LxFa%F=Lx45%F=Lx40%F=LxFa%F=LxFa%F=LxFa%F=LxFa%

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UL2-5
UL2-10
UL2-15
UL2-20SALE
UL2-25
UL2-30
UL3-5
UL3-10
UL3-15
UL3-20
UL3-25SALE
UL3-30
UL3-35
UL3-40
UL4-5SALE
UL4-10
UL4-15
UL4-20
UL4-25
UL4-30
UL4-35SALE
UL4-40SALE
UL4-45
UL4-50SALE
UL4-60
UL5-5
UL5-10
UL5-15
UL5-20
UL5-25
UL5-30
UL5-30-LKC
UL5-35
UL5-35-LKC
UL5-40SALE
UL5-40-LKC
UL5-45
UL5-45-LKC
UL5-50
UL5-50-LKC
UL5-60
UL5-60-LKC
UL6-5
UL6-10
UL6-15
UL6-20
UL6-20-LKC
UL6-25
UL6-25-LKC
UL6-30
UL6-30-LKC
UL6-35SALE
UL6-35-LKC
UL6-40
UL6-40-LKCSALE
UL6-45
UL6-45-LKC
UL6-50
UL6-50-LKC
UL6-60
UL6-60-LKC
UL6-70
UL6-70-LKC
UL8-10
UL8-10-LKC
UL8-15
UL8-15-LKC
UL8-20
UL8-20-LKCSALE
UL8-25
UL8-25-LKC
UL8-30
UL8-30-LKCSALE
UL8-35
UL8-35-LKC
UL8-40
UL8-40-LKC
UL8-45
UL8-45-LKC
UL8-50
UL8-50-LKC
UL8-60
UL8-60-LKC
UL8-70
UL8-70-LKC
UL8-80
UL10-10
UL10-10-LKC
UL10-15
UL10-15-LKC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Tolerance Change Allowable Deflection
(mm)

฿ 131.95

SPRING 1 Piece(s) Available Same day 105230.5~1.500.980.2Without Grinding1.65-2

฿ 131.95

SPRING 1 Piece(s) Same day 1010260.51.51~4.501.960.26Without Grinding5.07-4

฿ 131.95

SPRING 1 Piece(s) Available Same day 1015290.51.51~4.502.940.26Without Grinding5.07-6

฿ 131.95

฿ 8.67

SPRING 1 Piece(s) Same day 10202120.51.51~4.503.920.3Without Grinding9.9-8

฿ 159.25

SPRING 1 Piece(s) Available 3 Day(s) 10252150.54.51~8.504.90.32Without Grinding14.1-10

฿ 159.25

SPRING 1 Piece(s) Available Same day 10302180.54.51~8.505.880.32Without Grinding14.1-12

฿ 59.15

SPRING 1 Piece(s) Same day 105330.981.51~4.5020.3Without Grinding2-2

฿ 59.15

SPRING 1 Piece(s) Available Same day 1010360.981.51~4.503.90.35$0.65Without Grinding3.7-4

฿ 59.15

SPRING 1 Piece(s) Available Same day 1015390.984.51~8.505.90.4Without Grinding6.6-6

฿ 59.15

SPRING 1 Piece(s) Available Same day 10203120.984.51~8.507.80.4Without Grinding6.6-8

฿ 63.70

฿ 9.99

SPRING 1 Piece(s) Same day 10253150.988.51~16.009.80.45Without Grinding11.7-10

฿ 63.70

SPRING 1 Piece(s) Available Same day 10303180.988.51~16.0011.80.45Without Grinding11.7-12

฿ 63.70

SPRING 1 Piece(s) Available 3 Day(s) 10353210.988.51~16.0013.70.45Without Grinding11.7-14

฿ 63.70

SPRING 1 Piece(s) Available 3 Day(s) 10403240.988.51~16.0015.70.5Without Grinding20-16

฿ 63.70

฿ 7.03

SPRING 1 Piece(s) Same day 105430.981.51~4.5020.35Without Grinding2.1-2

฿ 63.70

SPRING 1 Piece(s) Available Same day 1010460.981.51~4.503.90.45Without Grinding5.3-4

฿ 63.70

SPRING 1 Piece(s) Available Same day 1015490.984.51~8.505.90.45Without Grinding5.3-6

฿ 63.70

SPRING 1 Piece(s) Available Same day 10204120.984.51~8.507.80.5Without Grinding8-8

฿ 65.98

SPRING 1 Piece(s) Available Same day 10254150.988.51~16.009.80.5Without Grinding8-10

฿ 65.98

SPRING 1 Piece(s) Available Same day 10304180.988.51~16.0011.80.55Without Grinding12.7-12

฿ 65.98

฿ 8.81

SPRING 1 Piece(s) Same day 10354210.988.51~16.0013.70.55Without Grinding12.7-14

฿ 65.98

฿ 16.01

SPRING 1 Piece(s) Same day 10404240.988.51~16.0015.70.6With Grinding19.8-16

฿ 65.98

SPRING 1 Piece(s) Available Same day 10454270.9816.01~30.0017.70.6With Grinding19.8-18

฿ 65.98

฿ 47.51

SPRING 1 Piece(s) Same day 10504300.9816.01~30.0019.60.6With Grinding19.8-20

฿ 65.98

SPRING 1 Piece(s) Available 3 Day(s) 10604360.9816.01~30.0023.50.65With Grinding29.9-24

฿ 65.98

SPRING 1 Piece(s) Available Same day 105530.981.51~4.5020.4Without Grinding2.2-2

฿ 65.98

SPRING 1 Piece(s) Available Same day 1010560.981.51~4.503.90.5Without Grinding4.75-4

฿ 65.98

SPRING 1 Piece(s) Available Same day 1015590.984.51~8.505.90.5Without Grinding4.75-6

฿ 65.98

SPRING 1 Piece(s) Available Same day 10205120.984.51~8.507.80.55Without Grinding6.88-8

฿ 70.53

SPRING 1 Piece(s) Available Same day 10255150.988.51~16.009.80.55Without Grinding6.88-10

฿ 70.53

SPRING 1 Piece(s) Same day 10305180.988.51~16.0011.80.65With Grinding14.95-12

฿ 177.45

SPRING 1 Piece(s) Available 7 Day(s) 10305180.988.51~16.0011.80.65With Grinding14.95LKC (with Tolerance Change)12

฿ 70.53

SPRING 1 Piece(s) Available Same day 10355210.988.51~16.0013.70.65With Grinding14.95-14

฿ 177.45

SPRING 1 Piece(s) Available 7 Day(s) 10355210.988.51~16.0013.70.65With Grinding14.95LKC (with Tolerance Change)14

฿ 70.53

฿ 23.62

SPRING 1 Piece(s) Same day 10405240.988.51~16.0015.70.65With Grinding14.95-16

฿ 177.45

SPRING 1 Piece(s) Available 7 Day(s) 10405240.988.51~16.0015.70.65With Grinding14.95LKC (with Tolerance Change)16

฿ 70.53

SPRING 1 Piece(s) Available 3 Day(s) 10455270.9816.01~30.0017.70.7With Grinding21.7-18

฿ 177.45

SPRING 1 Piece(s) Available 7 Day(s) 10455270.9816.01~30.0017.70.7With Grinding21.7LKC (with Tolerance Change)18

฿ 70.53

SPRING 1 Piece(s) Available 3 Day(s) 10505300.9816.01~30.0019.60.7With Grinding21.7-20

฿ 177.45

SPRING 1 Piece(s) Available 7 Day(s) 10505300.9816.01~30.0019.60.7With Grinding21.7LKC (with Tolerance Change)20

฿ 79.63

SPRING 1 Piece(s) Available 3 Day(s) 10605360.9816.01~30.0023.50.75With Grinding30.75-24

฿ 191.10

SPRING 1 Piece(s) Available 7 Day(s) 10605360.9816.01~30.0023.50.75With Grinding30.75LKC (with Tolerance Change)24

฿ 65.98

SPRING 1 Piece(s) Available Same day 105630.981.51~4.5020.45Without Grinding2.3-2

฿ 65.98

SPRING 1 Piece(s) Available Same day 1010660.981.51~4.503.90.55Without Grinding4.4-4

฿ 65.98

SPRING 1 Piece(s) Available Same day 1015690.984.51~8.505.90.55Without Grinding4.4-6

฿ 65.98

SPRING 1 Piece(s) Available Same day 10206120.984.51~8.507.80.65With Grinding8.5-8

฿ 209.30

SPRING 1 Piece(s) Available 7 Day(s) 10206120.984.51~8.507.80.65With Grinding8.5LKC (with Tolerance Change)8

฿ 70.53

SPRING 1 Piece(s) Available Same day 10256150.988.51~16.009.80.65With Grinding8.5-10

฿ 213.85

SPRING 1 Piece(s) Available 7 Day(s) 10256150.988.51~16.009.80.65With Grinding8.5LKC (with Tolerance Change)10

฿ 70.53

SPRING 1 Piece(s) Available Same day 10306180.988.51~16.0011.80.7With Grinding12.6-12

฿ 213.85

SPRING 1 Piece(s) Available 7 Day(s) 10306180.988.51~16.0011.80.7With Grinding12.6LKC (with Tolerance Change)12

฿ 70.53

฿ 11.03

SPRING 1 Piece(s) Same day 10356210.988.51~16.0013.70.7With Grinding12.6-14

฿ 213.85

SPRING 1 Piece(s) Available 7 Day(s) 10356210.988.51~16.0013.70.7With Grinding12.6LKC (with Tolerance Change)14

฿ 70.53

SPRING 1 Piece(s) Available Same day 10406240.988.51~16.0015.70.7With Grinding12.6-16

฿ 213.85

฿ 54.10

SPRING 1 Piece(s) Same day 10406240.988.51~16.0015.70.7With Grinding12.6LKC (with Tolerance Change)16

฿ 70.53

SPRING 1 Piece(s) Same day 10456270.9816.01~30.0017.70.75With Grinding17.3-18

฿ 213.85

SPRING 1 Piece(s) Available 7 Day(s) 10456270.9816.01~30.0017.70.75With Grinding17.3LKC (with Tolerance Change)18

฿ 70.53

SPRING 1 Piece(s) Available Same day 10506300.9816.01~30.0019.60.75With Grinding17.3-20

฿ 213.85

SPRING 1 Piece(s) Available 7 Day(s) 10506300.9816.01~30.0019.60.75With Grinding17.3LKC (with Tolerance Change)20

฿ 79.63

SPRING 1 Piece(s) Available Same day 10606360.9816.01~30.0023.50.8With Grinding24.8-24

฿ 236.60

SPRING 1 Piece(s) Available 7 Day(s) 10606360.9816.01~30.0023.50.8With Grinding24.8LKC (with Tolerance Change)24

฿ 79.63

SPRING 1 Piece(s) Available Same day 10706420.9816.01~30.0027.50.8With Grinding24.8-28

฿ 236.60

SPRING 1 Piece(s) Available 7 Day(s) 10706420.9816.01~30.0027.50.8With Grinding24.8LKC (with Tolerance Change)28

฿ 79.62

SPRING 1 Piece(s) Available Same day 1010860.981.51~4.503.90.65With Grinding4.6-4

฿ 218.40

SPRING 1 Piece(s) Available 7 Day(s) 1010860.981.51~4.503.90.65With Grinding4.6LKC (with Tolerance Change)4

฿ 79.62

SPRING 1 Piece(s) Available Same day 1015890.984.51~8.505.90.75With Grinding8.3-6

฿ 218.40

SPRING 1 Piece(s) Available 7 Day(s) 1015890.984.51~8.505.90.75With Grinding8.3LKC (with Tolerance Change)6

฿ 79.62

SPRING 1 Piece(s) Available Same day 10208120.984.51~8.507.80.75With Grinding8.3-8

฿ 218.40

฿ 58.90

SPRING 1 Piece(s) Same day 10208120.984.51~8.507.80.75With Grinding8.3LKC (with Tolerance Change)8

฿ 81.90

SPRING 1 Piece(s) Available Same day 10258150.988.51~16.009.80.75With Grinding8.3-10

฿ 273.00

SPRING 1 Piece(s) Available Same day 10258150.988.51~16.009.80.75With Grinding8.3LKC (with Tolerance Change)10

฿ 81.90

SPRING 1 Piece(s) Available Same day 10308180.988.51~16.0011.80.8With Grinding10.4-12

฿ 273.00

฿ 69.31

SPRING 1 Piece(s) Same day 10308180.988.51~16.0011.80.8With Grinding10.4LKC (with Tolerance Change)12

฿ 81.90

SPRING 1 Piece(s) Available Same day 10358210.988.51~16.0013.70.8With Grinding10.4-14

฿ 273.00

SPRING 1 Piece(s) Available 7 Day(s) 10358210.988.51~16.0013.70.8With Grinding10.4LKC (with Tolerance Change)14

฿ 81.90

SPRING 1 Piece(s) Available Same day 10408240.988.51~16.0015.70.8With Grinding10.4-16

฿ 273.00

SPRING 1 Piece(s) Available 7 Day(s) 10408240.988.51~16.0015.70.8With Grinding10.4LKC (with Tolerance Change)16

฿ 81.90

SPRING 1 Piece(s) Same day 10458270.9816.01~30.0017.70.85With Grinding14.5-18

฿ 273.00

SPRING 1 Piece(s) Available 7 Day(s) 10458270.9816.01~30.0017.70.85With Grinding14.5LKC (with Tolerance Change)18

฿ 81.90

SPRING 1 Piece(s) Available Same day 10508300.9816.01~30.0019.60.85With Grinding14.5-20

฿ 273.00

SPRING 1 Piece(s) Available 7 Day(s) 10508300.9816.01~30.0019.60.85With Grinding14.5LKC (with Tolerance Change)20

฿ 86.45

SPRING 1 Piece(s) Available Same day 10608360.9816.01~30.0023.50.9With Grinding18-24

฿ 291.20

SPRING 1 Piece(s) Available 7 Day(s) 10608360.9816.01~30.0023.50.9With Grinding18LKC (with Tolerance Change)24

฿ 86.45

SPRING 1 Piece(s) Available 3 Day(s) 10708420.9816.01~30.0027.51With Grinding30-28

฿ 291.20

SPRING 1 Piece(s) Available 7 Day(s) 10708420.9816.01~30.0027.51With Grinding30LKC (with Tolerance Change)28

฿ 86.45

SPRING 1 Piece(s) Same day 10808480.9830.01~50.0031.41With Grinding30-32

฿ 86.45

SPRING 1 Piece(s) Available 3 Day(s) 10101060.981.51~4.503.90.75With Grinding4.7-4

฿ 218.40

SPRING 1 Piece(s) Available 7 Day(s) 10101060.981.51~4.503.90.75With Grinding4.7LKC (with Tolerance Change)4

฿ 86.45

SPRING 1 Piece(s) Available Same day 10151090.984.51~8.505.90.8With Grinding6.2-6

฿ 218.40

SPRING 1 Piece(s) Available 7 Day(s) 10151090.984.51~8.505.90.8With Grinding6.2LKC (with Tolerance Change)6

Loading...

 

MISUMI Unit Example related to this product