1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Wire Coil Springs/Deflection 45%/I.D. Referenced

Round Wire Coil Springs/Deflection 45%/I.D. Referenced
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 100.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

This is a standardized series so that the spring constant is constant for the same diameter.


[ M ]Material SUS304-WPB Spring Constant ±10%

Specifications

Part Number-L
VUR10-40
■VUR:Fmax. (Allowable Deflection) = Lx60% Spring Constant 0.29N/mm {0.03kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUR5-156.250.4592.65{0.27}1.75.010    
20123.53{0.36}2.2
256.350.50154.41{0.45}1.97.514
30185.29{0.54}2.3
356.450.55216.17{0.63}2.39.616.5    
40247.06{0.72}2.6
456.550.60277.94{0.81}2.113.822
50308.82{0.90}2.4
VUR6-157.350.5092.65{0.27}1.95.09    
207.450.55123.53{0.36}2.06.611
25154.41{0.45}2.5
30185.29{0.54}3.0
357.550.60216.17{0.63}2.79.014    
40247.06{0.72}3.0
457.650.65277.94{0.81}2.413.319.5
50308.82{0.90}2.7
557.750.70339.70{0.99}2.318.225
603610.59{1.08}2.5
VUR8-209.650.65123.53{0.36}2.46.89.5    
25154.41{0.45}2.9
309.750.70185.29{0.54}2.79.112
35216.17{0.63}3.2    
40247.06{0.72}3.6
459.950.80277.94{0.81}2.416.820
50308.82{0.90}2.6
55339.70{0.99}2.9    
603610.58{1.08}3.2
6510.150.903911.47{1.17}2.228.831
704212.36{1.26}2.3
804814.12{1.44}2.7
VUR10-2011.850.70123.53{0.36}3.35.67    
2511.950.75154.41{0.45}3.17.59
3012.050.80185.29{0.54}2.710.412    
35216.17{0.63}3.2
40247.06{0.72}3.6
4512.250.90277.94{0.81}2.816.217
50308.82{0.90}3.1
55339.70{0.99}3.4    
603610.58{1.08}3.8
653911.47{1.17}4.1
7012.451.004212.60{1.26}2.926.025
804814.12{1.44}3.3
VUR12-2514.050.80154.41{0.45}3.67.28    
30185.29{0.54}4.3
3514.250.90216.17{0.63}3.311.311.5    
40247.06{0.72}3.8
45277.94{0.81}4.3
5014.451.00308.82{0.90}3.317.016
55339.70{0.99}3.7    
603610.58{1.08}4.0
653911.47{1.17}4.3
7014.651.104212.35{1.26}3.325.322
804814.11{1.44}3.8    
905415.88{1.62}4.3
VUR16-3518.451.00216.17{0.63}4.79.58.5    
40247.06{0.72}5.3
4518.651.10277.94{0.81}4.513.211
50308.82{0.90}5.0
55339.70{0.99}5.5    
603610.58{1.08}6.0
6518.851.203911.47{1.17}5.018.014    
704212.35{1.26}5.4
804814.11{1.44}6.2    
905415.88{1.62}6.9
1006017.64{1.80}7.7
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are not ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■VUF:Fmax. (Allowable Deflection) = Lx45% Spring Constant 0.49N/mm {0.05kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUF5-15*6.350.506.753.33{0.34}2.34.37.5    
20*9.04.41{0.45}3.1
256.550.6011.255.49{0.56}2.18.413
3013.56.57{0.67}2.5
3515.757.64{0.78}2.9    
406.750.7018.08.82{0.90}1.916.122
4520.259.90{1.01}2.1
5022.510.98{1.12}2.4
VUF6-157.550.606.753.33{0.34}1.96.09    
209.04.41{0.45}2.5
2511.255.49{0.56}3.1
3013.56.57{0.67}3.8
357.750.7015.757.64{0.78}2.710.514    
4018.08.82{0.90}3.1
4520.259.90{1.01}3.5
507.950.8022.510.98{1.12}2.418.422
5524.7512.05{1.23}2.6
6027.013.23{1.35}2.9
VUF8-209.750.709.04.41{0.45}3.16.07.5    
2511.255.49{0.56}3.8
3013.56.57{0.67}4.6
359.950.8015.757.64{0.78}3.310.011.5    
4018.08.82{0.90}3.8
4520.259.90{1.01}4.3
5022.510.98{1.12}4.8
5510.351.0024.7512.05{1.23}2.524.023    
6027.013.23{1.35}2.7
6529.2514.31{1.46}3.0
7031.515.39{1.57}3.2
8036.017.64{1.80}3.6
VUF10-2012.050.809.04.41{0.45}3.36.47    
2511.255.49{0.56}4.2
3013.56.57{0.67}5.0    
3512.250.9015.757.64{0.78}3.99.910
4018.08.82{0.90}4.4
4520.259.90{1.01}5.0
5022.510.98{1.12}5.6
5512.651.1024.7512.05{1.23}3.121.518.5    
6027.013.23{1.35}3.4
6529.2514.31{1.46}3.7
7031.515.39{1.57}4.0
8036.017.64{1.80}4.6
VUF12-2514.451.0011.255.49{0.56}3.110.09    
3013.56.57{0.67}3.8
3515.757.64{0.78}4.4    
4018.08.82{0.90}5.0
4520.259.90{1.01}5.6
5014.651.1022.510.98{1.12}4.314.912.5
5524.7512.05{1.23}4.8    
6027.013.23{1.35}5.2
6529.2514.31{1.46}5.7
7014.851.2031.515.39{1.57}4.421.617
8036.017.64{1.80}5.0    
9040.519.80{2.02}5.6
VUF16-3518.851.2015.757.64{0.78}4.711.48.5    
4018.08.82{0.90}5.3
4520.259.90{1.01}6.0
5022.510.98{1.12}6.7
5519.051.3024.7512.05{1.23}5.216.311.5    
6027.013.23{1.35}5.7
6529.2514.31{1.46}6.2    
7019.251.4031.515.39{1.57}5.421.014
8036.017.64{1.80}6.2    
9040.519.80{2.02}6.9
10045.022.05{2.25}7.7
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are not ground for * marked types; both ends are ground for others.
[ ! ]Usage Count: 1 Million Times
■VUL:Fmax. (Allowable Deflection) = Lx40% Spring Constant 0.98N/mm{0.10kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUL5-156.550.6065.88{0.60}2.54.87    
2087.84{0.80}3.3
256.750.70109.80{1.00}2.39.112
301211.76{1.20}2.7
351413.72{1.40}3.2    
406.950.801615.68{1.60}2.216.019
451817.64{1.80}2.5
502019.60{2.00}2.8
VUL6-157.750.7065.88{0.60}2.16.38    
2087.84{0.80}2.9
257.950.80109.80{1.00}2.310.412
301211.76{1.20}2.7
351413.72{1.40}3.2    
408.150.901615.68{1.60}2.516.217
451817.64{1.80}2.8
502019.60{2.00}3.1
552221.56{2.20}3.4
602423.52{2.40}3.8
VUL8-2010.150.9087.84{0.80}2.49.59.5    
25109.80{1.00}2.9
3010.351.001211.76{1.20}2.514.013
351413.72{1.40}2.9    
401615.68{1.60}3.3
451817.64{1.80}3.8
502019.60{2.00}4.2
552221.56{2.20}4.6    
6010.751.202423.52{2.40}2.728.823
652625.48{2.60}3.0
702827.44{2.80}3.2
803231.36{3.20}3.6
VUL10-2012.451.0087.84{0.80}3.18.57.5    
25109.80{1.00}3.8
3012.651.101211.76{1.20}3.212.710.5    
351413.72{1.40}3.7
401615.68{1.60}4.2
451817.64{1.80}4.7
502019.60{2.00}5.3
5513.051.302221.56{2.20}3.125.418.5    
602423.52{2.40}3.4
652625.48{2.60}3.7
702827.44{2.80}4.0
803231.36{3.20}4.6
VUL12-2514.851.20109.80{1.00}2.912.69.5    
301211.76{1.20}3.5
351413.72{1.40}4.1    
401615.68{1.60}4.7
451817.64{1.80}5.3
502019.60{2.00}5.9
5515.251.402221.56{2.20}4.121.714.5    
602423.52{2.40}4.4
652625.48{2.60}4.8
702827.44{2.80}5.2
803231.36{3.20}5.9    
903635.28{3.60}6.7
VUL16-3519.451.501413.72{1.40}4.115.89.5    
401615.68{1.60}4.7
451817.64{1.80}5.3
502019.60{2.00}5.9
5519.851.702221.56{2.20}4.424.713.5    
602423.52{2.40}4.8
652625.48{2.60}5.2    
702827.44{2.80}5.6
803231.36{3.20}6.4    
903635.28{3.60}7.2
1004039.20{4.00}8.0
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■VUM:Fmax. (Allowable Deflection) = Lx35% Spring Constant 2.94N/mm{0.30kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUM5-156.950.805.2515.39{1.57}2.36.87.5    
207.150.907.020.58{2.10}1.811.712
258.7525.68{2.62}2.3
307.351.0010.530.87{3.15}2.414.513.5
3512.2535.97{3.67}2.8    
4014.041.16{4.20}3.2
457.551.1015.7546.26{4.72}2.522.019
5017.551.45{5.25}2.8
VUM6-158.150.905.2515.39{1.57}2.37.77.5    
207.020.58{2.10}3.0
258.351.008.7525.68{2.62}2.811.010
3010.530.87{3.15}3.3
3512.2535.97{3.67}3.9    
408.751.2014.041.16{4.20}2.621.016.5
4515.7546.26{4.72}2.9
5017.551.45{5.25}3.2
558.951.3019.2556.55{5.77}2.629.922
6021.061.74{6.30}2.9
VUM8-2010.551.107.020.58{2.10}3.38.87    
258.7525.68{2.62}4.2
3010.530.87{3.15}5.0
3510.951.3012.2535.97{3.67}3.515.611    
4014.041.16{4.20}4.0
4515.7546.26{4.72}4.5
5017.551.45{5.25}5.0
5511.351.5019.2556.55{5.77}3.327.817.5    
6021.061.74{6.30}3.6
6522.7566.84{6.82}3.9
7024.572.03{7.35}4.2
8028.082.32{8.40}4.8
VUM10-2012.851.207.020.58{2.10}4.08.46    
2513.051.308.7525.68{2.62}4.210.47
3010.530.87{3.15}5.0    
3512.2535.97{3.67}5.8
4013.451.5014.041.16{4.20}3.818.811.5
4515.7546.26{4.72}4.3
5017.551.45{5.25}4.8
5519.2556.55{5.77}5.2    
6021.061.74{6.30}5.7
6513.851.7022.7566.84{6.82}4.328.916
7024.572.03{7.35}4.7
8028.082.32{8.40}5.3
VUM12-2515.251.408.7525.68{2.62}5.09.86    
3010.530.87{3.15}6.0
3512.2535.97{3.67}7.0    
4015.651.6014.041.16{4.20}5.016.09
4515.7546.26{4.72}5.6
5017.551.45{5.25}6.3
5519.2556.55{5.77}6.9    
6016.051.8021.061.74{6.30}5.523.412
6522.7566.84{6.82}5.9
7024.572.03{7.35}6.4
8028.082.32{8.40}7.3    
9031.592.61{9.45}8.2
VUM16-3520.051.8012.2535.97{3.67}5.814.47    
4014.041.16{4.20}6.7
4515.7546.26{4.72}7.5
5017.551.45{5.25}8.3
5519.2556.55{5.77}9.2    
6020.852.2021.061.74{6.30}5.528.612
6522.7566.84{6.82}5.9    
7024.572.03{7.35}6.4
8028.082.32{8.40}7.3    
9031.592.61{9.45}8.2
10035.0102.90{10.50}9.1
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■Spring Constant
 TypeVURVUFVULVUM
D 
5 N/mm
0.29
{kgf/mm}
{0.03}
  N/mm
0.49
{kgf/mm}
{0.05}
  N/mm
0.98
{kgf/mm}
{0.10}
  N/mm
2.94
{kgf/mm}
{0.30}
 
6        
8        
10        
12        
16        
Fmax.F=Lx60%F=Lx45%F=Lx40%F=Lx35%

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VUF5-15SALE
VUF5-20
VUF5-25
VUF5-30
VUF5-35
VUF5-40
VUF5-45
VUF5-50
VUF6-15
VUF6-20
VUF6-25
VUF6-30
VUF6-35
VUF6-40SALE
VUF6-45
VUF6-50SALE
VUF6-55
VUF6-60SALE
VUF8-20
VUF8-25
VUF8-30
VUF8-35
VUF8-40
VUF8-45
VUF8-50
VUF8-55SALE
VUF8-60
VUF8-65
VUF8-70
VUF8-80
VUF10-20SALE
VUF10-25
VUF10-30SALE
VUF10-35
VUF10-40
VUF10-45
VUF10-50
VUF10-55
VUF10-60
VUF10-65
VUF10-70
VUF10-80
VUF12-25
VUF12-30
VUF12-35
VUF12-40
VUF12-45
VUF12-50
VUF12-55
VUF12-60SALE
VUF12-65
VUF12-70SALE
VUF12-80SALE
VUF12-90
VUF16-35SALE
VUF16-40
VUF16-45
VUF16-50
VUF16-55
VUF16-60
VUF16-65
VUF16-70
VUF16-80
VUF16-90SALE
VUF16-100
VUL5-15
VUL5-20
VUL5-25
VUL5-30SALE
VUL5-35
VUL5-40
VUL5-45
VUL5-50
VUL6-15
VUL6-20
VUL6-25
VUL6-30
VUL6-35
VUL6-40
VUL6-45
VUL6-50
VUL6-55
VUL6-60SALE
VUL8-20
VUL8-25
VUL8-30SALE
VUL8-35
VUL8-40
VUL8-45SALE
VUL8-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Total Coils Solid Length
(mm)
Allowable Deflection
(mm)

฿ 104.65

฿ 10.33

SPRING 1 Piece(s) Same day 101556.358.250.491.51~4.503.330.5Without Grinding7.54.36.75

฿ 104.65

SPRING 1 Piece(s) Same day 102056.35110.491.51~4.504.410.5Without Grinding7.54.39

฿ 104.65

SPRING 1 Piece(s) Same day 102556.5513.750.494.51~8.505.490.6With Grinding138.411.25

฿ 104.65

SPRING 1 Piece(s) Same day 103056.5516.50.494.51~8.506.570.6With Grinding138.413.5

฿ 131.95

SPRING 1 Piece(s) Available 3 Day(s) 103556.5519.250.494.51~8.507.640.6With Grinding138.415.75

฿ 131.95

SPRING 1 Piece(s) Available 3 Day(s) 104056.75220.498.51~16.008.820.7With Grinding2216.118

฿ 131.95

SPRING 1 Piece(s) Available 3 Day(s) 104556.7524.750.498.51~16.009.90.7With Grinding2216.120.25

฿ 131.95

SPRING 1 Piece(s) Available 3 Day(s) 105056.7527.50.498.51~16.0010.980.7With Grinding2216.122.5

฿ 109.20

SPRING 1 Piece(s) Available Same day 101567.558.250.491.51~4.503.330.6With Grinding966.75

฿ 109.20

SPRING 1 Piece(s) Available Same day 102067.55110.491.51~4.504.410.6With Grinding969

฿ 109.20

SPRING 1 Piece(s) Same day 102567.5513.750.494.51~8.505.490.6With Grinding9611.25

฿ 109.20

SPRING 1 Piece(s) Available Same day 103067.5516.50.494.51~8.506.570.6With Grinding9613.5

฿ 136.50

SPRING 1 Piece(s) Available Same day 103567.7519.250.494.51~8.507.640.7With Grinding1410.515.75

฿ 136.50

฿ 19.16

SPRING 1 Piece(s) Same day 104067.75220.498.51~16.008.820.7With Grinding1410.518

฿ 136.50

SPRING 1 Piece(s) Available Same day 104567.7524.750.498.51~16.009.90.7With Grinding1410.520.25

฿ 136.50

฿ 30.29

SPRING 1 Piece(s) Same day 105067.9527.50.498.51~16.0010.980.8With Grinding2218.422.5

฿ 136.50

SPRING 1 Piece(s) Available 3 Day(s) 105567.9530.250.498.51~16.0012.050.8With Grinding2218.424.75

฿ 136.50

฿ 28.65

SPRING 1 Piece(s) Same day 106067.95330.498.51~16.0013.230.8With Grinding2218.427

฿ 109.20

SPRING 1 Piece(s) Available Same day 102089.75110.491.51~4.504.410.7With Grinding7.569

฿ 109.20

SPRING 1 Piece(s) Available Same day 102589.7513.750.494.51~8.505.490.7With Grinding7.5611.25

฿ 109.20

SPRING 1 Piece(s) Available Same day 103089.7516.50.494.51~8.506.570.7With Grinding7.5613.5

฿ 150.15

SPRING 1 Piece(s) Same day 103589.9519.250.494.51~8.507.640.8With Grinding11.51015.75

฿ 150.15

SPRING 1 Piece(s) Available Same day 104089.95220.498.51~16.008.820.8With Grinding11.51018

฿ 150.15

SPRING 1 Piece(s) Available Same day 104589.9524.750.498.51~16.009.90.8With Grinding11.51020.25

฿ 150.15

SPRING 1 Piece(s) Same day 105089.9527.50.498.51~16.0010.980.8With Grinding11.51022.5

฿ 182.00

฿ 24.46

SPRING 1 Piece(s) Same day 1055810.3530.250.498.51~16.0012.051With Grinding232424.75

฿ 182.00

SPRING 1 Piece(s) Available Same day 1060810.35330.498.51~16.0013.231With Grinding232427

฿ 182.00

SPRING 1 Piece(s) Available 3 Day(s) 1065810.3535.750.498.51~16.0014.311With Grinding232429.25

฿ 182.00

SPRING 1 Piece(s) Available Same day 1070810.3538.50.498.51~16.0015.391With Grinding232431.5

฿ 182.00

SPRING 1 Piece(s) Available Same day 1080810.35440.4916.01~30.0017.641With Grinding232436

฿ 113.75

฿ 18.04

SPRING 1 Piece(s) Same day 10201012.05110.491.51~4.504.410.8With Grinding76.49

฿ 113.75

SPRING 1 Piece(s) Available Same day 10251012.0513.750.494.51~8.505.490.8With Grinding76.411.25

฿ 159.25

฿ 21.37

SPRING 1 Piece(s) Same day 10301012.0516.50.494.51~8.506.570.8With Grinding76.413.5

฿ 159.25

SPRING 1 Piece(s) Available 3 Day(s) 10351012.0519.250.494.51~8.507.640.9With Grinding109.915.75

฿ 159.25

SPRING 1 Piece(s) Available Same day 10401012.25220.498.51~16.008.820.9With Grinding109.918

฿ 159.25

SPRING 1 Piece(s) Available Same day 10451012.2524.750.498.51~16.009.90.9With Grinding109.920.25

฿ 159.25

SPRING 1 Piece(s) Available Same day 10501012.2527.50.498.51~16.0010.980.9With Grinding109.922.5

฿ 195.65

SPRING 1 Piece(s) Available 3 Day(s) 10551012.6530.250.498.51~16.0012.051.1With Grinding18.521.524.75

฿ 195.65

SPRING 1 Piece(s) Available 3 Day(s) 10601012.65330.498.51~16.0013.231.1With Grinding18.521.527

฿ 195.65

SPRING 1 Piece(s) Available 3 Day(s) 10651012.6535.750.498.51~16.0014.311.1With Grinding18.521.529.25

฿ 195.65

SPRING 1 Piece(s) Available 3 Day(s) 10701012.6538.50.498.51~16.0015.391.1With Grinding18.521.531.5

฿ 195.65

SPRING 1 Piece(s) Available Same day 10801012.65440.4916.01~30.0017.641.1With Grinding18.521.536

฿ 159.25

SPRING 1 Piece(s) Available Same day 10251214.4513.750.494.51~8.505.491With Grinding91011.25

฿ 159.25

SPRING 1 Piece(s) Same day 10301214.4516.50.494.51~8.506.571With Grinding91013.5

฿ 182.00

SPRING 1 Piece(s) Same day 10351214.4519.250.494.51~8.507.641With Grinding91015.75

฿ 182.00

SPRING 1 Piece(s) Available Same day 10401214.45220.498.51~16.008.821With Grinding91018

฿ 182.00

SPRING 1 Piece(s) Same day 10451214.4524.750.498.51~16.009.91With Grinding91020.25

฿ 182.00

SPRING 1 Piece(s) Available Same day 10501214.6527.50.498.51~16.0010.981.1With Grinding12.514.922.5

฿ 195.65

SPRING 1 Piece(s) Available Same day 10551214.6530.250.498.51~16.0012.051.1With Grinding12.514.924.75

฿ 195.65

฿ 30.72

SPRING 1 Piece(s) Same day 10601214.65330.498.51~16.0013.231.1With Grinding12.514.927

฿ 195.65

SPRING 1 Piece(s) Available Same day 10651214.6535.750.498.51~16.0014.311.1With Grinding12.514.929.25

฿ 195.65

฿ 53.10

SPRING 1 Piece(s) Same day 10701214.8538.50.498.51~16.0015.391.2With Grinding1721.631.5

฿ 213.85

฿ 24.19

SPRING 1 Piece(s) Same day 10801214.65440.4916.01~30.0017.641.2With Grinding1721.636

฿ 213.85

SPRING 1 Piece(s) Available Same day 10901214.8549.50.4916.01~30.0019.81.2With Grinding1721.640.5

฿ 182.00

฿ 30.34

SPRING 1 Piece(s) Same day 10351618.8519.250.494.51~8.507.641.2With Grinding8.511.415.75

฿ 182.00

SPRING 1 Piece(s) Same day 10401618.85220.498.51~16.008.821.2With Grinding8.511.418

฿ 182.00

SPRING 1 Piece(s) Available 3 Day(s) 10451618.8524.750.498.51~16.009.91.2With Grinding8.511.420.25

฿ 182.00

SPRING 1 Piece(s) Same day 10501618.8527.50.498.51~16.0010.981.2With Grinding8.511.422.5

฿ 213.85

SPRING 1 Piece(s) Available 3 Day(s) 10551619.0530.250.498.51~16.0012.051.3With Grinding11.516.324.75

฿ 213.85

SPRING 1 Piece(s) 3 Day(s) 10601619.05330.498.51~16.0013.231.3With Grinding11.516.327

฿ 227.50

SPRING 1 Piece(s) Available Same day 10651619.0535.750.498.51~16.0014.311.3With Grinding11.516.329.25

฿ 227.50

SPRING 1 Piece(s) Available 3 Day(s) 10701619.2538.50.498.51~16.0015.391.4With Grinding142131.5

฿ 254.80

SPRING 1 Piece(s) Available Same day 10801619.25440.4916.01~30.0017.641.4With Grinding142136

฿ 254.80

฿ 40.21

SPRING 1 Piece(s) Same day 10901619.2549.50.4916.01~30.0019.81.4With Grinding142140.5

฿ 254.80

SPRING 1 Piece(s) Available Same day 101001619.25550.4916.01~30.0022.051.4With Grinding142145

฿ 109.20

SPRING 1 Piece(s) Available Same day 101556.5590.984.51~8.505.880.6With Grinding74.86

฿ 109.20

SPRING 1 Piece(s) Available Same day 102056.55120.984.51~8.507.840.6With Grinding74.88

฿ 109.20

SPRING 1 Piece(s) Available Same day 102556.75150.988.51~16.009.80.7With Grinding129.110

฿ 109.20

฿ 23.00

SPRING 1 Piece(s) Same day 103056.75180.988.51~16.0011.760.7With Grinding129.112

฿ 136.50

SPRING 1 Piece(s) Available 3 Day(s) 103556.75210.988.51~16.0013.720.7With Grinding129.114

฿ 136.50

SPRING 1 Piece(s) Available 3 Day(s) 104056.95240.988.51~16.0015.680.8With Grinding191616

฿ 136.50

SPRING 1 Piece(s) Available 3 Day(s) 104556.95270.9816.01~30.0017.640.8With Grinding191618

฿ 136.50

SPRING 1 Piece(s) Available 3 Day(s) 105056.95300.9816.01~30.0019.60.8With Grinding191620

฿ 113.75

SPRING 1 Piece(s) Available Same day 101567.7590.984.51~8.505.880.7With Grinding86.36

฿ 113.75

SPRING 1 Piece(s) Available Same day 102067.75120.984.51~8.507.840.7With Grinding86.38

฿ 113.75

SPRING 1 Piece(s) Available Same day 102567.95150.988.51~16.009.80.8With Grinding1210.410

฿ 113.75

SPRING 1 Piece(s) Available Same day 103067.95180.988.51~16.0011.760.8With Grinding1210.412

฿ 141.05

SPRING 1 Piece(s) Same day 103567.95210.988.51~16.0013.720.8With Grinding1210.414

฿ 141.05

SPRING 1 Piece(s) Available Same day 104068.15240.988.51~16.0015.680.9With Grinding1716.216

฿ 141.05

SPRING 1 Piece(s) Available 3 Day(s) 104568.15270.9816.01~30.0017.640.9With Grinding1716.218

฿ 141.05

SPRING 1 Piece(s) Available 3 Day(s) 105068.15300.9816.01~30.0019.60.9With Grinding1716.220

฿ 141.05

SPRING 1 Piece(s) Available Same day 105568.15330.9816.01~30.0021.560.9With Grinding1716.222

฿ 141.05

฿ 15.19

SPRING 1 Piece(s) Same day 106068.15360.9816.01~30.0023.520.9With Grinding1716.224

฿ 113.75

SPRING 1 Piece(s) Available Same day 1020810.15120.984.51~8.507.840.9With Grinding9.59.58

฿ 113.75

SPRING 1 Piece(s) Available Same day 1025810.15150.988.51~16.009.80.9With Grinding9.59.510

฿ 113.75

฿ 18.95

SPRING 1 Piece(s) Same day 1030810.35180.988.51~16.0011.761With Grinding131412

฿ 154.70

SPRING 1 Piece(s) Available Same day 1035810.35210.988.51~16.0013.721With Grinding131414

฿ 154.70

SPRING 1 Piece(s) Same day 1040810.35240.988.51~16.0015.681With Grinding131416

฿ 154.70

฿ 21.47

SPRING 1 Piece(s) Same day 1045810.35270.9816.01~30.0017.641With Grinding131418

฿ 154.70

SPRING 1 Piece(s) Available Same day 1050810.35300.9816.01~30.0019.61With Grinding131420

Loading...

 

MISUMI Unit Example related to this product