Low Head Cap Screws - Standard

Brand :
MISUMI
Caution
Product Description
[Materials] SCM435, SUS316L, S45C(M3~8 M12) SCM435(M10), SUS304 Equivalent.
[Surface Treatment] Black Oxide.
[Nominal of Thread (M)] 2, 2.5, 3, 4, 5, 6, 8, 10, 12br>[Length L (mm)] 4, 5, 6, 8, 10, 12, 16, 20, 25, 30, 40, 45, 50.

| Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | Strength Class |
| BOX-CBSST | SUS304 Equivalent | - | - | A2-50 |