1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thick Hinge Bases - T Shaped

Thick Hinge Bases - T Shaped
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specification expansion]
Added stainless steel products with high rust resistance and electroless nickel plated products.

[Features]
Both H and W dimensions can be specified in 1mm increments.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HGNNB4-T12-W[3-8/1]-H[16-25/1]
HGNNB5-T16-W[5-12/1]-H[18-30/1]
HGNNB5-T19-W[5-12/1]-H[20-30/1]
HGNNB6-T16-W[5-12/1]-H[18-30/1]
HGNNB6-T19-W[5-12/1]-H[20-30/1]
HGNNB8-T19-W[8-16/1]-H[26-35/1]
HGNNB8-T22-W[8-16/1]-H[28-35/1]
HGNNB10-T19-W[10-18/1]-H[26-35/1]
HGNNB10-T22-W[10-18/1]-H[28-35/1]
HGNNB12-T22-W[10-18/1]-H[28-40/1]
HGNNB12-T25-W[10-18/1]-H[29-40/1]
HGNNB13-T22-W[12-24/1]-H[28-40/1]
HGNNB13-T25-W[12-24/1]-H[29-40/1]
HGNNB14-T25-W[12-24/1]-H[35-45/1]
HGNNB14-T30-W[12-24/1]-H[38-45/1]
HGNNB15-T25-W[12-24/1]-H[35-45/1]
HGNNB15-T30-W[12-24/1]-H[38-45/1]
HGNNB16-T25-W[12-24/1]-H[35-45/1]
HGNNB16-T30-W[12-24/1]-H[38-45/1]
HGNNB20-T30-W[20-35/1]-H[40-55/1]
HGNNB20-T38-W[20-35/1]-H[44-55/1]
HGNNB25-T38-W[20-35/1]-H[44-55/1]
HGNNM4-T12-W[3-8/1]-H[16-25/1]
HGNNM5-T16-W[5-12/1]-H[18-30/1]
HGNNM5-T19-W[5-12/1]-H[20-30/1]
HGNNM6-T16-W[5-12/1]-H[18-30/1]
HGNNM6-T19-W[5-12/1]-H[20-30/1]
HGNNM8-T19-W[8-16/1]-H[26-35/1]
HGNNM8-T22-W[8-16/1]-H[28-35/1]
HGNNM10-T19-W[10-18/1]-H[26-35/1]
HGNNM10-T22-W[10-18/1]-H[28-35/1]
HGNNM12-T22-W[10-18/1]-H[28-40/1]
HGNNM12-T25-W[10-18/1]-H[29-40/1]
HGNNM13-T22-W[12-24/1]-H[28-40/1]
HGNNM13-T25-W[12-24/1]-H[29-40/1]
HGNNM14-T25-W[12-24/1]-H[35-45/1]
HGNNM14-T30-W[12-24/1]-H[38-45/1]
HGNNM15-T25-W[12-24/1]-H[35-45/1]
HGNNM15-T30-W[12-24/1]-H[38-45/1]
HGNNM16-T25-W[12-24/1]-H[35-45/1]
HGNNM16-T30-W[12-24/1]-H[38-45/1]
HGNNM20-T30-W[20-35/1]-H[40-55/1]
HGNNM20-T38-W[20-35/1]-H[44-55/1]
HGNNM25-T38-W[20-35/1]-H[44-55/1]
HKNMB4-T12-W[5,​6,​8]-H[17-25/1]
HKNMB5-T16-W[5,​6,​8]-H[18-30/1]
HKNMB5-T19-W[5,​6,​8]-H[20-30/1]
HKNMB6-T16-W[6,​8,​10,​12]-H[18-30/1]
HKNMB6-T19-W[6,​8,​10,​12]-H[20-30/1]
HKNMB8-T19-W[8,​10,​12,​16]-H[26-35/1]
HKNMB8-T22-W[8,​10,​12,​16]-H[28-35/1]
HKNMB10-T19-W[10,​12,​16,​18]-H[26-35/1]
HKNMB10-T22-W[10,​12,​16,​18]-H[28-35/1]
HKNMB12-T22-W[12,​16,​18]-H[28-40/1]
HKNMB12-T25-W[12,​16,​18]-H[30-40/1]
HKNMM4-T12-W[5,​6,​8]-H[17-25/1]
HKNMM5-T16-W[5,​6,​8]-H[18-30/1]
HKNMM5-T19-W[5,​6,​8]-H[20-30/1]
HKNMM6-T16-W[6,​8,​10,​12]-H[18-30/1]
HKNMM6-T19-W[6,​8,​10,​12]-H[20-30/1]
HKNMM8-T19-W[8,​10,​12,​16]-H[26-35/1]
HKNMM8-T22-W[8,​10,​12,​16]-H[28-35/1]
HKNMM10-T19-W[10,​12,​16,​18]-H[26-35/1]
HKNMM10-T22-W[10,​12,​16,​18]-H[28-35/1]
HKNMM12-T22-W[12,​16,​18]-H[28-40/1]
HKNMM12-T25-W[12,​16,​18]-H[30-40/1]
HKNNB4-T12-H[16-25/1]
HKNNB5-T16-H[18-30/1]
HKNNB5-T19-H[20-30/1]
HKNNB6-T16-H[18-30/1]
HKNNB6-T19-H[20-30/1]
HKNNB8-T19-H[26-35/1]
HKNNB8-T22-H[28-35/1]
HKNNB10-T19-H[26-35/1]
HKNNB10-T22-H[28-35/1]
HKNNB12-T22-H[28-40/1]
HKNNB12-T25-H[29-40/1]
HKNNB13-T22-H[28-40/1]
HKNNB13-T25-H[29-40/1]
HKNNB14-T25-H[35-45/1]
HKNNB14-T30-H[38-45/1]
HKNNB15-T25-H[35-45/1]
HKNNB15-T30-H[38-45/1]
HKNNB16-T25-H[35-45/1]
HKNNB16-T30-H[38-45/1]
HKNNB20-T30-H[40-55/1]
HKNNB20-T38-H[44-55/1]
HKNNB25-T38-H[44-55/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Hole Dia. D
(Ø)
Thickness Dimension T
(mm)
Size Width Dimension W
(mm)
H
(mm)
W
(mm)

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide412A Standard-16 ~ 253 ~ 8

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide516A Standard-18 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide519A Standard-20 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide616A Standard-18 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide619A Standard-20 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide819A Standard-26 ~ 358 ~ 16

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide822A Standard-28 ~ 358 ~ 16

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide1019A Standard-26 ~ 3510 ~ 18

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide1022A Standard-28 ~ 3510 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1222A Standard-28 ~ 4010 ~ 18

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide1225A Standard-29 ~ 4010 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1322A Standard-28 ~ 4012 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1325A Standard-29 ~ 4012 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1425A Standard-35 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1430A Standard-38 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1525A Standard-35 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1530A Standard-38 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1625A Standard-35 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1630A Standard-38 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide2030A Standard-40 ~ 5520 ~ 35

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide2038A Standard-44 ~ 5520 ~ 35

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide2538A Standard-44 ~ 5520 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating412A Standard-16 ~ 253 ~ 8

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating516A Standard-18 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Electroless Nickel Plating519A Standard-20 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating616A Standard-18 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating619A Standard-20 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating819A Standard-26 ~ 358 ~ 16

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating822A Standard-28 ~ 358 ~ 16

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Electroless Nickel Plating1019A Standard-26 ~ 3510 ~ 18

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Electroless Nickel Plating1022A Standard-28 ~ 3510 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1222A Standard-28 ~ 4010 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1225A Standard-29 ~ 4010 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1322A Standard-28 ~ 4012 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1325A Standard-29 ~ 4012 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1425A Standard-35 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1430A Standard-38 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1525A Standard-35 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1530A Standard-38 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Electroless Nickel Plating1625A Standard-35 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1630A Standard-38 ~ 4512 ~ 24

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Electroless Nickel Plating2030A Standard-40 ~ 5520 ~ 35

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Electroless Nickel Plating2038A Standard-44 ~ 5520 ~ 35

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Electroless Nickel Plating2538A Standard-44 ~ 5520 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide412--17 ~ 255 ~ 8

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide516--18 ~ 305 ~ 8

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide519--20 ~ 305 ~ 8

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide616--18 ~ 306 ~ 12

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide619--20 ~ 306 ~ 12

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide819--26 ~ 358 ~ 16

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide822--28 ~ 358 ~ 16

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1019--26 ~ 3510 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1022--28 ~ 3510 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1222--28 ~ 4012 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1225--30 ~ 4012 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating412--17 ~ 255 ~ 8

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating516--18 ~ 305 ~ 8

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating519--20 ~ 305 ~ 8

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating616--18 ~ 306 ~ 12

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating619--20 ~ 306 ~ 12

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating819--26 ~ 358 ~ 16

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating822--28 ~ 358 ~ 16

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1019--26 ~ 3510 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1022--28 ~ 3510 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1222--28 ~ 4012 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Electroless Nickel Plating1225--30 ~ 4012 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide412A Standard816 ~ 25-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide516A Standard818 ~ 30-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide519A Standard820 ~ 30-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide616A Standard1018 ~ 30-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide619A Standard1020 ~ 30-

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide819A Standard1026 ~ 35-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide822A Standard1028 ~ 35-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1019A Standard1026 ~ 35-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1022A Standard1028 ~ 35-

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide1222A Standard1228 ~ 40-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1225A Standard1229 ~ 40-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1322A Standard1228 ~ 40-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1325A Standard1229 ~ 40-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1425A Standard1235 ~ 45-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1430A Standard1238 ~ 45-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1525A Standard1635 ~ 45-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1530A Standard1638 ~ 45-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1625A Standard1635 ~ 45-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10Black Oxide1630A Standard1638 ~ 45-

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide2030A Standard2040 ~ 55-

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide2038A Standard2044 ~ 55-

-

HINGE BASES 1 Piece(s) 8 Day(s) 10Black Oxide2538A Standard3044 ~ 55-

Loading...

  1. 1

Basic Information

Type Hinge Base Shape T-Shaped Mounting Position Standard
Material S45C Equivalent

MISUMI Unit Example related to this product