1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thick Hinge Bases - U Shaped

Thick Hinge Bases - U Shaped
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specification expansion]
Added stainless steel products with high rust resistance and electroless nickel plated products.

[Characteristics]
Two-piece type with thicker wall and higher strength than standard products.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HGNAJB4-T12-W[4-8/1]-H[17-25/1]
HGNAJB5-T16-W[4-12/1]-H[19-30/1]
HGNAJB5-T19-W[4-12/1]-H[21-30/1]
HGNAJB6-T16-W[5-12/1]-H[19-30/1]
HGNAJB6-T19-W[5-12/1]-H[21-30/1]
HGNAJB8-T19-W[6-18/1]-H[25-35/1]
HGNAJB8-T22-W[6-18/1]-H[27-35/1]
HGNAJB10-T19-W[8-25/1]-H[25-35/1]
HGNAJB10-T22-W[8-25/1]-H[27-35/1]
HGNAJB12-T22-W[8-25/1]-H[27-40/1]
HGNAJB12-T25-W[8-25/1]-H[28-40/1]
HGNAJB13-T22-W[8-25/1]-H[27-40/1]
HGNAJB13-T25-W[8-25/1]-H[28-40/1]
HGNAJB14-T25-W[12-25/1]-H[29-45/1]
HGNAJB14-T30-W[12-25/1]-H[32-45/1]
HGNAJB15-T25-W[12-25/1]-H[29-45/1]
HGNAJB15-T30-W[12-25/1]-H[32-45/1]
HGNAJB16-T25-W[12-25/1]-H[29-45/1]
HGNAJB16-T30-W[12-25/1]-H[32-45/1]
HGNAJB20-T30-W[15-25/1]-H[35-50/1]
HGNAJB20-T38-W[15-25/1]-H[39-50/1]
HGNAJB25-T38-W[15-25/1]-H[39-50/1]
HGNAJS4-T12-W[4-8/1]-H[17-25/1]
HGNAJS5-T16-W[4-12/1]-H[19-30/1]
HGNAJS5-T19-W[4-12/1]-H[21-30/1]
HGNAJS6-T16-W[5-12/1]-H[19-30/1]
HGNAJS6-T19-W[5-12/1]-H[21-30/1]
HGNAJS8-T19-W[6-18/1]-H[25-35/1]
HGNAJS8-T22-W[6-18/1]-H[27-35/1]
HGNAJS10-T19-W[8-25/1]-H[25-35/1]
HGNAJS10-T22-W[8-25/1]-H[27-35/1]
HGNAJS12-T22-W[8-25/1]-H[27-40/1]
HGNAJS12-T25-W[8-25/1]-H[28-40/1]
HGNAJS13-T22-W[8-25/1]-H[27-40/1]
HGNAJS13-T25-W[8-25/1]-H[28-40/1]
HGNAJS14-T25-W[12-25/1]-H[29-45/1]
HGNAJS14-T30-W[12-25/1]-H[32-45/1]
HGNAJS15-T25-W[12-25/1]-H[29-45/1]
HGNAJS15-T30-W[12-25/1]-H[32-45/1]
HGNAJS16-T25-W[12-25/1]-H[29-45/1]
HGNAJS16-T30-W[12-25/1]-H[32-45/1]
HGNAJS20-T30-W[15-25/1]-H[35-50/1]
HGNAJS20-T38-W[15-25/1]-H[39-50/1]
HGNAJS25-T38-W[15-25/1]-H[39-50/1]
HGNJB4-T12-W[4-12/1]-H[17-25/1]
HGNJB5-T16-W[5-15/1]-H[19-30/1]
HGNJB5-T19-W[5-15/1]-H[21-30/1]
HGNJB6-T16-W[6-18/1]-H[19-30/1]
HGNJB6-T19-W[6-18/1]-H[21-30/1]
HGNJB8-T19-W[8-24/1]-H[25-35/1]
HGNJB8-T22-W[8-24/1]-H[27-35/1]
HGNJB10-T19-W[10-30/1]-H[25-35/1]
HGNJB10-T22-W[10-30/1]-H[27-35/1]
HGNJB12-T22-W[10-30/1]-H[27-40/1]
HGNJB12-T25-W[10-30/1]-H[28-40/1]
HGNJB13-T22-W[10-30/1]-H[27-40/1]
HGNJB13-T25-W[10-30/1]-H[28-40/1]
HGNJB14-T25-W[10-30/1]-H[29-45/1]
HGNJB14-T30-W[10-30/1]-H[32-45/1]
HGNJB15-T25-W[10-30/1]-H[29-45/1]
HGNJB15-T30-W[10-30/1]-H[32-45/1]
HGNJB16-T25-W[10-30/1]-H[29-45/1]
HGNJB16-T30-W[10-30/1]-H[32-45/1]
HGNJB20-T30-W[20-35/1]-H[35-50/1]
HGNJB20-T38-W[20-35/1]-H[39-50/1]
HGNJB25-T38-W[20-35/1]-H[39-50/1]
HGNJM4-T12-W[4-12/1]-H[17-25/1]
HGNJM5-T16-W[5-15/1]-H[19-30/1]
HGNJM5-T19-W[5-15/1]-H[21-30/1]
HGNJM6-T16-W[6-18/1]-H[19-30/1]
HGNJM6-T19-W[6-18/1]-H[21-30/1]
HGNJM8-T19-W[8-24/1]-H[25-35/1]
HGNJM8-T22-W[8-24/1]-H[27-35/1]
HGNJM10-T19-W[10-30/1]-H[25-35/1]
HGNJM10-T22-W[10-30/1]-H[27-35/1]
HGNJM12-T22-W[10-30/1]-H[27-40/1]
HGNJM12-T25-W[10-30/1]-H[28-40/1]
HGNJM13-T22-W[10-30/1]-H[27-40/1]
HGNJM13-T25-W[10-30/1]-H[28-40/1]
HGNJM14-T25-W[10-30/1]-H[29-45/1]
HGNJM14-T30-W[10-30/1]-H[32-45/1]
HGNJM15-T25-W[10-30/1]-H[29-45/1]
HGNJM15-T30-W[10-30/1]-H[32-45/1]
HGNJM16-T25-W[10-30/1]-H[29-45/1]
HGNJM16-T30-W[10-30/1]-H[32-45/1]
HGNJM20-T30-W[20-35/1]-H[35-50/1]
HGNJM20-T38-W[20-35/1]-H[39-50/1]
HGNJM25-T38-W[20-35/1]-H[39-50/1]
HKNJB4-T12-H[17-25/1]
HKNJB5-T16-H[19-30/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Hole Dia. D
(Ø)
Thickness Dimension T
(mm)
Size Width Dimension W
(mm)
H
(mm)
W
(mm)

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide412A Compact-17 ~ 254 ~ 8

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide516A Compact-19 ~ 304 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide519A Compact-21 ~ 304 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide616A Compact-19 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide619A Compact-21 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide819A Compact-25 ~ 356 ~ 18

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide822A Compact-27 ~ 356 ~ 18

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1019A Compact-25 ~ 358 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1022A Compact-27 ~ 358 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1222A Compact-27 ~ 408 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1225A Compact-28 ~ 408 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1322A Compact-27 ~ 408 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1325A Compact-28 ~ 408 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1425A Compact-29 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1430A Compact-32 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1525A Compact-29 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1530A Compact-32 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1625A Compact-29 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1630A Compact-32 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide2030A Compact-35 ~ 5015 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide2038A Compact-39 ~ 5015 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide2538A Compact-39 ~ 5015 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided412A Compact-17 ~ 254 ~ 8

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided516A Compact-19 ~ 304 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided519A Compact-21 ~ 304 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided616A Compact-19 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided619A Compact-21 ~ 305 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided819A Compact-25 ~ 356 ~ 18

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided822A Compact-27 ~ 356 ~ 18

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1019A Compact-25 ~ 358 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1022A Compact-27 ~ 358 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1222A Compact-27 ~ 408 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1225A Compact-28 ~ 408 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1322A Compact-27 ~ 408 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1325A Compact-28 ~ 408 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1425A Compact-29 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1430A Compact-32 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1525A Compact-29 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1530A Compact-32 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1625A Compact-29 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided1630A Compact-32 ~ 4512 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided2030A Compact-35 ~ 5015 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided2038A Compact-39 ~ 5015 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10SUS304Not Provided2538A Compact-39 ~ 5015 ~ 25

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide412A Standard-17 ~ 254 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide516A Standard-19 ~ 305 ~ 15

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide519A Standard-21 ~ 305 ~ 15

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide616A Standard-19 ~ 306 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide619A Standard-21 ~ 306 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide819A Standard-25 ~ 358 ~ 24

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide822A Standard-27 ~ 358 ~ 24

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1019A Standard-25 ~ 3510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide1022A Standard-27 ~ 3510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide1222A Standard-27 ~ 4010 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide1225A Standard-28 ~ 4010 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1322A Standard-27 ~ 4010 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1325A Standard-28 ~ 4010 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide1425A Standard-29 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide1430A Standard-32 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1525A Standard-29 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide1530A Standard-32 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide1625A Standard-29 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide1630A Standard-32 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide2030A Standard-35 ~ 5020 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide2038A Standard-39 ~ 5020 ~ 35

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentBlack Oxide2538A Standard-39 ~ 5020 ~ 35

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating412A Standard-17 ~ 254 ~ 12

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating516A Standard-19 ~ 305 ~ 15

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating519A Standard-21 ~ 305 ~ 15

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating616A Standard-19 ~ 306 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating619A Standard-21 ~ 306 ~ 18

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating819A Standard-25 ~ 358 ~ 24

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating822A Standard-27 ~ 358 ~ 24

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1019A Standard-25 ~ 3510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1022A Standard-27 ~ 3510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1222A Standard-27 ~ 4010 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1225A Standard-28 ~ 4010 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1322A Standard-27 ~ 4010 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1325A Standard-28 ~ 4010 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1425A Standard-29 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1430A Standard-32 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1525A Standard-29 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1530A Standard-32 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1625A Standard-29 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating1630A Standard-32 ~ 4510 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating2030A Standard-35 ~ 5020 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating2038A Standard-39 ~ 5020 ~ 35

-

HINGE BASES 1 Piece(s) 8 Day(s) 10[S45C] S45C EquivalentElectroless Nickel Plating2538A Standard-39 ~ 5020 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide412A Standard817 ~ 25-

-

HINGE BASES 1 Piece(s) 7 Day(s) 10[S45C] S45C EquivalentBlack Oxide516A Standard819 ~ 30-

Loading...

Basic Information

Type Hinge Base Shape U-Shaped Mounting Position Standard

MISUMI Unit Example related to this product