Floating joint simple connection type - [Female thread] Cylinder connector/holder set -

Brand :
MISUMI
Caution
Product Description
[Features]
• Set combines an easy-to-connect connector and holder for female-thread cylinder connection.
• Material options include S45C equivalent with salt bath soft nitriding and SUS304.
• JISB0405 class m dimensional tolerance applies unless otherwise indicated, excluding dimension B.
[Use]
• Use to hold and position the applicable component securely within an assembly.
■Set
■Holder (Arrow View A)
■Connector

[ ! ] Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m. However, B dimension is excluded.
Type | Holder Type | [ M ] Material | [ S ] Surface Treatment | [ H ]Surface Hardness |
| FJRHA | HLRA | S45C Equivalent | Salt-bath Nitrocarburizing | 500HV or more |
| FJRHASS | HLRASS | SUS304 | - | - |
[ ! ] The material hardness of SUS304 is 11HRC or less (reference value).