Sensors for Cylinders

Caution
- ME33L3 was discontinued in October 2026. Similar products are ME33L1 and MD13L3. Please check the differences in the specifications.
Product Description
[Features]
• Connection method: PVC; lead thickness: 2.6 mm².
[Use]
• Use to provide linear actuation in pneumatic or hydraulic machinery and equipment.
Sensors for Cylinders
Magnetic field sensors for detecting the piston position of pneumatic cylinders. Select the model by contact type, load voltage, load current, number of wires, lead direction and lead length.
- Lead wire: PVC. Lead length: L1 (1 m) or L3 (3 m).
- Indicator: LED lights when ON. Operating temperature: 0 ~ 60 °C.
Part numbers and dimensions
Ordering example
| Type |
|---|
| MD14L1 |
| Type | Load voltage | Load current | Indicator | Sensor type | Number of wires | Lead wire outlet | ||
|---|---|---|---|---|---|---|---|---|
| Type | L (selected) | |||||||
| MD11 | L1(1m) | L3(3m) | DC24V | DC24V 5–40mA | Light-emitting diode (lit when ON) | Contact type | 2-wire | Rear |
| AC110V | AC110V 5–20mA | |||||||
| MD13 | DC 28 V or less | 0.1–40mA | Contactless | 3-wire | ||||
| MD14 | DC10–28V | 5–20mA | Contactless | 2-wire | ||||
| ME33 | DC 28 V or less | 0.1–40mA | Contactless | 3-wire | Up | |||
| ME34 | DC10–28V | 5–20mA | Contactless | 2-wire | ||||
Operating temperature range: 0–60°C