Adjustable Hoses Components / Installation Tools - Nozzle Only (Orange)(Photo is for Shape A)

Caution
Product Description
[Features]
• Five nozzle types are available, allowing selection by the required shape.
[Use]
• Designed as a nozzle component for adjustable hoses.
Adjustable Hose, Nozzle Only (Orange)
Polyacetal nozzle parts (HAKD) for adjustable hoses, selectable from five shapes: A, B, C, D and M. Select the hose nominal size, the shape and the nozzle number.
- Material: polyacetal. Heat-resistant temperature: 80 °C.
- The product photo shows Shape A. M1 and M2 have different shapes.
- A dedicated tool is recommended for installing and removing the parts. Hoses, connectors, sets and the installation tool are available separately.
Dimensional drawing
HAKD shape A (A1, A2, A3)

| Hose Nominal size | A1 | A2 | A3 | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C | C1 | D | d1 | d2 | d3 | C | C1 | D | d1 | d2 | d3 | C | C1 | D | d1 | d2 | d3 | |
| 2 | 30.0 | 16.0 | 16.0 | 1.6 | 4.9 | 7.0 | 30.0 | 19.0 | 16.0 | 3.2 | 6.3 | 9.6 | 35.0 | 25.5 | 16.0 | 6.3 | 9.6 | 11.0 |
| 3 | 33.0 | 19.0 | 21.0 | 6.3 | 9.5 | 13.0 | 39.0 | 28.0 | 21.0 | 9.5 | 13.0 | 15.0 | 33.0 | 22.0 | 21.0 | 12.7 | 15.0 | 16.0 |
| 4 | 37.5 | 24.5 | 24.5 | 6.6 | 10.5 | 12.5 | 37.5 | 24.5 | 24.5 | 9.5 | 12.5 | 15.5 | 37.5 | 24.5 | 24.5 | 12.5 | 17.0 | 19.0 |
Shape B (B1, B2, B3)

| Hose Nominal size | B1 | B2 | B3 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C | C1 | D | d1 | d2 | C | C1 | D | d1 | d2 | C | C1 | D | d1 | d2 | |
| 2 | 24.5 | 12.0 | 16.0 | 1.8 | 4.1 | 25.5 | 12.0 | 16.0 | 3.2 | 5.6 | 26.3 | 12.0 | 16.0 | 6.3 | 9.0 |
| 4 | 36.0 | 20.0 | 24.5 | 6.8 | 9.5 | 37.0 | 18.0 | 24.5 | 9.5 | 12.4 | 39.0 | 19.5 | 24.5 | 12.4 | 15.4 |
Shape C (C1, C2)

| Hose Nominal size | C1 | C2 | ||
|---|---|---|---|---|
| d1 | F1 | d1 | F1 | |
| 2 | 1.0 | 41.0 | 1.5 | 41.0 |
Shape D (D1)

| Hose Nominal size | D1 | |||||
|---|---|---|---|---|---|---|
| C | D | d1 | d2 | d3 | d4 | |
| 2 | 26.4 | 16 | 3.2 | 1.7 | 25.4 | 26.8 |
| 3 | 39 | 21 | 5 | 3 | 32 | 34 |
| 4 | 50.5 | 25 | 6 | 4.5 | 44.5 | 48 |
Shape M (M1, M2)

| Hose Nominal size | M1 | M2 | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| A | L | (H) | T | Rc (PT) | A | L | (H) | T | Rc (PT) | |
| 2 | 18.5 | 21 | 14 | 14 | Rc1/8 | 22.5 | 25 | 17 | 10 | Rc1/4 |
- *M1 and M2 differ in shape.
| Type | Material | Heat-resistant temperature |
|---|---|---|
| HAKD | Polyacetal | 80°C |
| Chemical | Suitable / not suitable |
|---|---|
| Solvents | ○ |
| Lubricating oil | ○ |
| Water | ○ |
| Acid | × |
| Alkali | × |
Part numbers and dimensions
Ordering example
| Type | - | Nozzle |
|---|---|---|
| HAKD2 | - | A1 |
| Type | Nozzle | ||
|---|---|---|---|
| Type | Hose nominal size | Shape | No. |
| HAKD | 2 | A B C D M | 1 |
| 2 | |||
| 3 | |||
| 3 | 1 | ||
| 2 | |||
| 3 | |||
| 4 | 1 | ||
| 2 | |||
| 3 | |||
A dedicated tool is recommended for fitting and removing parts (see related parts).
Related parts
- Adjust hose: Adjust hose Set
- Adjust hose: Adjust hose Hose only
- Adjust hose: Adjust hose Connector only
- Adjust hose: Adjust hose Mounting tool