Adjustable Hoses Components / Installation Tools - Connector Only (Orange)

Caution
Product Description
◆Applications: Application of coolant and lubricating oil for metal processing machines. Air blow when positioning is difficult
Adjustable Hose, Connector Only (Orange)
Polyacetal connectors for adjustable hoses, used to apply coolant and lubricating oil on metal processing machines and for air blow where positioning is difficult. Five forms are available: straight male, male valve, female valve, L-shaped and Y-shaped.
- Material: polyacetal (all types). Heat-resistant temperature: 80 °C.
- A dedicated tool is recommended for installing and removing the parts.
Dimensional drawing
Male thread AAJD
Male thread valve AVAD
Female thread valve AVAFD
L type AAJL
Y type AAJY

| Type | Material | Heat-resistant temperature |
|---|---|---|
| AAJD | Polyacetal | 80°C |
| AVAD | ||
| AVAFD | ||
| AAJL | ||
| AAJY |
| Chemical | Suitable / not suitable |
|---|---|
| Solvents | ○ |
| Lubricating oil | ○ |
| Water | ○ |
| Acid | × |
| Alkali | × |
Part numbers and dimensions
Ordering example
| Type | - | Connector thread size |
|---|---|---|
| AAJD2 | - | 1 |
| Type | Connector Thread size R(PT) | A | L | H | T | |
|---|---|---|---|---|---|---|
| Type | Hose nominal size | |||||
| AAJD | 2 | 1(R1/8) | 23 | 26.3 | 14 | 7 |
| 2(R1/4) | ||||||
| 3 | 3(R3/8) | 27.3 | 32 | 19 | 8 | |
| 4(R1/2) | ||||||
| 4 | 3(R3/8) | 28 | 38.3 | 18.8 | 7.5 | |
| 4(R1/2) | 20.8 | |||||
| Type | Connector Thread size R(PT) | A | L | H | W | |
|---|---|---|---|---|---|---|
| Type | Hose nominal size | |||||
| AVAD | 2 | 2(R1/4) | 41 | 44 | 30 | 27 |
| 3 | 3(R3/8) | 45 | 49 | 34 | 25 | |
| 4 | 4(R1/2) | 48.5 | 48.5 | 43 | 34 | |
| Type | Connector Thread size Rc(PT) | A | L | H | W | |
|---|---|---|---|---|---|---|
| Type | Hose nominal size | |||||
| AVAFD | 2 | 2(Rc1/4) | 42 | 45 | 30 | 27 |
| 4 | 4(Rc1/2) | 58.2 | 64 | 63 | 34 | |
| Type | AAJL | AAJY | |||
|---|---|---|---|---|---|
| Type | Nominal hose size | L2 | L3 | L4 | L5 |
| AAJL (L type) AAJY (Y type) | 2 | 17 | 12 | 15.5 | 9.5 |
| 4 | 23.5 | 16.5 | 23.5 | 19 | |
A dedicated tool is recommended for fitting and removing parts (see related parts).
Related parts
- Adjust hose: Adjust hose Set
- Adjust hose: Adjust hose Hose only
- Adjust hose: Adjust hose Nozzle only
- Adjust hose: Adjust hose Mounting tool