Adjustable Hoses Components / Installation Tools - Hose (Blue)

Caution
- The pricing information on this page was last updated in April 2023. Please check the latest price by pressing the "Check Price" button once the part number has been confirmed.
- Some dimensions have been changed since May 2023 due to mold changes.
- This change has no impact on product functionality, and new and old products can be used in conjunction.
- Fluid may leak from the joint part depending on the orientation of the hose piping.
Product Description
◆Applications: Application of coolant and lubricating oil for metal processing machines. Air blow when positioning is difficult
Adjustable Hose, Hose Only (Blue)
Polyacetal adjustable hose segments (HJD) in nominal sizes 2, 3 and 4. Used to apply coolant and lubricating oil on metal processing machines and for air blow where positioning is difficult.
- Material: polyacetal. Heat-resistant temperature: 80 °C.
- Related parts are available separately: hose set, nozzle only, connector only and installation tool. A dedicated tool is recommended for installing and removing the parts.
Dimensional drawing
| Type | Material | Heat-resistant temperature |
|---|---|---|
| HJD | Polyacetal | 80°C |
| Chemical | Suitable / not suitable |
|---|---|
| Solvents | ○ |
| Lubricating oil | ○ |
| Water | ○ |
| Acid | × |
| Alkali | × |
| Hose Nominal size | Min. bending Radius (mm) | Pressure resistance (MPa) | |
|---|---|---|---|
| Liquid | Air | ||
| 2 | 35 | 0.2 | 0.5 |
| 3 | 45 | ||
| 4 | 45 | ||
Minimum bending radius

Part numbers and dimensions
Ordering example
| Type | - | Number of links |
|---|---|---|
| HJD2 | - | 5 |
| Type | Number of links | Hose I.D. | D | B | L1 | |
|---|---|---|---|---|---|---|
| Type | Hose nominal size | |||||
| HJD | 2 | 5 | 6.6 | 15.9 | 14.5 | 20.0 |
| 3 | 9.5 | 20.2 | 17.4 | 25.2 | ||
| 4 | 12.6 | 25.2 | 21.0 | 29.9 | ||
A dedicated tool is recommended for fitting and removing parts (see related parts).
Related parts
- Adjust hose: Adjust hose Set
- Adjust hose: Adjust hose Nozzle only
- Adjust hose: Adjust hose Connector only
- Adjust hose: Adjust hose Mounting tool