Couplings with Tube Insert - Nut and Sleeve Integrated Type - Union Elbows

Caution
Product Description
[Features]
• Union elbow fitting with inserts for tubes.
• Nut and sleeve are integrated.
[Use]
• Suitable for piping that uses air, water or oil.
Tube Fittings with Insert, Nut and Sleeve Integrated Type, Union Elbows
TCRF brass union elbows selected by applicable tube outside and inside diameters.
The fitting is made of brass. Its tube insert arrangement and elbow form allow the connection direction to change while keeping tube compatibility central to model selection.
Features and drawing

Material: brass
Part numbers and dimensions
Ordering example
| Type | - | Nominal size |
|---|---|---|
| TCRH4 | - | 1 |
| Type | Applicable tube I.D. (mm) | L | B | C | d | H Width across flats | Mass (g) | |
|---|---|---|---|---|---|---|---|---|
| Type | Applicable tube O.D. (mm) | |||||||
| TCRF | 4 | 2.5 | 22 | 13.5 | 3.5 | 1.3 | 10 | 22 |
| 6 | 4 | 20 | 14 | 4.5 | 2.7 | 12 | 24 | |
| 8 | 6 | 21 | 16 | 5.5 | 4.7 | 14 | 31 | |
| 10 | 7.5 | 25 | 19 | 5.5 | 6 | 17 | 54 | |
Specifications
| Fluid | Air, water, oil |
|---|---|
| Operating temperature range* | Air: -20–60°C Water: 0–60°C Oil: -20–60°C |
| Max. operating pressure | According to the maximum tube operating pressure |
| Operating vacuum pressure | -100kPa |
- *No freezing