1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Tube Pull Handles

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum Tube Pull Handles
This pipe handle allows L size selection. They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch Fix (mm.) : 150, 200, 250, 300, 400 ,500 and 600
- Mounting Pitch Configurable (mm.) : can be selected between 100 to 600 และ the minimum length can be increased by increments 1 mm.
- Overall Height (mm.) : 56
- Applicable Screw : Flat Head Screw M8
- Material :
Tube - A6063
Elbow - Glass Fiber Reinforced Nylon
[Application]
It is used to grab the doors before opening and closing.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UWAPF-[100-600/1]
UWAPN150
UWAPN200
UWAPN250
UWAPN300
UWAPN400
UWAPN500
UWAPN600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)

-

ALUMINUM TUBULAR PULLS 1 Piece(s) 5 Day(s) 10100 ~ 600

฿ 803.88

ALUMINUM TUBULAR PULLS 1 Piece(s) Available 3 Day(s) 10150

฿ 844.48

ALUMINUM TUBULAR PULLS 1 Piece(s) Available Same day 10200

฿ 885.08

ALUMINUM TUBULAR PULLS 1 Piece(s) Available Same day 10250

฿ 925.68

ALUMINUM TUBULAR PULLS 1 Piece(s) Available Same day 10300

฿ 966.28

ALUMINUM TUBULAR PULLS 1 Piece(s) Available Same day 10400

฿ 1,006.88

ALUMINUM TUBULAR PULLS 1 Piece(s) Same day 10500

฿ 1,047.48

ALUMINUM TUBULAR PULLS 1 Piece(s) Available Same day 10600

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Overall Height(mm) 56 Main Body Type Surfaced
Grip thickness(mm) 22 Surfaced Type Category U Shape Mounting Method Outside Mount
U Shape Aluminum Tube Pull Handles Surface Treatment Not Provided

MISUMI Unit Example related to this product