(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A general-purpose standard storage solid handwheel. [Material]·Phenol.
Type | Handwheel | Bushing | Handle | Handle Mounting Hole | Handle Thread | Accessary: Flat Head Cap Screw | |||
Material | Material | Surface Treatment | Material | Material | Material | Surface Treatment | Material | Surface Treatment | |
C-PHSFM | Phenol Resin | S45C | Black Oxide | Phenol Resin | Brass | S45C | Zinc Plating | Plain Carbon Steel | Zinc Plating |
Part Number |
C-PHSFM100 |
Part Number | H | A | d | d1 | L | h | P | B | G | M | Shaft Bore Details | Mass (g) | Unit Price | ||
Type | D | b | t | ||||||||||||
C-PHSFM | 100 | 39 | 25 | 40 | 12 | 22 | 14 | 38 | 22 | 50 | 4 | 4 | 1.8 | 340 | |
125 | 44 | 30 | 45 | 12 | 22 | 14 | 48 | 25 | 63 | 6 | 4 | 1.8 | 500 | ||
160 | 54 | 32 | 52 | 16 | 24 | 22 | 68 | 26 | 80 | 6 | 5 | 2.3 | 720 | ||
200 | 56 | 34 | 60 | 18 | 29 | 22 | 83 | 28 | 100 | 6 | 6 | 2.8 | 1100 |
Part Number |
---|
C-PHSFM100 |
C-PHSFM125 |
C-PHSFM160 |
C-PHSFM200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle, Outer Dia. D (Ø) | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,144.00 | HANDWHEELS | 1 Piece(s) | Available | Same day | 100 | 44 | 40 | 12 | |
฿ 781.00 | C-VALUE_HANDWHEEL | 1 Piece(s) | Available | Same day | 125 | 44 | 45 | 12 | |
฿ 1,523.00 | HANDWHEELS | 1 Piece(s) | Available | Same day | 160 | 54 | 52 | 16 | |
฿ 1,816.00 ฿ 449.82 | HANDWHEELS | 1 Piece(s) | Same day | 200 | 56 | 60 | 18 |
Loading...
Handwheel Type | Solid | Handle, Material | Phenol | Inner Dia. Shaft Bore Shape | Hole + Keyway |
---|---|---|---|---|---|
Handle Bore | With Handle | Handle Type | Revolving Handle | Grip Material | Phenol |
Tap | None |
How can we improve?
How can we improve?