1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knurled Plastic Handwheels/Cost Efficient Product

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 177.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A general-purpose standard resin knurled handle (no power strip type).

Resin Embossed Handwheels: Related Images
Material table
Fixing method: set screw fixing
 [ M ] Material[ S ] Surface treatment
Main bodyNylon 6-
Bushingbrass-
Grip (resin part)Phenolic molding compound PF2A2-
Grip (thread part)Carbon steel for mechanical structureSurface treatment galvanized

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CHBK50
C-CHBK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHandle, Outer Dia. D
(Ø)
Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia. d
(Ø)

฿ 177.00

PLATSIC KNURLED HANDWHEELS 1 Piece(s) Available 6 Day(s) 502520.56

฿ 710.40

PLATSIC KNURLED HANDWHEELS 1 Piece(s) Available 6 Day(s) 6029.523.28

Loading...

  1. 1
 

Basic Information

Handwheel Type Knurled Handle, Material Nylon 6 Inner Dia. Shaft Bore Shape Round Hole
Handle Bore With Handle Handle Type Revolving Handle Handwheel Surface Treatment None
Grip Material Phenol Handle Surface Treatment None Tap None

MISUMI Unit Example related to this product