Revolving Crank Handles with Square/Round Bore/Cost Efficient Product

Caution
Product Description
[Features]
• General-purpose standard revolving crank handle with square or round bore options.
• Polyamide construction.
[Use]
• Use for manual gripping, opening, tightening, or adjustment of machinery and equipment.
Square Bore and Round Bore Crank Handles, PP Type
General-purpose standard crank handle with a square bore (C-MBCHH) or round bore (C-MBCRR). The lever is polyamide (PA6) and the revolving grip is polypropylene.
- Select the bore type first: square bore by W, round bore by P.
- The round-bore type (C-MBCRR) does not include a set screw. Provide one separately, for example a hex socket set screw (cup point or flat point).
- Not RoHS compliant. Not covered by surveys or guarantees for overseas regulations such as RoHS, REACH and TSCA.
Types and components
| Type | Lever | Grip | Bushing | Grip thread | ||
|---|---|---|---|---|---|---|
| Material | Material | Material | Surface treatment | Material | Surface treatment | |
| C-MBCHH (square hole) | PA6 | Polypropylene (PP) | Carbon steel for machine structural use | Black oxide | Carbon steel for machine structural use | Zinc plating |
| C-MBCRR (round hole) | ||||||
Part numbers and dimensions
Ordering example
| Type |
|---|
| C-MBCHH12 |
| Type | L | A | H | h | D | K | F | B | b | d | h1 | Reference mass (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | W (square hole) | P (round hole) | ||||||||||||
| C-MBCHH (square hole) | 12 | - | 127 | 100 | 104 | 38 | 34 | 50 | 24 | 19 | 34 | 25 | - | 200 |
| 14 | - | 156 | 125 | 131 | 46 | 40 | 63 | 30 | 23 | 42 | 30 | - | 320 | |
| 17 | - | 195 | 160 | 157 | 55 | 44 | 80 | 36 | 26 | 50 | 34 | - | 530 | |
| C-MBCRR (round hole) | - | 12 | 127 | 100 | 104 | 38 | 34 | 50 | 24 | 19 | 34 | 25 | 6 | 200 |
| - | 14 | 156 | 125 | 131 | 46 | 40 | 63 | 30 | 23 | 42 | 30 | 6 | 320 | |
| - | 16 | 195 | 160 | 157 | 55 | 44 | 80 | 36 | 26 | 50 | 34 | 8 | 530 | |
- Set screws are not supplied with the round hole type. See Related parts below.
Related parts
- Screw, bolt Category: Hex socket set screw Recessed tip
- Screw, bolt Category: Hex socket set screw Flat tip
- Screw, bolt Category: Hex socket set screw Soft type