Balance Handles/Cost Efficient Product

Brand :
MISUMI
Caution
Product Description
[Features]
• General-purpose standard balance handle.
• Made of carbon steel for machine structural use.
[Use]
• Use for manual gripping, opening, tightening, or adjustment of machinery and equipment.
Balance Handles
General-purpose standard balance handle made of carbon steel for machine structural use.
- The d portion is a hole for a dowel pin. Select a dowel pin separately or provide one.
- End of sale: round hole diameter 16 and 18 (C-NOCH16, C-NOCH18).
- Not RoHS compliant. Not covered by surveys or guarantees for overseas regulations such as RoHS, REACH and TSCA.
Types and components
- *Part d is a hole for dowel pins. Select dowel pins separately or provide your own.
| Type | Body | Grip | ||
|---|---|---|---|---|
| Material | Material | Material | Surface treatment | |
| C-NOCH | Carbon steel for machine structural use | Chrome plating | Carbon steel for machine structural use | Chrome plating |
Part numbers and dimensions
Ordering example
| Type |
|---|
| C-NOCH8 |
| Type | A | K | H | D | d | h | B | Reference mass (g) | |
|---|---|---|---|---|---|---|---|---|---|
| Type | P | ||||||||
| C-NOCH | 8 | 50 | 40 | 55 | 20 | 3 | 11 | 13 | 80 |
| 10 | 64 | 50 | 69 | 25 | 3 | 14 | 16 | 150 | |
| 12 | 80 | 63 | 87 | 32 | 4 | 18 | 20 | 310 | |
| 14 | 126 | 80 | 109 | 38 | 5 | 22 | 25 | 644 | |
| 16 | 160 | 80 | 109 | 38 | 5 | 22 | 25 | 710 | |
| 18 | 200 | 100 | 135 | 45 | 6 | 28 | 32 | 1300 | |