Folding Handles/Cost Efficient Product

Brand :
MISUMI
Caution
Product Description
[Features]
• Standard folding grip with a 90° folding angle.
• The grip is made of ABS resin.
• M10 and M12 sizes have end caps; M8 does not.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Folding Grips
General-purpose standard folding grip. The grip (lever) material is ABS resin.
- Thread sizes: M8, M10 and M12.
- Fold the grip by pulling the lever upward and pushing it over. Folding angle: 90°.
- M8 has no cap at the grip end. M10 and M12 have a cap.
- Not RoHS compliant. Not covered by surveys or guarantees for overseas regulations such as RoHS, REACH and TSCA.
Types and components
- L tolerance range is ±2 mm.
- M8 products have no cap at the grip end. M10 and M12 products have caps.
- To fold, pull the lever up and push it down.
- The folding angle is 90°.
| Type | Lever | Screw, nut | |
|---|---|---|---|
| Material | Material | Surface treatment | |
| C-GRMBM | ABS | Carbon steel for machine structural use | Black oxide |
Part numbers and dimensions
Ordering example
| Type |
|---|
| C-GRMBM8 |
| Type | Thread Pitch | L | H | D | (h) | H1 | W | Reference mass (g) | |
|---|---|---|---|---|---|---|---|---|---|
| Type | M (coarse) | ||||||||
| C-GRMBM | 8 | 1.25 | 15 | 87 | 23.5 | 18 | 91 | 13.5 | 71 |
| 10 | 1.5 | 19 | 95 | 26 | 20 | 96 | 14 | 129 | |
| 12 | 1.75 | 24 | 95 | 26 | 21 | 97 | 16 | 136 | |