1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Revolving Handles with Hex Socket/Cost Efficient Product

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A long type general-purpose standard hex socket head rotating grip.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-GRW8-63
C-GRW10-80SALE
C-GRW12-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)

฿ 220.00

REVOLINGGRIP 1 Piece(s) Available Same day M81963

฿ 383.00

฿ 52.32

CLAMP LEVERS 1 Piece(s) Same day M102680

฿ 383.00

CLAMP LEVERS 1 Piece(s) Same day M1228100

Loading...

  1. 1

Basic Information

Type Rotation Shape Flat Handle Material Phenol
Handle Surface Treatment None Mounting Section Material Carbon Steel for Mechanical Structure Mounting Section Surface Treatment Trivalent Chromate
Mounting Method Hex Wrench

MISUMI Unit Example related to this product