Stationary Levers/Cost Efficient Product

Brand :
MISUMI
Caution
Product Description
[Features]
• General-purpose standard stationary lever with a knurled fixed grip.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Fixed Grip Levers, Knurled Type
General-purpose standard fixed grip lever with a knurled grip. Select the M size first, then the lever length L.
- M8: L 83, 101 or 121. M10: L 125 or 150. M12: L 132 or 156.
- Grip color: black.
- Not RoHS compliant. Not covered by surveys or guarantees for overseas regulations such as RoHS, REACH and TSCA.
Types and components
| Type | Lever | Grip | |
|---|---|---|---|
| Material | Surface treatment | Material | |
| C-LRGN | Carbon steel for machine structural use | Chrome plating | ABS |
Part numbers and dimensions
Ordering example
| Type | - | L |
|---|---|---|
| C-LRGN8 | - | 83 |
| Type | L | Grip color | L1 | d | D | H | W | Reference mass (g) | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | M | ||||||||||||||
| C-LRGN | 8 | 83 | 101 | 121 | Black | 12 | 10 | 22 | 42 | 8 | 75 | ||||
| 10 | 125 | 150 | 14 | 12 | 25 | 50 | 10 | 135 | |||||||
| 12 | 132 | 156 | 16 | 16 | 32 | 60 | 13 | 245 | |||||||