(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A leveling mount, nylon type. [Specifications]Thread section material: S45C, Thread section surface treatment: zinc plating, Main body material: nylon
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Swivel Angle θ(deg) | 15 |
---|---|---|---|---|---|
Height Adjusting Handle | Not Provided | Thread Material | SS400 | Thread Surface Treatment | Zinc Plating |
Body Material | Nylon | Width D(mm) | 50 | Main Body Height E(mm) | 20 |
Swivel Mechanism | Provided |
Please check the type/dimensions/specifications of the part C-AJPJ10-68 in the Leveling Mounts - Rubber Type series.
Part Number |
---|
C-AJPJ10-98 |
C-AJPJ12-68 |
C-AJPJ12-98 |
C-AJPJ16-108 |
C-AJPJ16-148 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Allowable Load (Details) (kN) | Screw Length A (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|
฿ 224.00 | 1 Piece(s) | Same day | 1.2 | 98 | 10 | ||
฿ 265.00 | 1 Piece(s) | Available | Same day | 1.5 | 68 | 12 | |
฿ 275.00 | 1 Piece(s) | Same day | 1.5 | 98 | 12 | ||
฿ 300.00 | 1 Piece(s) | Available | Same day | 3 | 108 | 16 | |
฿ 326.00 | 1 Piece(s) | Available | Same day | 3 | 148 | 16 |
How can we improve?
How can we improve?